AMC0330D
±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
AMC0330D
- Linear input voltage range: ±1V
- High input impedance: 2.4GΩ (typical)
- Supply voltage range:
- High-side (VDD1): 3.0V to 5.5V
- Low-side (VDD2): 3.0V to 5.5V
- Fixed gain: 2V/V
- Differential output
- Low DC errors:
- Offset error: ±0.8mV (maximum)
- Offset drift: ±10µV/°C (maximum)
- Gain error: ±0.25% (maximum)
- Gain drift: ±40ppm/°C (maximum)
- Nonlinearity: ±0.025% (maximum)
- High CMTI: 150V/ns (minimum)
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Isolation ratings:
- AMC0230D: Basic isolation
- AMC0330D: Reinforced isolation
- Safety-related certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL1577
- Fully specified over the extended industrial temperature range: –40°C to +125°C
The AMC0x30D is a precision, galvanically isolated amplifier with a ±1V, high impedance input, and fixed-gain, differential output. The high-impedance input is optimized for connection to a high-impedance resistive divider or other voltage signal source with high output resistance.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).
The AMC0x30D outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.
The AMC0x30D comes in 8-pin, wide- and narrow-body SOIC packages, and is fully specified over the temperature range from –40°C to +125°C.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | AMC0x30D Precision, ±1V Input, Basic and Reinforced Isolated Amplifiers With Fixed-Gain Differential Output datasheet | PDF | HTML | 17 Jul 2025 |
| Certificate | E181974-Vol4-Sec6-20260312_CoC | 20 Jul 2026 | ||
| Certificate | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AB) | 15 Jul 2026 | ||
| Application note | Pairing Isolated Amplifiers With SAR AD Converters (Rev. A) | PDF | HTML | 10 Jul 2026 | |
| Application brief | Isolated Amplifiers and Modulator System Level Noise Comparison | PDF | HTML | 04 Sep 2025 | |
| Application note | System Benefits of Ratiometric Output Isolated Amplifiers | PDF | HTML | 04 Sep 2025 | |
| Circuit design | Three-Phase Isolated Voltage-Sensing Circuit Using AMC1350 | PDF | HTML | 11 Apr 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIYAMC-0-EVM — Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.