AMC0336-Q1
Automotive ±1V input reinforced isolated modulator for AC voltage sensing
AMC0336-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Linear input voltage range: ±1V
- High input impedance: 2.4GΩ (typical)
- Supply voltage range:
- High-side (AVDD): 3.0V to 5.5V
- Low-side (DVDD): 2.7V to 5.5V
- Low DC errors:
- Offset error: ±0.9mV (maximum)
- Offset drift: 6.5µV/°C (maximum)
- Gain error: ±0.25% (maximum)
- Gain drift: ±35ppm/°C (maximum)
- High CMTI: 150V/ns (minimum)
- Missing high-side supply detection
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Isolation ratings:
- AMC0236-Q1: Basic isolation
- AMC0336-Q1: Reinforced Isolation
- Safety-related certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL1577
The AMC0x36-Q1 is a precision, galvanically isolated delta-sigma (ΔΣ) modulator with a ±1V, high impedance input and external clock. The high-impedance input is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).
The output bitstream of the AMC0x36-Q1 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 14.8 effective bits of resolution or 89dB of dynamic range, at a 39kSPS sample rate.
The AMC0x36-Q1 devices come in 8-pin, wide-and narrow-body SOIC packages, and are fully specified over the temperature range from –40°C to +125°C.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | AMC0x36-Q1 Automotive, Precision, ±1V Input, Basic and Reinforced Isolated Delta-Sigma Modulators With External Clock datasheet | PDF | HTML | 05 May 2025 |
| Certificate | E181974-Vol4-Sec6-20260312_CoC | 20 Jul 2026 | ||
| Certificate | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AB) | 15 Jul 2026 | ||
| Application note | Isolated Converters CISPR25 Radiated Emissions | PDF | HTML | 13 Oct 2025 | |
| Application brief | Isolated Amplifiers and Modulator System Level Noise Comparison | PDF | HTML | 04 Sep 2025 | |
| Application note | Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) | PDF | HTML | 12 Jan 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIYAMC-0-EVM — Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.