The AMC0380D-Q1 is a
precision, galvanically isolated amplifier with a high-voltage AC, high impedance input, and
fixed-gain differential output. The input is designed to connect directly to a high-voltage
signal source.
The isolation barrier separates parts
of the system that operate on different common-mode voltage levels. The isolation
barrier is highly resistant to magnetic interference and is certified to provide
reinforced isolation up to 5kVRMS (60s).
The AMC0380D-Q1 outputs a differential signal proportional to the input
voltage. The differential output is insensitive to ground shifts and enables routing
the output signal over long distances.
With an integrated
precision resistive divider, the AMC0380D-Q1 achieves better than 1%
accuracy over the full temperature range, including lifetime drift.
The AMC0380D-Q1 is available in a 15-pin, 0.65mm pitch and a smaller, 20-pin,
0.5mm pitch SSOP package. The device is fully specified over the temperature range
from –40°C to +125°C.
The AMC0380D-Q1 is a
precision, galvanically isolated amplifier with a high-voltage AC, high impedance input, and
fixed-gain differential output. The input is designed to connect directly to a high-voltage
signal source.
The isolation barrier separates parts
of the system that operate on different common-mode voltage levels. The isolation
barrier is highly resistant to magnetic interference and is certified to provide
reinforced isolation up to 5kVRMS (60s).
The AMC0380D-Q1 outputs a differential signal proportional to the input
voltage. The differential output is insensitive to ground shifts and enables routing
the output signal over long distances.
With an integrated
precision resistive divider, the AMC0380D-Q1 achieves better than 1%
accuracy over the full temperature range, including lifetime drift.
The AMC0380D-Q1 is available in a 15-pin, 0.65mm pitch and a smaller, 20-pin,
0.5mm pitch SSOP package. The device is fully specified over the temperature range
from –40°C to +125°C.