Product details

Device type Voltage sensing Output type Differential Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1410 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 9.2 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 10 Rating Automotive Operating temperature range (°C) -40 to 125
Device type Voltage sensing Output type Differential Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1410 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 9.2 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 10 Rating Automotive Operating temperature range (°C) -40 to 125
SSOP (DFX) 15 131.84 mm² (12.8 mm × 10.3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Integrated, high-voltage resistive divider for direct DC voltage sensing without external resistors
  • Differential output
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Low DC errors:
    • Offset error: ±0.8mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Attenuation error: ±0.25% (maximum)
    • Attenuation drift: ±40ppm/°C (maximum)
    • Nonlinearity: 0.025% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 limits
  • Available input options:
    • AMC0381D06-Q1: 600V, 10MΩ
    • AMC0381D10-Q1: 1000V, 12.5MΩ
    • AMC0381D16-Q1: 1600V, 33.5MΩ
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Integrated, high-voltage resistive divider for direct DC voltage sensing without external resistors
  • Differential output
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Low DC errors:
    • Offset error: ±0.8mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Attenuation error: ±0.25% (maximum)
    • Attenuation drift: ±40ppm/°C (maximum)
    • Nonlinearity: 0.025% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 limits
  • Available input options:
    • AMC0381D06-Q1: 600V, 10MΩ
    • AMC0381D10-Q1: 1000V, 12.5MΩ
    • AMC0381D16-Q1: 1600V, 33.5MΩ
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577

The AMC0381D-Q1 is a precision, galvanically isolated amplifier with a high-voltage DC, high impedance input, and fixed-gain differential output. The input is designed to connect directly to a high-voltage signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide reinforced isolation up to 5kVRMS (60s).

The AMC0381D-Q1 outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC0381D-Q1 is available in three linear input voltage ranges: 600V, 1000V, and 1600V. With an integrated precision resistive divider, the AMC0381D-Q1 achieves better than 1% accuracy over the full temperature range, including lifetime drift.

The AMC0381D-Q1 is available in a 15-pin, 0.65mm pitch SSOP package. The device is fully specified over the temperature range from –40°C to +125°C.

The AMC0381D-Q1 is a precision, galvanically isolated amplifier with a high-voltage DC, high impedance input, and fixed-gain differential output. The input is designed to connect directly to a high-voltage signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide reinforced isolation up to 5kVRMS (60s).

The AMC0381D-Q1 outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC0381D-Q1 is available in three linear input voltage ranges: 600V, 1000V, and 1600V. With an integrated precision resistive divider, the AMC0381D-Q1 achieves better than 1% accuracy over the full temperature range, including lifetime drift.

The AMC0381D-Q1 is available in a 15-pin, 0.65mm pitch SSOP package. The device is fully specified over the temperature range from –40°C to +125°C.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC038XEVM — AMC038x evaluation module

The AMC038x evaluation module (EVM), in conjunction with one of the AMC038x devices, demonstrates a high-precision, high-voltage sensing design. The evaluation module is capable of measuring up to 1600V input voltages with no external voltage dividor resistors needed. The design also includes a (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware
Calculation tool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware
Reference design

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Supported products & hardware
Reference design

TIDM-02014 — High-power, high-performance automotive SiC traction inverter reference design

TIDM-02014 is a 800-V, 300kW SiC-based traction inverter system reference design developed by Texas Instruments and Wolfspeed provides a foundation for OEMs and design engineers to create high-performance, high-efficiency traction inverter systems and get to market faster. This solution (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DFX) 15 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos