The AMC1306 is a precision,
delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a
capacitive double isolation barrier that is highly resistant to magnetic
interference. This barrier is certified to provide reinforced isolation of up to
7000VPEAK according to the DIN EN IEC 60747-17
(VDE 0884-17) and UL1577 standards. Used in conjunction with
isolated power supplies, this isolated modulator separates parts of the system that
operate on different common-mode voltage levels and protects lower-voltage parts
from damage.
The input of the AMC1306 is optimized
for direct connection to shunt resistors or other low voltage-level signal sources.
The output bitstream of the AMC1306 is Manchester coded (AMC1306Ex) or uncoded
(AMC1306Mx), depending on the derivate. Combined with a digital filter (such as
those in the TMS320F2807x or TMS320F2837x microcontroller families), the device achieves 16 bits of
resolution with a dynamic range of 85dB at a data rate of 78 kSPS.
The bitstream output of the Manchester
coded AMC1306Ex versions support single-wire data and clock transfer without having
to consider the setup and hold time requirements of the receiving device.
The AMC1306 is a precision,
delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a
capacitive double isolation barrier that is highly resistant to magnetic
interference. This barrier is certified to provide reinforced isolation of up to
7000VPEAK according to the DIN EN IEC 60747-17
(VDE 0884-17) and UL1577 standards. Used in conjunction with
isolated power supplies, this isolated modulator separates parts of the system that
operate on different common-mode voltage levels and protects lower-voltage parts
from damage.
The input of the AMC1306 is optimized
for direct connection to shunt resistors or other low voltage-level signal sources.
The output bitstream of the AMC1306 is Manchester coded (AMC1306Ex) or uncoded
(AMC1306Mx), depending on the derivate. Combined with a digital filter (such as
those in the TMS320F2807x or TMS320F2837x microcontroller families), the device achieves 16 bits of
resolution with a dynamic range of 85dB at a data rate of 78 kSPS.
The bitstream output of the Manchester
coded AMC1306Ex versions support single-wire data and clock transfer without having
to consider the setup and hold time requirements of the receiving device.