Product details

Device type Current sensing, Voltage sensing Sample rate (max) (Msps) 0.064 Rating Catalog CMTI (min) (kV/µs) 0.0001 Number of input channels 2 Architecture Delta-Sigma SNR (dB) 98 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 53 SFDR (dB) 105 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 7070 Creepage (min) (mm) 8 Clearance (min) (mm) 8
Device type Current sensing, Voltage sensing Sample rate (max) (Msps) 0.064 Rating Catalog CMTI (min) (kV/µs) 0.0001 Number of input channels 2 Architecture Delta-Sigma SNR (dB) 98 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 53 SFDR (dB) 105 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 7070 Creepage (min) (mm) 8 Clearance (min) (mm) 8
SOIC (DFM) 20 132.149 mm² 12.83 x 10.3
  • Two isolated, simultaneous sampling ΔΣ ADCs with differential inputs
  • Single-supply operation (3.3 V or 5 V) with integrated DC/DC converter
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Programmable data rate up to 64 kSPS
  • Programmable gain up to 128
  • Low-drift internal voltage reference
  • 4-wire SPI interface with cyclic redundancy check (CRC)
  • Safety-related certifications:
    • 7070-V PEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-V RMS isolation for 1 minute per UL1577
  • Package: 20-pin, wide-body SOIC
  • Two isolated, simultaneous sampling ΔΣ ADCs with differential inputs
  • Single-supply operation (3.3 V or 5 V) with integrated DC/DC converter
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Programmable data rate up to 64 kSPS
  • Programmable gain up to 128
  • Low-drift internal voltage reference
  • 4-wire SPI interface with cyclic redundancy check (CRC)
  • Safety-related certifications:
    • 7070-V PEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-V RMS isolation for 1 minute per UL1577
  • Package: 20-pin, wide-body SOIC

The AMC131M02 is a precision, two-channel, data- and power-isolated, simultaneous-sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC). The AMC131M02 offers wide dynamic range, low power, and energy-measurement-specific features designed for energy metering and power metrology applications. The ADC inputs can be directly interfaced to a resistor-divider network or a shunt current sensor because of the device high input impedance.

The AMC131M02 features a fully integrated isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE 0884-17 and UL1577. This isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage, making the AMC131M02 an excellent choice for polyphase energy metering applications using shunt current sensors.

The AMC131M02 is a precision, two-channel, data- and power-isolated, simultaneous-sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC). The AMC131M02 offers wide dynamic range, low power, and energy-measurement-specific features designed for energy metering and power metrology applications. The ADC inputs can be directly interfaced to a resistor-divider network or a shunt current sensor because of the device high input impedance.

The AMC131M02 features a fully integrated isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE 0884-17 and UL1577. This isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage, making the AMC131M02 an excellent choice for polyphase energy metering applications using shunt current sensors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet AMC131M02 2-Channel, 64-kSPS, Simultaneous-Sampling, 24-Bit, Reinforced Isolated Delta-Sigma ADC With Integrated DC/DC Converter datasheet PDF | HTML 12 Sep 2023
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. Z) 08 Jan 2026
Application brief Electricity Metering Reference Designs Selection Guide PDF | HTML 06 Jan 2026
Application note Insulation Resistance Detection Designs in GESS-BMS PDF | HTML 22 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC131M03EVM — AMC131M03 evaluation module for three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC

The AMC131M03 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the AMC131M03 using a precision host interface (PHI) controller board. The AMC131M03 is a precision three-channel, isolated, simultaneously-sampling, 24-bit, delta-sigma (ΔΣ) (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

ADC-DESIGN-CALC Online design calculator tool for TI Precision ADCs

ADC-DESIGN-CALC is an online resource with multiple ADC calculator tools (such as Digital Filter Response, Code-to-Voltage, CMR, CRC, etc.) for TI Precision ADCs.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
SOIC (DFM) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos