AMC131M03-Q1
Automotive, three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
AMC131M03-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, T A
- Three isolated, simultaneous-sampling ΔΣ ADCs with differential inputs
- Single-supply operation (3.3 V or 5 V) with integrated DC/DC converter
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Programmable data rate up to 64 kSPS
- Programmable gain up to 128
- 4-wire SPI interface with cyclic redundancy check (CRC)
- Safety-related certifications:
- 7070-V PEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 5000-V RMS isolation for 1 minute per UL1577
- Package: 20-pin wide-body SOIC
The AMC131M03-Q1 is a precision three-channel, isolated, simultaneous-sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The AMC131M03-Q1 offers wide dynamic range, low power, and is designed for isolated voltage and current measurements in automotive applications. The ADC inputs can be directly interfaced to a resistor-divider network or a shunt-current sensor because of the device high input impedance.
The AMC131M03-Q1 features a fully integrated isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE V 0884-17 and UL1577. This isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | AMC131M03-Q1 Automotive, 3-Channel, 64-kSPS, Simultaneous-Sampling, 24-Bit, Reinforced Isolated Delta-Sigma ADC With Integrated DC/DC Converter datasheet (Rev. A) | PDF | HTML | 12 Sep 2023 |
| Certificate | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) | 10 Mar 2026 | ||
| Application note | AMC High Side Power Supply Options | PDF | HTML | 15 Oct 2025 | |
| Application note | Isolated Converters CISPR25 Radiated Emissions | PDF | HTML | 13 Oct 2025 | |
| Circuit design | Three-Phase Isolated Voltage-Sensing Circuit Using AMC1350 | PDF | HTML | 11 Apr 2025 | |
| White paper | 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) | PDF | HTML | 16 May 2024 | |
| White paper | 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) | PDF | HTML | 07 Mar 2024 | |
| White paper | Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) | PDF | HTML | 26 Sep 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC131M03EVM — AMC131M03 evaluation module for three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
The AMC131M03 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the AMC131M03 using a precision host interface (PHI) controller board. The AMC131M03 is a precision three-channel, isolated, simultaneously-sampling, 24-bit, delta-sigma (ΔΣ) (...)
SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator
Supported products & hardware
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (DFM) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.