Product details

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.05 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 6000 CMTI (min) (kV/µs) 85 Creepage (min) (mm) 8 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0001 Input offset drift (±) (typ) (µV/°C) 0.15 Rating Catalog Operating temperature range (°C) -40 to 125
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.05 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 6000 CMTI (min) (kV/µs) 85 Creepage (min) (mm) 8 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0001 Input offset drift (±) (typ) (µV/°C) 0.15 Rating Catalog Operating temperature range (°C) -40 to 125
SO-MOD (DWE) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • 3.3-V or 5-V single supply with integrated DC/DC converter
  • ±50-mV input voltage range optimized for current measurement using shunt resistors
  • Fixed gain: 41
  • Low DC errors:
    • Offset voltage: ±50 µV (max)
    • Offset drift: ±0.5 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain error drift: ±35 ppm/°C (max)
    • Nonlinearity: ±0.03% (max)
  • High CMTI: 95 kV/µs (min)
  • System-level diagnostic features
  • Meets CISPR-11 and CISPR-25 EMI standards
  • Safety-related certifications:
    • 6000-VPK reinforced isolation per DIN VDE V 0884-11
    • 4250-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • 3.3-V or 5-V single supply with integrated DC/DC converter
  • ±50-mV input voltage range optimized for current measurement using shunt resistors
  • Fixed gain: 41
  • Low DC errors:
    • Offset voltage: ±50 µV (max)
    • Offset drift: ±0.5 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain error drift: ±35 ppm/°C (max)
    • Nonlinearity: ±0.03% (max)
  • High CMTI: 95 kV/µs (min)
  • System-level diagnostic features
  • Meets CISPR-11 and CISPR-25 EMI standards
  • Safety-related certifications:
    • 6000-VPK reinforced isolation per DIN VDE V 0884-11
    • 4250-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC3302 is a precision, isolated amplifier optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device, which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1.2 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC3302 is optimized for direct connection to a low-impedance shunt resistor or another low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current measurements over the extended industrial temperature range from –40°C to +125°C.

The integrated DC/DC converter fault-detection and diagnostic output pin of the AMC3302 simplify system-level design and diagnostics.

The AMC3302 is a precision, isolated amplifier optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device, which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1.2 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC3302 is optimized for direct connection to a low-impedance shunt resistor or another low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current measurements over the extended industrial temperature range from –40°C to +125°C.

The integrated DC/DC converter fault-detection and diagnostic output pin of the AMC3302 simplify system-level design and diagnostics.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 21
Top documentation Type Title Format options Date
* Data sheet AMC3302 High-Precision, ±50-mV Input, Reinforced Isolated Amplifier With Integrated DC/DC Converter datasheet (Rev. B) PDF | HTML Jul 22, 2021
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Application note AMC High Side Power Supply Options PDF | HTML Oct 15, 2025
Certificate CQC Certificate for AMC33xx Feb 26, 2025
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML Jun 4, 2024
Technical article Delivering accurate current sensing for safer solar energy systems and EV chargers PDF | HTML Apr 10, 2024
Application brief Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection PDF | HTML Nov 9, 2023
White paper How Accurate Sensing Enables Better System Performance and Increased Efficiency (Rev. C) PDF | HTML Oct 22, 2023
Application brief Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) PDF | HTML Jun 2, 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML May 4, 2023
Circuit design Isolated Current-Sensing Circuit With Front-End Gain Stage PDF | HTML Apr 24, 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) Jan 23, 2023
Application note Design Considerations for Current Sensing in DC EV Charging Applications PDF | HTML Dec 13, 2022
Application note Best Practices to Attenuate AMC3301 Family Radiated Emissions EMI (Rev. A) PDF | HTML Sep 22, 2022
Circuit design Isolated Current-Sensing Circuit With ±50-mV Input and Single-Ended Output PDF | HTML Jul 28, 2022
Application brief Achieving High-Performance Isolated Current and Voltage Sensing in Server PSUs PDF | HTML Jul 21, 2022
Circuit design Isolated Current-Sensing Circuit With ±50-mV Input and Differential Output PDF | HTML Jun 30, 2022
Certificate AMC3302EVM EU RoHS Declaration of Conformity (DoC) (Rev. B) Jun 29, 2022
Application note Isolated Voltage-Measurement Circuit With ±250-mV Input and Differential Output (Rev. A) Sep 9, 2021
Technical article Simplify your isolated current and voltage sensing designs with single-supply isol PDF | HTML Oct 26, 2020
Application brief Accuracy Comparison of Isolated Shunt and Closed-Loop Current Sensing PDF | HTML Sep 18, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-AMP-200APK-EVM — AMC3302 ±200A shunt-based current sensing evaluation module

The AMC-AMP-200A-EVM is an isolated current-sensing evaluation module designed for ±200A shunt-based current sensing. This EVM allows users to sense up to ±500A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AMC-AMP-50A-EVM — Evaluation module for ±50A AMCxx amplifier

The AMC-AMP-50A-EVM is an isolated current-sensing evaluation module (EVM) designed for ±50A shunt-based current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AMC3302EVM — AMC3302 evaluation module for ±50-mV-input precision reinforced isolated amplifier

The AMC3302 evaluation module (EVM) is a platform for evaluating the AMC3302, a precision isolated amplifier with an integrated DC/DC converter, which powers the high side of the amplifier. AMC3302 is a 7-kV reinforced isolated amplifier designed for use in current shunt measuring applications.

A (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

AMC3302 PSpice Model

SBAM475.ZIP (13 KB) - PSpice model
Supported products & hardware
Simulation model

AMC3302 TINA-TI Spice Model (Rev. B)

SBAM444B (152 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware
Calculation tool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware
Reference design

PMP22650 — GaN-based, 6.6-kW, bidirectional, onboard charger reference design

The PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design employs a two-phase totem pole PFC and a full-bridge CLLLC converter with synchronous rectification. The CLLLC utilizes both frequency and phase modulation to regulate the output across the required regulation (...)
Supported products & hardware
Reference design

TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design

This reference design provides a design template for implementing a three-level, three-phase, gallium nitride (GaN) based ANPC inverter power stage. The use of fast switching power devices makes it possible to switch at a higher frequency of 100 kHz, reducing the size of magnetics for the filter (...)

Supported products & hardware
Reference design

TIDA-010236 — 4-kW GaN totem-pole PFC reference design for appliances

This reference design is a 4-kW continuous conduction mode (CCM) totem-pole power factor correction (PFC) with a top-cooled gallium nitride (GaN) daughterboard and TMS320F280025C digital controller. Along with the integrated protection features of LMG352x and C2000, full protections are (...)
Supported products & hardware
Reference design

TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos