Product details

Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (max) (Msps) 37.5 Interface type MIPI-CSI2, SPI, UART Edge AI enabled No Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Power supply solution LP87524B-Q1, LP87524J-Q1, LP87524P-Q1, LP87745-Q1
Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (max) (Msps) 37.5 Interface type MIPI-CSI2, SPI, UART Edge AI enabled No Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Power supply solution LP87524B-Q1, LP87524J-Q1, LP87524P-Q1, LP87745-Q1
FCCSP (ABL) 161 108.16 mm² (10.4 mm × 10.4 mm)
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76- to 81-GHz coverage with 4 GHz available bandwidth
    • Four receive channels
    • Three transmit channels (two can be used simultaneously)
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12 dBm
    • RX noise figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Host interface
    • Control interface with external processor over SPI
    • Data interface with external processor over MIPI D-PHY and CSI2 V1.1
    • Interrupts for fault reporting
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-D
    • Hardware integrity up to ASIL-B
    • Safety-related certification
      • ISO 26262 certified upto ASIL B by TUV SUD
  • AEC-Q100 qualified
  • Device advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports externally driven clock (square/sine) at 40 MHz
    • Supports 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76- to 81-GHz coverage with 4 GHz available bandwidth
    • Four receive channels
    • Three transmit channels (two can be used simultaneously)
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12 dBm
    • RX noise figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Host interface
    • Control interface with external processor over SPI
    • Data interface with external processor over MIPI D-PHY and CSI2 V1.1
    • Interrupts for fault reporting
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-D
    • Hardware integrity up to ASIL-B
    • Safety-related certification
      • ISO 26262 certified upto ASIL B by TUV SUD
  • AEC-Q100 qualified
  • Device advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports externally driven clock (square/sine) at 40 MHz
    • Supports 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C

The AWR1243 device is an integrated single-chip FMCW transceiver capable of operation in the 76- to 81-GHz band. The device enables unprecedented levels of integration in an extremely small form factor. AWR1243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR1243 device is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, and user documentation.

The AWR1243 device is an integrated single-chip FMCW transceiver capable of operation in the 76- to 81-GHz band. The device enables unprecedented levels of integration in an extremely small form factor. AWR1243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR1243 device is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, and user documentation.

Download View video with transcript Video
Award-winning sensors available now

AWR1243 is part of TI's award-winning mmWave sensor portfolio. Recent acknowledgements include:

  • CES 2018 Innovation Award Honoree in three categories
  • Electronic Products 2017 Product of the Year in the sensing category
  • 2017 Annual Creativity in Electronics (ACE) Award for Sensor of the Year
  • Elektronik 2018 Reader’s Choice Product of the Year in active components category

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
AWR2243 ACTIVE 76-GHz to 81-GHz automotive second-generation high-performance MMIC This product is the second-generation update with higher RF performance and cascade feature support.

Technical documentation

No results found. Please clear your search and try again.
View all 39
Top documentation Type Title Format options Date
* Data sheet AWR1243 Single-Chip 77- and 79-GHz FMCW Transceiver datasheet (Rev. D) PDF | HTML Jul 16, 2021
* Errata AWR1243 Device Errata Silicon Revisions 1.0, 2.0, and 3.0 (Rev. D) PDF | HTML Dec 31, 2020
Application note Getting Started with mmWave Sensors PDF | HTML Mar 12, 2025
Functional safety information Design Guide for Functional Safety Compliant Systems using mmWave Radar Sensors (Rev. A) PDF | HTML Apr 4, 2024
Functional safety information TUV SUD Functional Safety Certificate for AWR Devices (Rev. A) Jan 11, 2024
Application note Self-Calibration of mmWave Radar Devices (Rev. C) PDF | HTML Jan 11, 2023
Application note Interference Mitigation For AWR/IWR Devices (Rev. A) PDF | HTML Sep 22, 2022
Functional safety information Report on the Certificate Z10 088989 0023 Rev. 00 Feb 4, 2022
Application note mmWave Radar Radome Design Guide PDF | HTML Aug 17, 2021
Application note mmWave Production Testing Overview PDF | HTML Apr 10, 2021
Application note Power Management Optimizations - Low Cost LC Filter Solution (Rev. A) PDF | HTML Nov 11, 2020
White paper The fundamentals of millimeter wave radar sensors (Rev. A) Aug 27, 2020
Application note Programming Chirp Parameters in TI Radar Devices (Rev. A) Feb 13, 2020
Application note AWR1xx and AWR22xx Data Path Programmer’s Guide (Rev. A) Feb 13, 2020
Application note AWR1243 Bootloader Flow (Rev. B) Feb 6, 2020
Design guide Imaging Radar Using Cascaded mmWave Sensor Reference Design (Rev. A) Jul 25, 2019
Application note How to select the right proximity sensor technology Jul 19, 2019
Application note AWR2243 Cascade (Rev. B) PDF | HTML May 16, 2019
Application note MIMO Radar (Rev. A) Jul 26, 2018
White paper mmWave radar: Enabling greater intelligent autonomy at the edge Jun 6, 2018
Technical article Tips for designing a robust computer vision system for self-driving cars PDF | HTML May 9, 2018
Application note TI mmWave Radar sensor RF PCB Design, Manufacturing and Validation Guide May 7, 2018
Technical article Smart sensors are going to change how you drive (because eventually, you won’t) PDF | HTML Apr 25, 2018
Application note CMOS MMIC Ready for Road – A Technology Overview Feb 28, 2018
Technical article The picture of the distance: Detecting range to help mmWave sensors understand the PDF | HTML Feb 22, 2018
White paper Reliability advantages of TI flip-chip BGA packaging Jan 25, 2018
Technical article A smarter world will arrive in waves PDF | HTML Jan 9, 2018
White paper 77GHz single chip radar sensor enables automotive body and chassis applications Dec 12, 2017
Technical article CMOS technology enables the lowest power consumption mmWave sensors for automotive PDF | HTML Nov 29, 2017
Technical article mmWave fundamentals: Range, velocity and angle PDF | HTML Nov 1, 2017
Technical article Why are automotive radar systems moving from 24GHz to 77GHz? PDF | HTML Oct 25, 2017
White paper Moving from legacy 24GHz to state-of-the-art 77GHz radar Oct 6, 2017
White paper Cities grow smarter through innovative semiconductor technologies Jul 7, 2017
Technical article Giving cars advanced vision through TI mmWave sensors PDF | HTML May 16, 2017
More literature TI Resource Explorer (TIREX) mmWave Training Series May 15, 2017
Application note System Performance Measurement With the mmWave Sensor May 10, 2017
White paper Using a complex-baseband architecture in FMCW radar systems Apr 17, 2017
White paper TI smart sensors enable automated driving Apr 17, 2017
White paper AWR1243 sensor: Integrated 76- to 81-GHz radar front end for emerging ADAS apps Apr 17, 2017

Design & development

Power-supply solutions

Find available power-supply solutions for the AWR1243. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

AWR1243BOOST — AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

The AWR1243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR1243 mmWave sensing device.

AWR1243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DCA1000EVM — DCA1000 evaluation module for real-time data capture and streaming

The DCA1000 evaluation module (EVM) provides real-time data capture and streaming for two- and four-lane low-voltage differential signaling (LVDS) traffic from TI AWR and IWR radar sensor EVMs. The data can be streamed out via 1-Gbps Ethernet in real time to a PC running the MMWAVE-STUDIO tool for (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

HS-3P-77-3D-WGA-LOP-4X4 — Antenna design for ADAS radar sensors from HUBER+SUHNER

77GHz 3D waveguide antenna 4Tx4R - RF substrate independent solution family

HUBER+SUHNER has developed and manufactures a second-generation 3D metallized plastic waveguide antenna designed for RF substrate-independent solutions. This cutting-edge technology, enabled by proprietary interfaces, (...)

Supported products & hardware
Third-party accessory

GAPW-3P-ANTENNA — Antenna design for ADAS radar sensors from GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

From: Gapwaves
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

MMWAVE-STUDIO — mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Firmware

MMWAVE-DFP — mmWave device firmware package (DFP) for 1st-generation AWR1243 parts

mmWave –DFP is a device firmware package for TI’s 77GHz RF transceiver devices (AWR1243, AWR2243). This package provides firmware/ROM patches and API that provides seamless control and configuration for the RF operation in real-time from an external host device as well as allow periodic (...)

Supported products & hardware
GUI for evaluation module (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Simulation model

AWR1243 and AWR1443 IBIS Model

SWRM031.ZIP (1245 KB) - IBIS model
Supported products & hardware
Simulation model

AWR1243 BSDL Model (Rev. B)

SWRM035B.ZIP (274 KB) - BSDL model
Supported products & hardware
Design tool

MMWAVE-3P-SEARCH — mmWave radar sensors third-party search tool

TI has partnered with companies to offer a wide range of solutions using TI mmWave radar sensors and related services. These companies can accelerate your path to production using mmWave radar. Download this search tool to quickly browse our third-party solutions and find the right third-party to (...)

Supported products & hardware
Reference design

TIPA-050046 — mmWave AWR1642 and AWR1243 power-supply design with the LP87524J-Q1

This power supply design describes the optimized power management IC (PMIC) to power the AWR1642 and AWR1243 radar sensors. The technical reference manual is used as a reference for the LP87524B/J/P-Q1 default register bits after OTP memory is downloaded. These LP87524B/J/P-Q1 PMICs also showcases (...)

Supported products & hardware
Reference design

TIPA-050047 — mmWave AWR1642 and AWR1243 power-supply design with the LP87524P-Q1

This power supply design describes the optimized power management IC (PMIC) to power the AWR1642 and AWR1243 radar sensors. The technical reference manual is used as a reference for the LP87524B/J/P-Q1 default register bits after OTP memory is downloaded. These LP87524B/J/P-Q1 PMICs also showcases (...)

Supported products & hardware
Reference design

TIPA-050048 — mmWave AWR1642 and AWR1243 power-supply design with the LP87524B-Q1

This power supply design describes the optimized power management IC (PMIC) to power the AWR1642 and AWR1243 radar sensors. The technical reference manual is used as a reference for the LP87524B/J/P-Q1 default register bits after OTP memory is downloaded. These LP87524B/J/P-Q1 PMICs also showcases (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ABL) 161 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos