Product details

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 0.5 Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, Integrated ADC, Integrated LDO, Power Path Vin (min) (V) 3.4 Vin (max) (V) 6.1 Absolute max Vin (max) (V) 20 Control topology Linear Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.6 Control interface I2C Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 0.5 Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, Integrated ADC, Integrated LDO, Power Path Vin (min) (V) 3.4 Vin (max) (V) 6.1 Absolute max Vin (max) (V) 20 Control topology Linear Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.6 Control interface I2C Operating temperature range (°C) -40 to 85
DSBGA (YFP) 20 3.96 mm² 1.8 x 2.2
  • Linear battery charger with 1.25-mA to 500-mA fast charge current range
    • 0.5% Accurate I 2C programmable battery regulation voltage ranging from 3.6 V to 4.6 V in 10-mV steps
    • Configurable termination current supporting down to 0.5 mA
    • 20-V Tolerant input with typical 3.4-V to 6.2-V input voltage operating range
    • Programmable thermal charging profile, fully configurable hot, warm, cool and cold thresholds
  • Power Path management for powering system and charging battery
    • Dynamic power path management optimizes charging from weak adapters
    • Advanced I 2C control allows host to disconnect the battery or adapter as needed
  • I 2C Configurable load switch or up to 150-mA LDO output
    • Programmable range from 0.6 V to 3.7 V in 100-mV steps
  • Ultra low Iddq for extended battery life
    • 10-nA Ship mode battery Iq
    • 400-nA Iq While powering the system (PMID and VDD on)
  • One push-button wake-up and reset input with adjustable timers
    • Supports system power cycle and HW reset
  • 16-Bit ADC
    • Monitoring of charge current, battery thermistor and battery, input and system (PMID) voltages
    • General purpose ADC input
  • Always on 1.8-V VDD LDO supporting loads up to 10 mA
  • 20-Pin 2-mm x 1.6-mm CSP package
  • 12-mm 2 Total solution size
  • Linear battery charger with 1.25-mA to 500-mA fast charge current range
    • 0.5% Accurate I 2C programmable battery regulation voltage ranging from 3.6 V to 4.6 V in 10-mV steps
    • Configurable termination current supporting down to 0.5 mA
    • 20-V Tolerant input with typical 3.4-V to 6.2-V input voltage operating range
    • Programmable thermal charging profile, fully configurable hot, warm, cool and cold thresholds
  • Power Path management for powering system and charging battery
    • Dynamic power path management optimizes charging from weak adapters
    • Advanced I 2C control allows host to disconnect the battery or adapter as needed
  • I 2C Configurable load switch or up to 150-mA LDO output
    • Programmable range from 0.6 V to 3.7 V in 100-mV steps
  • Ultra low Iddq for extended battery life
    • 10-nA Ship mode battery Iq
    • 400-nA Iq While powering the system (PMID and VDD on)
  • One push-button wake-up and reset input with adjustable timers
    • Supports system power cycle and HW reset
  • 16-Bit ADC
    • Monitoring of charge current, battery thermistor and battery, input and system (PMID) voltages
    • General purpose ADC input
  • Always on 1.8-V VDD LDO supporting loads up to 10 mA
  • 20-Pin 2-mm x 1.6-mm CSP package
  • 12-mm 2 Total solution size

The BQ25157 is a highly integrated battery charge management IC that integrates the most common functions for wearable, portable and small medical devices, namely a charger, a regulated output voltage rail for system power, ADC for battery and system monitoring, a LDO, and push-button controller. The BQ25157 has the Input Supply Over Voltage Threshold (V OVP) threshold set to 6.2 V.

The BQ25157 IC integrates a linear charger with Power Path that enables quick and accurate charging for small batteries while providing a regulated voltage to the system. The regulated system voltage (PMID) output may be configured through I 2C based on the recommended operating condition of downstream IC’s and system loads for optimal system operation.

The device supports charge current up to 500 mA and supports termination current down to 0.5 mA for maximum charge. The battery is charged using a standard Li-Ion charge profile with three phases: pre-charge, constant current and constant voltage regulation.

The device integrates advanced power path management and control that allows the device to provide power to the system while charging the battery even with poor adapters. The host may also control the power path through I 2C allowing it to disconnect the input adapter and/or battery without physically removing them. The single push-button input eliminates the need of a separate button controller IC reducing the total solution footprint. The push-button input can be used for wake functions or to reset the system. A 16-bit ADC enables accurate battery voltage monitoring and can be used to enable a low Iq gauging to monitor battery health. It can also be used to measure the battery temperature using a thermistor connected to the TS pin as well as external system signals through the ADCIN pin. The low quiescent current during operation and shutdown enables maximum battery life. The input current limit, charge current, LDO output voltage, and other parameters are programmable through the I 2C interface making the BQ25157 a very flexible charging solution. A voltage-based JEITA compatible (or standard HOT/COLD) battery pack thermistor monitoring input (TS) is included that monitors battery temperature and automatically changes charge parameters to prevent the battery from charging outside of its safe temperature range. The temperature thresholds are also programable through I 2C allowing the host to customize the thermal charging profile. The charger is optimized for 5-V USB input, with 20-V absolute maximum tolerance to withstand line transients. The device also integrates a linear regulator to provide a quiet rail for radios or processors and can be independently sourced and controlled through I 2C.

The BQ25157 is a highly integrated battery charge management IC that integrates the most common functions for wearable, portable and small medical devices, namely a charger, a regulated output voltage rail for system power, ADC for battery and system monitoring, a LDO, and push-button controller. The BQ25157 has the Input Supply Over Voltage Threshold (V OVP) threshold set to 6.2 V.

The BQ25157 IC integrates a linear charger with Power Path that enables quick and accurate charging for small batteries while providing a regulated voltage to the system. The regulated system voltage (PMID) output may be configured through I 2C based on the recommended operating condition of downstream IC’s and system loads for optimal system operation.

The device supports charge current up to 500 mA and supports termination current down to 0.5 mA for maximum charge. The battery is charged using a standard Li-Ion charge profile with three phases: pre-charge, constant current and constant voltage regulation.

The device integrates advanced power path management and control that allows the device to provide power to the system while charging the battery even with poor adapters. The host may also control the power path through I 2C allowing it to disconnect the input adapter and/or battery without physically removing them. The single push-button input eliminates the need of a separate button controller IC reducing the total solution footprint. The push-button input can be used for wake functions or to reset the system. A 16-bit ADC enables accurate battery voltage monitoring and can be used to enable a low Iq gauging to monitor battery health. It can also be used to measure the battery temperature using a thermistor connected to the TS pin as well as external system signals through the ADCIN pin. The low quiescent current during operation and shutdown enables maximum battery life. The input current limit, charge current, LDO output voltage, and other parameters are programmable through the I 2C interface making the BQ25157 a very flexible charging solution. A voltage-based JEITA compatible (or standard HOT/COLD) battery pack thermistor monitoring input (TS) is included that monitors battery temperature and automatically changes charge parameters to prevent the battery from charging outside of its safe temperature range. The temperature thresholds are also programable through I 2C allowing the host to customize the thermal charging profile. The charger is optimized for 5-V USB input, with 20-V absolute maximum tolerance to withstand line transients. The device also integrates a linear regulator to provide a quiet rail for radios or processors and can be independently sourced and controlled through I 2C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet BQ25157 I2C Controlled 1-Cell 500-mA Linear Battery Charger With 10-nA Ship Mode, Power Path With Regulated System (PMID) Voltage, ADC, LDO and 6.2-V OVP datasheet (Rev. A) PDF | HTML 01 Aug 2023
Application note Designing the TS Pin Network for Battery Chargers with Current-Based Battery NTC Temperature Sensing PDF | HTML 22 Jun 2026
Application note Implementing 2-V Charge Inhibition PDF | HTML 31 May 2023
Application note State of Charge Estimation Using Smart Battery Charger PDF | HTML 11 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos