BQ25996
I²C, controlled, single-cell, 4:1, 16A, switched capacitor parallel battery
BQ25996
- 98.3% peak efficiency switched cap parallel charger supporting 1-cell battery and 16A fast charge
- Switched cap architecture with selectable and bi-directional 4:1, 3:1, 2:1 and 1:1 conversion ratios
- Provide gate drive signal for ACFET gate drive
- Low Power Mode pin for <5µA standby bias current
- Support wide range of input voltage
-
Up to 22V operational input voltage
-
Maximum 40V input voltage with optional external ACFET and 28V without external ACFET
-
- Integrated programmable protection features for safe operation
- Input over-voltage protections (VAC_OVP and VBUS_OVP) with external ACFET up to 40V
- Battery over-voltage protection (VBAT_OVP)
- Input over-current protection (IBUS_OCP)
- Output over-voltage protection (VOUT_OVP) and over-current protection (IBAT_OCP)
- Input under-current protection (IBUS_UCP) to detect adapter unplug and prevent boost-back
- Input and output short-circuit protections (IBUS_RCP and IBUS_SCP)
- Junction over-temperature protection (TDIE_FLT)
- Programmable settings for system optimization
- Interrupts and interrupt masks
- ADC readings and configuration
- Integrated 16-bit ADC for voltage, current and temperature monitoring
The BQ25996 is a 98.3% peak efficiency, 16A battery charging solution using dual-phase switched cap architecture for 1-cell Li-ion battery. The switched cap architecture allows the cable current to be one quarter, one third, or one half of the charging current depending on converter mode and input voltage, reducing the cable power loss and limiting temperature rise. The dual-phase architecture increases charging efficiency and reduces the input and output cap requirements. When used with a main charger such as BQ25790, the system enables the fast charging at the very low power loss from pre-charge through constant current (CC), constant voltage (CV), and termination.
The BQ25996 also supports bypass mode charge through internal MOSFETs.
The device supports control and driver for external N-FETs or a single N-FET relative to a CMSRC regulation pin.
Request more information
The full data sheet is available. Request now
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | BQ25996 I2 C Controlled 1-Cell 16A Switched Cap Parallel Battery Charger datasheet | PDF | HTML | 10 Jun 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| DSBGA (YFF) | 80 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.