A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ27Z561-R2 ACTIVE Impedance track battery gas gauge solution for 1-series cell li-ion battery packs SHA-256 authentication, low-voltage (2.0 V), black box recorder, enhanced charging algorithm

Product details

Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells Single Cell Communication interface HDQ, I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm, SHA-256 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells Single Cell Communication interface HDQ, I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm, SHA-256 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YPH) 12 2.8896 mm² 2.064 x 1.4
  • Supports high-side and low-side current sense resistors: down to 1mΩ
  • Supports pack-side gauging including enhanced state of health (SOH) algorithm
  • Fast QMAX update option based on predicted OCV
  • SHA-256 authentication responder for increased battery pack security
  • Sophisticated charge algorithms:
    • JEITA
    • Enhanced charging
    • RSOC charging compensation option
  • Two independent ADCs
    • Support for simultaneous current and voltage sampling
    • High-accuracy coulomb counter with input offset error: < 1 µV (typical)
  • Low-voltage operation: 2V
  • Wide-range current applications: 1mA to > 5A
  • Active high or low pulse or level interrupt pin
  • Supports battery trip point (BTP)
  • Reduced power modes (typical battery pack operating range conditions)
    • Typical SLEEP mode: < 11µA
    • Typical DEEP SLEEP mode: < 9µA
    • Typical OFF mode: < 1.9µA
  • Internal and external temperature sense functions
  • Diagnostic lifetime data monitor and black box recorder
  • 400kHz I2C bus communications interface for high-speed programming and data access
  • HDQ one-wire for communication with host
  • Compact 12-pin DSBGA package (YPH)
  • Supports high-side and low-side current sense resistors: down to 1mΩ
  • Supports pack-side gauging including enhanced state of health (SOH) algorithm
  • Fast QMAX update option based on predicted OCV
  • SHA-256 authentication responder for increased battery pack security
  • Sophisticated charge algorithms:
    • JEITA
    • Enhanced charging
    • RSOC charging compensation option
  • Two independent ADCs
    • Support for simultaneous current and voltage sampling
    • High-accuracy coulomb counter with input offset error: < 1 µV (typical)
  • Low-voltage operation: 2V
  • Wide-range current applications: 1mA to > 5A
  • Active high or low pulse or level interrupt pin
  • Supports battery trip point (BTP)
  • Reduced power modes (typical battery pack operating range conditions)
    • Typical SLEEP mode: < 11µA
    • Typical DEEP SLEEP mode: < 9µA
    • Typical OFF mode: < 1.9µA
  • Internal and external temperature sense functions
  • Diagnostic lifetime data monitor and black box recorder
  • 400kHz I2C bus communications interface for high-speed programming and data access
  • HDQ one-wire for communication with host
  • Compact 12-pin DSBGA package (YPH)

The Texas Instruments BQ27Z561-R1 Impedance Track™ gas gauge solution is a highly integrated, accurate 1-series cell gas gauge with a flash programmable custom reduced instruction-set CPU (RISC) and SHA-256 authentication for Li-ion and Li-polymer battery packs. The 1-series cell capability includes parallel cells for increased capacity.

The BQ27Z561-R1 gas gauge communicates using I2C-compatible and HDQ one-wire interfaces and includes several key features that can help facilitate accurate gas gauging applications. Integrated temperature sense functions (internal and external options) enable system and battery temperature measurements.

The integrated SHA-256 functionality helps enable secure identification between systems and packs. The interrupt and BTP functions facilitate the BQ27Z561-R1 device to inform the system when a specific state-of-charge (SOC), voltage, or temperature condition occurs. The low-voltage operation enables the system to continue monitoring the battery even in deeply discharged conditions. During low-activity situations, the device can be set to the low power coulomb counting (CC) mode, which enables the device to continue coulomb counting while significantly reducing operating current.

The Texas Instruments BQ27Z561-R1 Impedance Track™ gas gauge solution is a highly integrated, accurate 1-series cell gas gauge with a flash programmable custom reduced instruction-set CPU (RISC) and SHA-256 authentication for Li-ion and Li-polymer battery packs. The 1-series cell capability includes parallel cells for increased capacity.

The BQ27Z561-R1 gas gauge communicates using I2C-compatible and HDQ one-wire interfaces and includes several key features that can help facilitate accurate gas gauging applications. Integrated temperature sense functions (internal and external options) enable system and battery temperature measurements.

The integrated SHA-256 functionality helps enable secure identification between systems and packs. The interrupt and BTP functions facilitate the BQ27Z561-R1 device to inform the system when a specific state-of-charge (SOC), voltage, or temperature condition occurs. The low-voltage operation enables the system to continue monitoring the battery even in deeply discharged conditions. During low-activity situations, the device can be set to the low power coulomb counting (CC) mode, which enables the device to continue coulomb counting while significantly reducing operating current.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet BQ27Z561-R1 Impedance Track™ Battery Gas Gauge Solution for 1-Series Cell Li-Ion Battery Packs datasheet (Rev. C) PDF | HTML 30 Sep 2025
Application note How to Create and Program Authentication Keys into TI Battery Fuel Gauges PDF | HTML 05 Mar 2025
Application note BQ27Z561-R1 to BQ27Z561-R2 Change List 26 Feb 2020
Technical article Get smart: How intelligent battery gauges improve battery life in continuous gluco PDF | HTML 19 Apr 2019
Application note BQ27Z561 to BQ27Z561-R1 Change List 18 Apr 2019
User guide BQ27Z561-R1 Technical Reference Manual 26 Mar 2019
Application note Achieving The Successful Learning Cycle 19 Jun 2018
Application note Simple Guide to Chemical ID Selection Tool (GPC) (Rev. A) 05 Jun 2018
User guide Simple Guide to CEDV Data Collection for Gauging Parameter Calculator (GPC) (Rev. B) 30 Jan 2018
Application note Gauge Communication 12 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ27Z561EVM-011 — BQ27Z561 1S-cell programmable battery manager Evaluation module

This evaluation module (EVM) is a complete evaluation system for the BQ27Z561 battery management system. The EVM includes a BQ27Z561 integrated circuit (IC) and all other components necessary to monitor and predict capacity and other parameters of a 1-series Li-ion or Li-polymer battery pack. The (...)

User guide: PDF | HTML
Not available on TI.com
Application software & framework

BQSTUDIO — Battery Management Studio (bqStudio) Software

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)
Software programming tool

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
  • BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330
  • BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology
  • BQ20Z45 SBS 1.1 compliant Gas Gauge with Impedance Track Technology and Advanced Charging Algorithm
  • BQ20Z70-V150 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology
  • BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330
  • BQ20Z80 SBS 1.1-compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312
  • BQ20Z80-V102 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology
  • BQ20Z80-V110 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology with FW v1.10
  • BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A
  • BQ27505-J2 System-side Impedance Track™; fuel gauge with FW v2.15
  • BQ27505-J3 System-side Impedance Track™; fuel gauge with FW v2.20
  • BQ27505-J4 System-side Impedance Track™; fuel gauge with FW v2.24
  • BQ27505-J5 System-side Impedance Track™; fuel gauge with FW v2.29
  • BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO.
  • BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection
  • BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller
  • BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger
  • BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge
  • BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package
  • BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector
  • BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge
  • BQ27Z558 Single-cell Impedance Track™ technology gas gauge with 1.2V IO support
  • BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series
  • BQ27Z561-R1 Impedance Track™ battery gas gauge solution for 1-series cell Li-ion battery packs
  • BQ27Z561-R2 Impedance track battery gas gauge solution for 1-series cell li-ion battery packs
  • BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector
  • BQ27Z758 1-series Impedance Track™ battery fuel gauge and protection with true 0V charging
  • BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs
  • BQ28Z610-R1 Battery fuel gauge with integrated protector for 1-2 series packs
  • BQ28Z620 Battery fuel gauge with integrated protector for 1-series to 2 series packs with 1.2-V I/O
  • BQ3050 SBS 1.1-compliant 2-s to 4-s battery gas gauge & protection
  • BQ3055 2-series, 3-series, and 4-series Li-ion battery pack manager
  • BQ3060 SBS 1.1-compliant gas gauge and protector
  • BQ30Z554-R1 2 series, 3 series, and 4 series Li-ion battery pack manager
  • BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module
  • BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge
  • BQ34Z100 1-s to 16-s Impedance Track™ fuel gauge | battery gas gauge
  • BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge
  • BQ34Z100-R2 Multichemistry Impedance Track™ stand-alone fuel gauge
  • BQ34Z110 Wide range fuel gauge with Impedance Track™; for lead acid batteries | battery gas gauge
  • BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor
  • BQ4050 1-4 series CEDV battery fuel (gas) gauge
  • BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge
  • BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0
  • BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0
  • BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family
  • BQ78350-R1 CEDV li-ion gas gauge and battery management controller
  • BQ78350-R1A CEDV li-ion gas gauge and battery management controller
Hardware development
Evaluation board
  • ADVANCED-BQMTESTER Texas Instruments Advanced bqMTester Multi-Station Test and Program Board
  • BQ27510EVM System-Side Single-Cell Impedance Track™ Technology Evaluation Module  | Battery Fuel Gauge
  • BQ27520EVM System-Side Impedance Track™ Battery Fuel Gauge Evaluation Module | Gas Gauge
  • BQ27530EVM BQ27530EVM System-Side Impedance-Track Fuel (Gas) Gauge Direct Battery Connection Evaluation Module
  • BQ27531EVM Battery Management Unit Impedance Track Fuel (Gas) Gauge Charger Controller Evaluation Module
  • BQ27532EVM-656 Battery Charging Solution Evaluation Module
  • BQ27542EVM Li-ion Battery Fuel Gauge Evaluation Module
  • BQ27546EVM-702 bq27546 Gas Gauge with Impedance Track™ Technology
  • BQ27741EVM BQ27741EVM Pack-Side Impedance Track Fuel (Gas) Gauge Integrated Protector Evaluation Module
  • BQ27742EVM bq27742-G1 Single Cell Li-ion Battery Fuel (Gas) Gauge Programmable Evaluation Module
  • BQ27750EVM-837 BQ27750 1-Cell Programmable Battery Manager Evaluation Module
  • BQ27Z558EVM-084 BQ27Z558 evaluation module for single-cell Impedance Track™ technology gas gauge
  • BQ27Z561EVM-011 BQ27Z561 1S-cell programmable battery manager Evaluation module
  • BQ27Z746EVM-047 BQ27Z746 evaluation module Impedance Track™ technology battery gas gauge with protection solution
  • BQ28Z610EVM-532 BQ28Z610 1-Cell to 2-Cell Programmable Battery Manager Evaluation Module
  • BQ28Z620EVM-071 BQ28Z620 evaluation module for one- or two-series cell Li-Ion Impedance Track™ battery fuel gauge
  • BQ3050EVM-001 bq3050EVM SBS 1.1 Compliant Advanced Gas Gauge EVM
  • BQ34110EVM-796 bq34110 Multi-Chemistry CEDV Battery Gas Gauge for Rarely Discharged Applications Evaluation Module
  • BQ34210IQ1EVM-826 bq34210-Q1 Evaluation Module for System Side CEDV Fuel Gauge
  • BQ34Z100EVM Bq34z100EVM 1s to 16s Impedance Track Fuel Gauge Battery Evaluation Module | Gas Gauge Battery
  • BQ35100EVM-795 bq35100 Lithium Primary Cell Evaluation Module Using End-of-Service Monitor Gas Gauging
  • BQ4050EVM-561 1 Series, 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module
  • BQ40Z50EVM-561 BQ40Z50 evaluation board 
  • BQ40Z60EVM-578 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module
  • BQ40Z80EVM-020 BQ40Z80 2s-7s Battery Gauge Evaluation Module
  • BQMTESTER BQMTESTER Multi Channel Test and Program Board
  • MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver
Software
Application software & framework
  • BQ-HI-PRODUCTION Production Application Software for Hi-Cell Count Battery Fuel (Gas) Gauges
  • BQ27Z561-R2-DEVICE-FW BQ27Z561 firmware: impedance track battery gas gauge solution for 1-s cell li-ion battery
  • BQEVSW BQ evaluation software (BQEVSW) v0.0.92 for BQ30Z554-R1
  • BQPRODUCTION Production tool for fourth generation multicell battery fuel (gas) gauges
  • BQPRODUCTION-SINGLECELL Production Software for Single Cell Battery Fuel (Gas) Gauges
  • BQSTUDIO Battery Management Studio (bqStudio) Software
Support software
Software programming tool
Firmware
Download options
Software programming tool

BQ-PRODUCTION-SINGLE-CELL-SW Production software for single cell battery fuel (gas) gauges

SingleCellbqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI's battery battery management products. This includes features that allow writing a golden image followed by different (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
  • BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge
  • BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series
  • BQ27Z561-R1 Impedance Track™ battery gas gauge solution for 1-series cell Li-ion battery packs
  • BQ27Z561-R2 Impedance track battery gas gauge solution for 1-series cell li-ion battery packs
Hardware development
Evaluation board
  • BQ27320EVM-766 bq27320 System-Side Fuel Gauge with Integrated LDO Evaluation Module
  • BQ27Z561EVM-011 BQ27Z561 1S-cell programmable battery manager Evaluation module
Software
Application software & framework
  • BQSTUDIO Battery Management Studio (bqStudio) Software
  • BQ27Z561-R2-DEVICE-FW BQ27Z561 firmware: impedance track battery gas gauge solution for 1-s cell li-ion battery
Download options
Software programming tool

BQKEYPROGRAMMER — Program Key Software for Battery Fuel Gauges

Several TI Fuel Gauge products support authentication for anti-counterfeit protection of battery packs. The selection of the battery authentication scheme between SHA and ECC is left to the user to decide. bqKeyPackager is provided to package the key, and bqKeyProgrammer is provided to program the (...)
Support software

BQ27Z561-R2-DEVICE-FW BQ27Z561 Firmware

The BQ27Z561-R2-DEVICE-FW is a firmware (FW) release that can be flashed onto any existing hardware such as the BQ27Z561 or BQ27Z561-R1 product. The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
  • BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series
  • BQ27Z561-R1 Impedance Track™ battery gas gauge solution for 1-series cell Li-ion battery packs
  • BQ27Z561-R2 Impedance track battery gas gauge solution for 1-series cell li-ion battery packs
Software
Application software & framework
Package Pins CAD symbols, footprints & 3D models
DSBGA (YPH) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos