Rating
Catalog
Number of series cells (max)
4, 5
Number of series cells (min)
3, 4, 5
Features
Cell balancing, FET drive, Open wire (OW), Over-temperature (OT), Overcurrent during charge (OCC), Overcurrent during discharge (OCD), Overvoltage, Short-circuit Discharge (SCD), Stackable, Under-temperature (UT), Undervoltage
Function
Protection
Operating current (typ) (µA)
8
Vin (max) (V)
25
Overvoltage protection
3.8, 4.2, 4.25, 4.275, 4.3
Operating temperature range (°C)
-40 to 85
Battery overvoltage protection (min) (V)
3
Battery overvoltage protection (max) (V)
4.575
Rating
Catalog
Number of series cells (max)
4, 5
Number of series cells (min)
3, 4, 5
Features
Cell balancing, FET drive, Open wire (OW), Over-temperature (OT), Overcurrent during charge (OCC), Overcurrent during discharge (OCD), Overvoltage, Short-circuit Discharge (SCD), Stackable, Under-temperature (UT), Undervoltage
Function
Protection
Operating current (typ) (µA)
8
Vin (max) (V)
25
Overvoltage protection
3.8, 4.2, 4.25, 4.275, 4.3
Operating temperature range (°C)
-40 to 85
Battery overvoltage protection (min) (V)
3
Battery overvoltage protection (max) (V)
4.575