BQ79631-Q1
Automotive high-voltage battery pack monitor with voltage, current and insulation resistance sensing
A newer version of this product is available
Similar functionality to the compared device
BQ79631-Q1
- Qualified for automotive applications
- AEC-Q100 Qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation to aid ISO 26262 system design
- Systematic capability up to ASIL D
- Hardware capability up to ASIL D
- Differential voltage measurements with integrated filtering
- Pack+ , Fuse, Link±, Charge± measure
- Isolation resistance voltage measurement
- Integrated precision current measurement
- Support low-side shunt resistor
- Insulation resistance monitoring capability
- 8 GPIO inputs as IO, SPI, ADC, and temperature sense
- Isolated differential daisy-chain communication with optional ring architecture
- Simplifies BJB/BDU system by eliminating safety MCU, CAN transceivers, and multi-wire interface
- UART host interface
- Synchronized current and voltage measurements
- Stackable as well as syncs with other cell and UI monitors 16S (BQ79616-Q1, BQ79656-Q1), 14S (BQ79614-Q1, BQ79654-Q1), 12S (BQ79612-Q1, BQ79652-Q1) and BQ79631
- Built-in SPI master
BQ79631-Q1 provides high-accuracy measurement capable of measuring divided down voltages from high voltage nodes such as Pack+ (HV Battery Positive terminal), Fuse, Charge (Port), Link (Load) in a battery junction box (BJB) or battery disconnect unit (BDU) system. Key voltage measurements can make use of the integrated digital low-pass filters. The device has a highly accurate integrated current sense ADC capable of measuring current in low-side shunt resistor. The device is capable of measuring the insulation resistance with internal ADC and able to control any switching scheme needed for this measurement. There are eight GPIOs/auxillary inputs that can be used for thermistor measurement, driving relays, measuring voltages, and being a master SPI interface to peripheral SPI devices. The isolated bi-directional daisy-chain ports support both capacitor or transformer based isolation. The device also supports communication over UART.
Host communication to the BQ79631-Q1 can be connected via the devices dedicated UART interface or through a communication bridge device, BQ79600-Q1. Additionally, an isolated, differential daisy-chain communication interface allows the host to communicate with the other UIR monitors and even cell monitors over a single interface. In the event of a communication line break, the daisy-chain communication interface is configurable to a ring architecture that allows the host to talk to devices at either end of the stack.
Request more information
The full data sheet and other information are available. Request now
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | BQ79631-Q1 UIR Sensor with Voltage, Current, and Insulation Resistance Monitoring in EV/BMS HV Automotive Applications datasheet (Rev. A) | PDF | HTML | 09 Nov 2023 |
| Application note | BQ79616-Q1 Software Design Reference (Rev. B) | PDF | HTML | 21 Aug 2023 | |
| Technical article | How to design an intelligent battery junction box for advanced EV battery manageme | PDF | HTML | 04 Jan 2023 | |
| Technical article | Intelligent junction box with voltage and current synchronization in EVs | PDF | HTML | 08 Apr 2022 | |
| Certificate | BQ79631EVM-039 EU RoHS Declaration of Conformity (DoC) | 09 Jun 2021 | ||
| User guide | BQ79616-Q1 and BQ75614-Q1 Graphical User Interface (GUI) User's Guide | 14 Dec 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ7X61X-Q1-DEVELOPMENT — BQ7x61x-Q1 development files
Supported products & hardware
BQ7X61X-Q1-FMEDA — BQ7x61x-Q1 FMEDA files
Supported products & hardware
BQ7X61X-Q1-FUNCTIONAL-SAFETY-DOCS — BQ7x61x-Q1 functional safety documents
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTQFP (PAP) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.