BQ79735B-Q1
Automotive 6-S battery junction box current sense UIR sensor with vertical interface
BQ79735B-Q1
- AEC-Q100 qualified –40°C to +125°C
- Functional safety - compliant
- Documentation to aid ISO 26262 system design
- Systematic capability up to ASIL D
- Hardware capability up to ASIL D
- 17 single-ended voltage channels
- High voltage pack, link, charge measurement accuracy update to 0.2%
- Pack and cell sync to 64uS
- 15 GPIO inputs as IO, I2C, SPI, ADC and temp sense
- Dedicated MOSFET switch drive pins
- Intelligent SPI contoller HUB
- Support multiple SPI peripheral devices
- HW pin to trigger contactor drivers and Pyro Fuse drivers
- Stackable and register map compatible with with cell monitors like the 18S (BQ79718)
The BQ79735B-Q1 device can be used to measure divided down high voltage nodes in a battery system. The device can measure voltage across Fuse, Contactors and check isolation voltage in battery junction box (BJB) system. There are 15 GPIOs/auxiliary inputs that can be used for HV measurements, thermistor measurements and driving relays. There are 4 SW outputs that can be used to drive MOSFET switches in the measurement path. The device can function as a SPI HUB and interface with up to 8 separate SPI devices/groups. The isolated bi-directional daisy chain ports support both capacitor and transformer based isolation. The device can also communicate with MCU over SPI.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | BQ79735B-Q1 Pack Voltage and Isolation Resistance Monitor for HV Automotive BMS Applications datasheet | PDF | HTML | 11 Dec 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ7973XB-Q1-DESIGN — Secure resource folder of BQ7973XB-Q1
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTQFP (PHP) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.