Product details

Configuration 8:1 Number of channels 2 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 5 Supply current (typ) (µA) 0.08 Bandwidth (MHz) 20 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (A) 0.01 Rating Military Drain supply voltage (max) (V) 18 Supply voltage (max) (V) 18 Negative rail supply voltage (max) (V) 0
Configuration 8:1 Number of channels 2 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 5 Supply current (typ) (µA) 0.08 Bandwidth (MHz) 20 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (A) 0.01 Rating Military Drain supply voltage (max) (V) 18 Supply voltage (max) (V) 18 Negative rail supply voltage (max) (V) 0
CDIP (J) 24 425.45 mm² 31.75 x 13.4
  • High-voltage types (20V rating)
    • CD4067B – single 16-channel multiplexer or demultiplexer
  • Low ON resistance: 125Ω (typ) over 15Vp-p signal-input range for VDD–VSS = 15V
  • High OFF resistance: channel leakage of ±10pA (typ) at VDD – VSS = 10V
  • Matched switch characteristics: RON = 5Ω (typ) for VDD – VSS = 15V
  • Very low quiescent power dissipation under all digital-control input and supply conditions: 0.2µW (typ) at VDD – VSS = 10V
  • Binary address decoding on chip
  • 5V, 10V, and 15V parametric ratings
  • 100% tested for quiescent current at 20V
  • Standardized symmetrical output characteristics
  • Maximum input current of 1µA at 18V over full package temperature range: 100nA at 18V and 25°C
  • Meets all requirements of JEDEC tentative standard No. 13-B, Standard Specifications for Description of "B" Series CMOS Devices
  • High-voltage types (20V rating)
    • CD4067B – single 16-channel multiplexer or demultiplexer
  • Low ON resistance: 125Ω (typ) over 15Vp-p signal-input range for VDD–VSS = 15V
  • High OFF resistance: channel leakage of ±10pA (typ) at VDD – VSS = 10V
  • Matched switch characteristics: RON = 5Ω (typ) for VDD – VSS = 15V
  • Very low quiescent power dissipation under all digital-control input and supply conditions: 0.2µW (typ) at VDD – VSS = 10V
  • Binary address decoding on chip
  • 5V, 10V, and 15V parametric ratings
  • 100% tested for quiescent current at 20V
  • Standardized symmetrical output characteristics
  • Maximum input current of 1µA at 18V over full package temperature range: 100nA at 18V and 25°C
  • Meets all requirements of JEDEC tentative standard No. 13-B, Standard Specifications for Description of "B" Series CMOS Devices

CD40x7B CMOS analog multiplexers or demultiplexers are digitally controlled analog switches having low ON impedance, low OFF leakage current, and internal address decoding. When these devices are used as demultiplexers, the channel in or out terminals are the outputs and the common out or in terminals are the inputs. In addition, the ON resistance is relatively constant over the full input-signal range.

The CD4067B is a 16-channel multiplexer with four binary control inputs, A, B, C, D, and an inhibit input, arranged so that any combination of the inputs selects one switch.

A logic "1" present at the inhibit input turns all channels off.

The CD40x7B types are supplied in 24-lead hermetic dual-in-line ceramic packages (F3A suffix), 24-lead dual-in-line plastic packages (E suffix), 24-lead small-outline packages (M, M96, and NSR suffixes), and 24-lead thin shrink small-outline packages (P and PWR suffixes).

CD40x7B CMOS analog multiplexers or demultiplexers are digitally controlled analog switches having low ON impedance, low OFF leakage current, and internal address decoding. When these devices are used as demultiplexers, the channel in or out terminals are the outputs and the common out or in terminals are the inputs. In addition, the ON resistance is relatively constant over the full input-signal range.

The CD4067B is a 16-channel multiplexer with four binary control inputs, A, B, C, D, and an inhibit input, arranged so that any combination of the inputs selects one switch.

A logic "1" present at the inhibit input turns all channels off.

The CD40x7B types are supplied in 24-lead hermetic dual-in-line ceramic packages (F3A suffix), 24-lead dual-in-line plastic packages (E suffix), 24-lead small-outline packages (M, M96, and NSR suffixes), and 24-lead thin shrink small-outline packages (P and PWR suffixes).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CD40x7B CMOS Analog Multiplexers or Demultiplexers datasheet (Rev. D) PDF | HTML 09 Aug 2024

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​