DAC39RF20
16-bit, 2-channel, 44GSPS 20GHz analog bandwidth RF-sampling digital-to-analog converter
DAC39RF20
- 16-bit Multi-Nyquist DAC core
- DAC sample rate:
- NRZ, RF Modes: 22GSPS
- DES2xL, DES2xH modes: 44GSPS
- Maximum input data rate:
- 12-bit, Dual channel: 21GSPS/ch
- 16-bit, Dual channel: 15.75GSPS/ch
- 16-bit, Single channel: 22GSPS
- -3dB Output Bandwidth: 22GHz
- Performance at fOUT = 8.9GHz, DES2XL, IOUT=40mA
- Noise floor (small signal, DEM/Dither off): –162dBFS/Hz
- SFDR (-0.1dBFS): –64dBc
- IMD3 (-7dBFS each tone) : –67dBc
- Additive phase noise, 10kHz offset: -133dBc/Hz
- Optional PLL/VCO for DAC clock generation
- Four integrated digital up-converters (DUC)
- Interpolation: 1x, 4x, 6x, 8x to 256x
- Complex baseband DUC for I/Q output
- Complex to real upconversion for direct RF sampling
- 64-bit frequency resolution NCOs
- Phase continuous, synchronous and reset options with frequency hopping
- Programmable FIR equalizer at DUC input or DAC input
- Direct digital synthesis (DDS) functions
- Four piecewise linear waveform generators
- 16 Prestored waveforms
- 256 Total vectors
- Automatic or synchronous external triggers
- Frequency, amplitude, phase interface streaming
- Four piecewise linear waveform generators
- JESD204C Interface
- 16 Lanes at up to 32.5Gbps
- Class C-S, subclass-1 compatible
- Automatic clock and SYSREF calibration and tracking
The DAC39RF20 is a single and dual channel digital-to-analog converter (DAC) with 16-bit resolution. With an external full rate clock, the devices support 22GSPS with single edge sampling modes (NRZ and RF) and 44GSPS in dual edge sampling modes (DES2XL, DES2XH). When using the internal PLL/VCO, the devices support 17GSPS with single edge sampling modes (NRZ and RF) and 34GSPS in dual edge sampling modes (DES2XL, DES2XH). The devices can be used as noninterpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate for two channels is 21GSPS (12-bit resolution) or 15.75GSPS (16-bit resolution). The maximum rate for one channel is 22GSPS (16-bit resolution). The device can generate signals greater than 10GHz bandwidth at frequencies exceeding 20GHz, enabling direct sampling through Ku band.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DAC39RF20: 22GSPS or 44GSPS, 16-Bit, Single and Dual Channel, Multi-Nyquist Digital-to-Analog Converter (DAC) with JESD204C Interface datasheet (Rev. A) | PDF | HTML | 21 Apr 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC39RF20EVM — DAC39RF20 evaluation module
The DAC39RF20EVM is an evaluation module (EVM) for evaluating the DAC39RF20 family of digital-to-analog converters (DACs) from Texas Instruments. The EVM can be used to evaluate the performance of the DAC up to 22GSPS sampling rate. The EVM is designed to work with the field-programmable gate array (...)
DAC39RF20-LATENCY-CALC — DAC39RF20 Latency Calculator
Supported products & hardware
DAC39RF2X-DC-INTERFACE-CALC — DAC39RF2X DC Interface calculator
Supported products & hardware
DAC39RF2X-SYSREF-FREQ-CALC — DAC39RF2X SYSREF Frequency Calculator
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| FCCSP (ANH) | 289 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.