Resolution (Bits)
16
Number of DAC channels
1
Interface type
JESD204B, JESD204C
Sample/update rate (Msps)
10400, 20800
Features
Bypass Mode, Differential Outputs, Direct Digital Synthesis (DDS) - NCO, High Dynamic Range, High Performance, Internal Reference, Multi-device sync, Space Qualified, Ultra High Speed
Rating
Space
Interpolation
128x, 12x, 16x, 192x, 1x, 24x, 256x, 2x, 32x, 3x, 48x, 4x, 64x, 6x, 8x, 96x
Power consumption (typ) (mW)
2800
SFDR (dB)
85
Architecture
Current Source
Operating temperature range (°C)
-55 to 125
Reference type
Ext, Int
Resolution (Bits)
16
Number of DAC channels
1
Interface type
JESD204B, JESD204C
Sample/update rate (Msps)
10400, 20800
Features
Bypass Mode, Differential Outputs, Direct Digital Synthesis (DDS) - NCO, High Dynamic Range, High Performance, Internal Reference, Multi-device sync, Space Qualified, Ultra High Speed
Rating
Space
Interpolation
128x, 12x, 16x, 192x, 1x, 24x, 256x, 2x, 32x, 3x, 48x, 4x, 64x, 6x, 8x, 96x
Power consumption (typ) (mW)
2800
SFDR (dB)
85
Architecture
Current Source
Operating temperature range (°C)
-55 to 125
Reference type
Ext, Int