DAC7760

ACTIVE

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Current, Buffered Voltage Output voltage range (V) -10 to 10, -11 to 11, -5 to 5, -5.5 to 5.5, 0 to 10, 0 to 11, 0 to 5, 0 to 5.5 INL (max) (±LSB) 3 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Catalog Features Current Output, Low Power Sample/update rate (Msps) 0.04 Power consumption (typ) (mW) 135 Operating temperature range (°C) -40 to 125 Product type Special-function DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Current, Buffered Voltage Output voltage range (V) -10 to 10, -11 to 11, -5 to 5, -5.5 to 5.5, 0 to 10, 0 to 11, 0 to 5, 0 to 5.5 INL (max) (±LSB) 3 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Catalog Features Current Output, Low Power Sample/update rate (Msps) 0.04 Power consumption (typ) (mW) 135 Operating temperature range (°C) -40 to 125 Product type Special-function DAC
VQFN (RHA) 40 36 mm² (6 mm × 6 mm) HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Current output: 4 mA to 20 mA; 0 mA to 20 mA; 0 mA to 24 mA
  • Voltage output:
    • 0 V to 5 V; 0 V to 10 V; ±5 V; ±10 V
    • 0 V to 5.5 V; 0 V to 11 V; ±5.5 V; ±11 V (10% overrange)
  • ±0.1% FSR total unadjusted error (TUE) maximum
  • DNL: ±1 LSB maximum
  • Simultaneous voltage and current output
  • Internal 5-V reference (10 ppm/°C, maximum)
  • Internal 4.6-V power-supply output
  • Reliability features:
    • CRC check and watchdog timer
    • Thermal alarm
    • Open alarm, short current limit
  • Wide temperature range: –40°C to 125°C
  • Packages: 6-mm × 6-mm 40-pin VQFN and 24-pin HTSSOP
  • Current output: 4 mA to 20 mA; 0 mA to 20 mA; 0 mA to 24 mA
  • Voltage output:
    • 0 V to 5 V; 0 V to 10 V; ±5 V; ±10 V
    • 0 V to 5.5 V; 0 V to 11 V; ±5.5 V; ±11 V (10% overrange)
  • ±0.1% FSR total unadjusted error (TUE) maximum
  • DNL: ±1 LSB maximum
  • Simultaneous voltage and current output
  • Internal 5-V reference (10 ppm/°C, maximum)
  • Internal 4.6-V power-supply output
  • Reliability features:
    • CRC check and watchdog timer
    • Thermal alarm
    • Open alarm, short current limit
  • Wide temperature range: –40°C to 125°C
  • Packages: 6-mm × 6-mm 40-pin VQFN and 24-pin HTSSOP

The DACx760 are precision, fully integrated, 12-bit and 16-bit digital-to-analog converters (DACs) designed to meet the requirements of industrial process-control applications. These devices are programmable as a current output with a range of 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA; or as a voltage output with a range of 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V with a 10% overrange (0 V to 5.5 V, 0 V to 11 V, ±5.5 V, or ±11 V). Both current and voltage outputs can be simultaneously enabled while being controlled by one data register.

These devices include a power-on-reset function for powering up in a known state (both IOUT and VOUT are disabled and in a Hi-Z state). The CLR and CLR-SEL pins set the voltage outputs to zero-scale or midscale, and the current output to the low end of the range if the output is enabled. Zero and gain registers can be programmed to digitally calibrate the device in the end system. The output slew rate is also programmable by register. These devices can superimpose an external HART signal on the current output, and operate with either a single 10-V to 36-V supply, or dual supplies of up to ±18 V.

The DACx760 are precision, fully integrated, 12-bit and 16-bit digital-to-analog converters (DACs) designed to meet the requirements of industrial process-control applications. These devices are programmable as a current output with a range of 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA; or as a voltage output with a range of 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V with a 10% overrange (0 V to 5.5 V, 0 V to 11 V, ±5.5 V, or ±11 V). Both current and voltage outputs can be simultaneously enabled while being controlled by one data register.

These devices include a power-on-reset function for powering up in a known state (both IOUT and VOUT are disabled and in a Hi-Z state). The CLR and CLR-SEL pins set the voltage outputs to zero-scale or midscale, and the current output to the low end of the range if the output is enabled. Zero and gain registers can be programmed to digitally calibrate the device in the end system. The output slew rate is also programmable by register. These devices can superimpose an external HART signal on the current output, and operate with either a single 10-V to 36-V supply, or dual supplies of up to ±18 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DAC8760 ACTIVE 16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications 16-bit device
Same functionality with different pin-out to the compared device.
DAC7750 ACTIVE 12-bit, single-channel, programmable current output DAC for 4-20mA current loop applications Current output only device

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC7760EMC-EVM — DAC7760 Enhanced Evaluation Module

 

The DAC7760EMC-EVM (EMC enhanced evaluation module) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC7760 (12-bit, Voltage Output  & Current Output DAC) in harsh industrial environments. The EVM is a complete evaluation kit that (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DAC7760EVM — DAC7760 12-Bit Programmable-Current and Voltage-Output DAC Evaluation Module

The DAC7760EVM (evaluation module) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC7760 (12-bit, Voltage Output & Current Output DAC). The EVM is a complete evaluation kit that includes a USB-based motherboard called the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SBOC433 — DAC7760EVM and DAC8760EVM Software

Supported products & hardware
Simulation model

DAC8750-60 IBIS Model

SBAM177.ZIP (50 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Reference design

TIDA-00118 — 16-Bit Analog Output Module Reference Design for Programmable Logic Controllers (PLC)

This reference design provides a complete 4-channel, 16-bit analog output module design for Programmable Logic Controllers (PLCs). It is designed and fully tested to meet IEC61000-4 EMC and surge requirements for industrial automation systems. The small form-factor design implements four 16-bit (...)

Supported products & hardware
Reference design

TIPD119 — Voltage and current output terminal reference design for analog outputs in industrial applications

This verified reference design implements a combined voltage and current output terminal for analog outputs in industrial applications.  The DAC8760 combined with the OPA192 create a combined voltage and current output that allows for a single two-terminal output connector for both the voltage (...)

Supported products & hardware
Reference design

TIPD153 — Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design

This TI CerTIfied Reference Design implements a isolated single-channel industrial voltage and current output module using the DAC8760 and ISO7641.  The circuit features a digitally controlled voltage or current output that produces the standard outputs of 0-20mA, 0-24mA, 4-20mA, 0-5V, +/-5V, (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos