TIPD153

TIPD153

Design files

Overview

This TI CerTIfied Reference Design implements a isolated single-channel industrial voltage and current output module using the DAC8760 and ISO7641.  The circuit features a digitally controlled voltage or current output that produces the standard outputs of 0-20mA, 0-24mA, 4-20mA, 0-5V, +/-5V, 0-10V and +/-10V outputs based on the internal register settings of the DAC8760. The design includes the required external protection circuitry needed to pass the IEC61000-4-2/3/4/6 tests and IEC61000-4 test results are included.  The protection circuitry does not negatively affect the voltage or current output performance resulting in <0.1% total unadjusted error (TUE) for both outputs.

Features
  • 16-bit resolution digital input voltage and current industrial output driver
  • ±15 V Supply, ±10V and 0 mA to 24 mA output
  • <0.1 %  total unadjusted error (TUE) for both voltage and current outputs
  • Galvanically isolated using ISO7641
  • Passes IEC61000-4-2/3/4/6 tests
  • Includes test results for IEC 61000-4 test suite
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR347.PDF (64 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC242.ZIP (500 KB)

Design file that contains information on physical board layer of design PCB

TIDC203.ZIP (636 KB)

Detailed schematic diagram for design layout and components

TIDR346.PDF (108 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7641FC4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC775012-bit, single-channel, programmable current output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC776012-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC875016-Bit Single-Channel Programmable Current Output DAC for 4-20mA Current-Loop Applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC876016-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DAC8760EMC-EVM — DAC8760 Enhanced Evaluation Module

This TI CerTIfied Reference Design implements a isolated single-channel industrial voltage and current output module using the DAC8760 and ISO7641.  The circuit features a digitally controlled voltage or current output that produces the standard outputs of 0-20mA, 0-24mA, 4-20mA, 0-5V, +/-5V, (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00559 Combined Voltage/Current Output with Surge Protection Reference Design TIPD153 Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DAC8760EMC-EVM DAC8760 Enhanced Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00559 Combined Voltage/Current Output with Surge Protection Reference Design TIPD153 Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Single-Channel Industrial Voltage and Current Output Driver Design Guide Dec 10, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos