DAC81416
16-channel 16-bit high-voltage output DAC with integrated internal reference
DAC81416
- Performance
- Specified monotonic at 16-bit resolution
- INL: ±1 LSB maximum at 16-bit resolution
- TUE: ±0.1% of FSR maximum
- Integrated 2.5V precision internal reference
- Initial accuracy: ±2.5mV maximum
- Low drift: 5ppm/°C typical
- Flexible output configuration
- Output range: ±2.5V, ±5V, ±10V, ±20V 0V to 5V, 0V to 10V, 0V to 20V or 0V to 40V
- Differential output mode
- High drive capability: ±25mA with 1.5V from supply rails
- Three dedicated A-B toggle pins for dither signal generation
- Analog temperature output
- Sensor gain of –4mV/°C
- 50MHz SPI-compatible serial interface
- 4-wire mode, 1.7V to 5.5V operation
- Daisy-chain operation
- CRC error check
- Temperature range: –40°C to +125°C
- Small package
- 6mm × 6mm, 40-pin VQFN
The 12-bit DAC61416, 14-bit DAC71416, and 16-bit DAC81416 (DACx1416) are a pin-compatible family of 16‑channel, buffered, high-voltage output digital-to-analog converters (DACs). The DACx1416 include a low-drift, 2.5‑V internal reference that eliminates the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1LSB INL.
A user-selectable output configuration enables full-scale bipolar output voltages of ±20V, ±10V, ±5V or ±2.5V, and full-scale unipolar output voltages of 40V, 20V, 10V or 5V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers sink or source up to 25mA, and thus limit the need for additional operational amplifiers. Each pair of channels are configurable to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.
The DACx1416 incorporate a power-on-reset (POR) circuit that connects the DAC outputs to ground at power up. The outputs remain in this state until the device registers are properly configured for operation.
Communication with the DACx1416 is performed through a 4-wire serial interface that supports operation from 1.7V to 5.5V.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC81416-08EVM — DAC81416-08 evaluation module
SLAC746 — DACx1416EVM Software
Supported products & hardware
ANALOG-ENGINEER-CALC — Analog engineer's calculator
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Supported products & hardware
SBAC228 — Source files for SBAA335
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RHA) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.