Product details

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Current, Buffered Voltage Output voltage range (V) -10 to 10, -12 to 12, -5 to 5, 0 to 5, 0 to 6 INL (max) (±LSB) 12 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Catalog Features Integrated Buck Boost Converter, Low Power Sample/update rate (Msps) 0.033 Power consumption (typ) (mW) 530 Operating temperature range (°C) -40 to 125 Product type Special-function DAC
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Current, Buffered Voltage Output voltage range (V) -10 to 10, -12 to 12, -5 to 5, 0 to 5, 0 to 6 INL (max) (±LSB) 12 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Catalog Features Integrated Buck Boost Converter, Low Power Sample/update rate (Msps) 0.033 Power consumption (typ) (mW) 530 Operating temperature range (°C) -40 to 125 Product type Special-function DAC
VQFN (RGZ) 48 49 mm² 7 x 7
  • Output Current:
    • 0 mA - 24 mA; 3.5 mA - 23.5 mA;
      0 mA - 20 mA; 4 mA - 20 mA; ±24 mA
  • Output Voltage (with/without 20% over-range):
    • 0 V - 5 V; 0 V - 10 V; ±5 V; ±10 V
    • 0 V - 6 V; 0 V - 12 V; ±6 V; ±12 V
  • Adaptive Power Management
  • Single Wide Power Supply Pin
    • 12 V - 36 V with Buck-Boost
    • 12 V - 33 V without Buck-Boost
  • ±0.1% FSR Total Unadjusted Error (TUE)
  • DNL: ±1 LSB Max
  • Internal 5-V Reference (10 ppm/°C max)
  • Internal 5-V Digital Power Supply Output
  • CRC/Frame Error Check, Watchdog Timer
  • Thermal Alarm, Open/Short circuit
  • Safe actions on alarm condition
  • Auto Learn Feature
  • Wide Temperature Range: –40°C to +125°C
  • Output Current:
    • 0 mA - 24 mA; 3.5 mA - 23.5 mA;
      0 mA - 20 mA; 4 mA - 20 mA; ±24 mA
  • Output Voltage (with/without 20% over-range):
    • 0 V - 5 V; 0 V - 10 V; ±5 V; ±10 V
    • 0 V - 6 V; 0 V - 12 V; ±6 V; ±12 V
  • Adaptive Power Management
  • Single Wide Power Supply Pin
    • 12 V - 36 V with Buck-Boost
    • 12 V - 33 V without Buck-Boost
  • ±0.1% FSR Total Unadjusted Error (TUE)
  • DNL: ±1 LSB Max
  • Internal 5-V Reference (10 ppm/°C max)
  • Internal 5-V Digital Power Supply Output
  • CRC/Frame Error Check, Watchdog Timer
  • Thermal Alarm, Open/Short circuit
  • Safe actions on alarm condition
  • Auto Learn Feature
  • Wide Temperature Range: –40°C to +125°C

The DAC8771 is a single channel, precision, fully integrated 16-bit digital to analog converter (DAC) with adaptive power management, and is designed to meet the requirements of industrial control applications. The adaptive power management circuit, when enabled, minimizes the power dissipation of the chip. When programmed as a current output, the supply voltage on the current output driver is regulated between 4 V and 32 V based on continuous feedback of voltage on the current output pin via a buck/boost converter. When programmed as a voltage output, this circuit generates a programmable supply voltage for the voltage output stage (±15 V). DAC8771 contains an LDO to generate the digital supply (5 V) from a single power supply pin, particularly helpful in isolated applications.

DAC8771 is also implemented with a HART Signal Interface to superimpose an external HART signal on the current output. The slew rate of the current output DAC is register programmable. The devices can operate with a single external power supply of +12 V to +36 V using the integrated buck/boost converter or with external power supplies when the buck/boost converter is disabled.

The DAC8771 is a single channel, precision, fully integrated 16-bit digital to analog converter (DAC) with adaptive power management, and is designed to meet the requirements of industrial control applications. The adaptive power management circuit, when enabled, minimizes the power dissipation of the chip. When programmed as a current output, the supply voltage on the current output driver is regulated between 4 V and 32 V based on continuous feedback of voltage on the current output pin via a buck/boost converter. When programmed as a voltage output, this circuit generates a programmable supply voltage for the voltage output stage (±15 V). DAC8771 contains an LDO to generate the digital supply (5 V) from a single power supply pin, particularly helpful in isolated applications.

DAC8771 is also implemented with a HART Signal Interface to superimpose an external HART signal on the current output. The slew rate of the current output DAC is register programmable. The devices can operate with a single external power supply of +12 V to +36 V using the integrated buck/boost converter or with external power supplies when the buck/boost converter is disabled.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC8760 ACTIVE 16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications Similar resolution product without adaptive power management in a smaller package.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC8771EVM — DAC8771 Evaluation Module

The DAC8771 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC8771 device. The DAC8771 is a 16-bit, single-channel, programmable-current or voltage-ouput digital-to-analog converter (DAC) with adaptive power (...)

User guide: PDF
Simulation model

DAC8771 IBIS Model

SLAM302.ZIP (50 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01535 — Reference design for power-isolated ultra-compact analog output module

This single-channel, power-isolated, analog output module reference design delivers current and voltage outputs using the highly-integrated DAC8771 digital-to-analog converter (DAC). The high integration of the DAC8771 coupled with the LM25180 primary-side regulated flyback converter lead to a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos