TIDA-01535

TIDA-01535

Design files

Overview

This single-channel, power-isolated, analog output module reference design delivers current and voltage outputs using the highly-integrated DAC8771 digital-to-analog converter (DAC). The high integration of the DAC8771 coupled with the LM25180 primary-side regulated flyback converter lead to a compact, isolated design with 52-mm × 40-mm board dimensions and a maximum component height of 4 mm. Additionally, the design features external circuitry to provide transient protection for electromagnetic interference (EMI) and electromagnetic compatibility (EMC).

Features
  • Isolated analog output for factory automation and control
  • 16-bit resolution
  • Digital input isolation
  • Voltage and current output
  • Compact design
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDI4A.PDF (1147 KB)

Reference design overview and verified performance test data

TIDRVU5A.PDF (126 KB)

Detailed overview of design layout for component placement

TIDRVU4A.PDF (58 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVU7A.ZIP (1906 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEJ9A.ZIP (198 KB)

Design file that contains information on physical board layer of design PCB

TIDRVU6A.PDF (841 KB)

PCB layer plot file used for generating PCB design layout

TIDRVU3A.PDF (274 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM25180 — 42-Vin no-opto flyback converter with 65-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
Digital isolators

ISO7721 — Reinforced 2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7741 — Reinforced 4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC8771 — Single-Channel 16-Bit Voltage- and Current-Output DAC With Adaptive Power Management

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Reference Design for Power-Isolated, Ultra-Compact Analog Output Module (Rev. A) Jan 31, 2019
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug 20, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos