DAC8830
- 16-Bit Resolution
- 2.7 V to 5.5 V Single-Supply Operation
- Very Low Power: 15 µW for 3 V Power
- High Accuracy, INL: 1 LSB
- Low Noise: 10 nV/
Hz - Fast Settling: 1.0 µS
- Fast SPI™ Interface, up to 50 MHz
- Reset to Zero-Code
- Schmitt-Trigger Inputs for Direct Optocoupler Interface
- Industry-Standard Pin Configuration
- APPLICATIONS
- Portable Equipment
- Automatic Test Equipment
- Industrial Process Control
- Data Acquisition Systems
- Optical Networking
SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corp.
All other trademarks are the property of their respective owners.
The DAC8830 and DAC8831 are single, 16-bit, serial-input, voltage-output digital-to-analog converters (DACs) operating from a single 3 V to 5 V power supply. These converters provide excellent linearity (1 LSB INL), low glitch, low noise, and fast settling (1.0 µS to 1/2 LSB of full-scale output) over the specified temperature range of -40°C to +85°C. The output is unbuffered, which reduces the power consumption and the error introduced by the buffer.
These parts feature a standard high-speed (clock up to 50 MHz), 3 V or 5 V SPI serial interface to communicate with a DSP or microprocessor.
The DAC8830 output is 0 V to VREF. However, the DAC8831 provides bipolar output (±VREF) when working with an external buffer. The DAC8830 and DAC8831 are both reset to zero code after power up. For optimum performance, a set of Kelvin connections to external reference and analog ground input are provided on the DAC8831.
The DAC8830 is available in an SO-8 package, and the DAC8831 in an SO-14 package. Both have industry standard pinouts. The DAC8831 is also available in a QFN-14 package.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | 16-Bit, Ultra-Low Power, Voltage Output Digital-to-Analog Converters datasheet (Rev. D) | 14 Sep 2007 | |
| Circuit design | Circuit Replacing HART® Modem Device Competitors With the DAC8740H | PDF | HTML | 29 Jan 2026 | |
| Circuit design | Loop-Powered 4mA to 20mA Transmitter Circuit (Rev. A) | PDF | HTML | 19 Sep 2024 | |
| Circuit design | Programmable low-side current sink circuit (Rev. A) | PDF | HTML | 19 Sep 2024 | |
| Circuit design | Unipolar voltage output DAC to bipolar voltage output circuit (Rev. A) | PDF | HTML | 19 Sep 2024 | |
| Application note | Analog Time Gain Control (ATGC) Solutions for TI’s Ultrasound AFE | PDF | HTML | 18 May 2023 | |
| Application note | Time Gain Control (Compensation) in Ultrasound Applications | 02 Dec 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Ultra-Low-Noise Time Gain Control (TGC) Circuit Using Different DAC Devices (Rev. A)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-01504 — Highly-Accurate, Loop-Powered, 4mA to 20mA Field Transmitter With HART® Modem Reference Design
TIDA-01402 — High-Precision Reference Design for Buffering a DAC Signal
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.