Product details

Array diagonal (in) 0.3 Display resolution (max) 864 x 480 Chipset family DLP3034-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
Array diagonal (in) 0.3 Display resolution (max) 864 x 480 Chipset family DLP3034-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
DLP-S450 (FYJ) 149 718.06 mm² (0 mm × 0 mm)
  • Automotive qualified
    • –40°C to 105°C operating temperature range for DMD array
  • Supports 405-nm illumination sources
  • 0.3-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Side illumination for optimized efficiency
  • WVGA (864 × 480) resolution
  • Polarization independent spatial light modulator
    • Compatible with LED or laser light sources
  • Low-power consumption: 105-mW (typical)
  • Operating temperature range: –40°C to 105°C
  • Hermetic package with 2.5°C/W thermal efficiency
  • JTAG boundary scan to allow in-system validation
  • Compatible with the DLPC120-Q1 automotive DMD controller
  • 78-MHz DDR DMD interface
  • Automotive qualified
    • –40°C to 105°C operating temperature range for DMD array
  • Supports 405-nm illumination sources
  • 0.3-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Side illumination for optimized efficiency
  • WVGA (864 × 480) resolution
  • Polarization independent spatial light modulator
    • Compatible with LED or laser light sources
  • Low-power consumption: 105-mW (typical)
  • Operating temperature range: –40°C to 105°C
  • Hermetic package with 2.5°C/W thermal efficiency
  • JTAG boundary scan to allow in-system validation
  • Compatible with the DLPC120-Q1 automotive DMD controller
  • 78-MHz DDR DMD interface

The DLP3034-Q1 automotive DMD is primarily targeted for transparent window display applications. This chipset can be coupled with 405-nm illumination sources (e.g. LEDs or lasers) in an optical projection system to project onto windows embedded with emissive phosphor films. When these transparent emissive films are excited with 405-nm light from a DLP3034-Q1 projector, the window becomes a display emitting light in the visible spectrum. In addition, this chipset enables high power optical systems with a wide dynamic range and fast switching speeds that do not vary with temperature.

The DLP3034-Q1 automotive DMD is primarily targeted for transparent window display applications. This chipset can be coupled with 405-nm illumination sources (e.g. LEDs or lasers) in an optical projection system to project onto windows embedded with emissive phosphor films. When these transparent emissive films are excited with 405-nm light from a DLP3034-Q1 projector, the window becomes a display emitting light in the visible spectrum. In addition, this chipset enables high power optical systems with a wide dynamic range and fast switching speeds that do not vary with temperature.

Download View video with transcript Video

Request more information

An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet DLP3034-Q1 0.3-Inch WVGA 405-nm DMD for Automotive Display datasheet (Rev. A) PDF | HTML Sep 25, 2019
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
Technical article How semiconductor technologies are changing automotive lighting roadmaps PDF | HTML Oct 24, 2019
Technical article Creating vehicle-to-pedestrian communication using transparent window displays PDF | HTML Aug 1, 2019
Application note DLP® Series-450 DMD and System Mounting Concepts Jun 18, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

3D DMD mechanical geometry

DLPM035 — DLP3034-Q1 DMD with FYJ package (Series 450A) 3D-CAD Geometry

Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLPR072 — Series 450A DMD Mounting and Electrical Interconnect Information

Supported products & hardware
Reference design

TIDA-080006 — 405-nm DLP® automotive transparent window display electronics reference design (0.3-inch DMD)

This DLP3034-Q1 electronics reference design drives a DLP projector that can illuminate a phosphor film embedded inside glass to create a transparent window display. The phosphor film is transparent under normal conditions but turns into a colorful display when excited with 405-nm light from the (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S450 (FYJ) 149 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos