Product details

Array diagonal (in) 0.46 Display resolution (max) 960x480 Chipset family DLP4621-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
Array diagonal (in) 0.46 Display resolution (max) 960x480 Chipset family DLP4621-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
DLP-S320 (FQX) 120 277.2 mm² (25.2 mm × 11 mm)
  • Qualified for automotive applications
    • –40°C to 105°C operating DMD array temperature range
  • The DLP4621-Q1 automotive chipset includes:
    • DLP4621-Q1 DMD
    • DLPC231-Q1 DMD controller
    • TPS99001-Q1 system management and illumination controller
  • 0.46-inch diagonal micromirror array
    • 7.6µm micromirror pitch
    • ±12° micromirror tilt angle
    • Bottom illumination enables high efficiency and smaller engine size
    • 0.9-megapixel array (960 × 960, 2:1) enabling high resolution and wide aspect ratio automotive applications
    • Compatible with LED or laser illumination
  • 600MHz SubLVDS DMD interface for low power and emission
  • 10kHz DMD refresh rate over temperature extremes
  • Built-in self-test (BIST) of DMD memory cells
  • Qualified for automotive applications
    • –40°C to 105°C operating DMD array temperature range
  • The DLP4621-Q1 automotive chipset includes:
    • DLP4621-Q1 DMD
    • DLPC231-Q1 DMD controller
    • TPS99001-Q1 system management and illumination controller
  • 0.46-inch diagonal micromirror array
    • 7.6µm micromirror pitch
    • ±12° micromirror tilt angle
    • Bottom illumination enables high efficiency and smaller engine size
    • 0.9-megapixel array (960 × 960, 2:1) enabling high resolution and wide aspect ratio automotive applications
    • Compatible with LED or laser illumination
  • 600MHz SubLVDS DMD interface for low power and emission
  • 10kHz DMD refresh rate over temperature extremes
  • Built-in self-test (BIST) of DMD memory cells

The DLP DLP4621-Q1 automotive digital micromirror device (DMD), combined with the DLPC231-Q1 DMD controller and TPS99001-Q1 system management and illumination controller, provides the capability to achieve high-performance, high-resolution headlight systems. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 0.9MP resolution enables high-resolution symbol projection and adaptive driving beam applications. The DLP4621-Q1 optical throughput is optimized to maximize lumens with industry-leading LEDs and laser technology. The DLP4621-Q1 automotive DMD micromirror array is configured for bottom illumination, which enables highly efficient and more compact optical engine designs. The DLP4621-Q1 device is available in a panel package for optimized system cost. The package has low thermal resistance to the DMD array to enable efficient thermal solutions.

The DLP DLP4621-Q1 automotive digital micromirror device (DMD), combined with the DLPC231-Q1 DMD controller and TPS99001-Q1 system management and illumination controller, provides the capability to achieve high-performance, high-resolution headlight systems. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 0.9MP resolution enables high-resolution symbol projection and adaptive driving beam applications. The DLP4621-Q1 optical throughput is optimized to maximize lumens with industry-leading LEDs and laser technology. The DLP4621-Q1 automotive DMD micromirror array is configured for bottom illumination, which enables highly efficient and more compact optical engine designs. The DLP4621-Q1 device is available in a panel package for optimized system cost. The package has low thermal resistance to the DMD array to enable efficient thermal solutions.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet DLP4621-Q1 0.46 -Inch 0.9 -Megapixel Digital Micromirror Device for Automotive Exterior Lighting datasheet (Rev. B) PDF | HTML Aug 16, 2024
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
White paper Trends in high resolution headlamps Feb 18, 2019
White paper Development of DLP3030-Q1, DLP553x-Q1 qualified DMDs for automotive applications Feb 6, 2019
Application note DLP5531-Q1 Chipset Video Processing for Light Control Applications Oct 12, 2018
Application note DLP® DMD Technology: LIDAR ambient light reduction Sep 24, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP4621Q1EVM — DLP4621-Q1 evaluation module

The DLP4621Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4621-Q1 automotive chipset. The DLP4621-Q1 chipset consists of a 0.46” DMD (960 x 480), the DLPC231-Q1 DMD controller, and TPS99001-Q1 PMIC. When combined with optics and LEDs, this EVM can be used (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

DMD_DLP462X-Q1 IBIS Model

DLPM071.ZIP (17 KB) - IBIS model
Supported products & hardware
3D DMD mechanical geometry

DLPM070 — DLP4621-Q1/DLP4620S-Q1 With FQX Package (Series 320) 3D-CAD Geometry

Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLPR107 — Series 320 DMD Mounting and Electrical Interconnect Information

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S320 (FQX) 120 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos