Product details

Component type Controller Chipset family DLP4620S-Q1, DLP4621-Q1, DLP5530-Q1, DLP5531-Q1, DLP5532-Q1, DLP5533A-Q1, DLP5534-Q1 Display resolution (max) 1358x566 Operating temperature range (°C) -40 to 105 Rating Automotive
Component type Controller Chipset family DLP4620S-Q1, DLP4621-Q1, DLP5530-Q1, DLP5531-Q1, DLP5532-Q1, DLP5533A-Q1, DLP5534-Q1 Display resolution (max) 1358x566 Operating temperature range (°C) -40 to 105 Rating Automotive
NFBGA (ZEK) 324 225 mm² 15 x 15
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to 105°C ambient operating temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • DMD display controller supporting:
    • DLP553x-Q1 and DLP462x-Q1 automotive interior display and exterior lighting chipsets
  • Video processing
    • Scales input image to Match DMD resolution
    • Bezel adjustment up ±50% vertical image position and ±10% horizontal reducing the need for mechanical alignment (HUD)
    • Support for pixel doubling or quadrupling to allow low-resolution video input
    • Gamma correction
  • Embedded processor with error correction (ECC)
    • On-chip diagnostic and self-test capability
    • System diagnostics including temperature monitoring, device interface monitoring, and photodiode monitoring
    • Integrated Management of Smooth Dimming
    • Configurable GPIO
  • No external RAM required, internal SRAM for image processing
  • 600MHz SubLVDS DMD interface for low power and emission
  • Spread spectrum clocking for reduced EMI
  • Video input interface
    • Single OpenLDI (FPD-Link I) port up to 110MHz
    • 24-bit RGB parallel interface up to 110MHz
  • Configurable host control interface
    • Serial Peripheral Interface (SPI) 10MHz
    • I2C (400kHz)
    • Host IRQ signal to provide real-time feedback for critical system errors
  • Interface to TPS99000-Q1 system management and illumination controller
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to 105°C ambient operating temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • DMD display controller supporting:
    • DLP553x-Q1 and DLP462x-Q1 automotive interior display and exterior lighting chipsets
  • Video processing
    • Scales input image to Match DMD resolution
    • Bezel adjustment up ±50% vertical image position and ±10% horizontal reducing the need for mechanical alignment (HUD)
    • Support for pixel doubling or quadrupling to allow low-resolution video input
    • Gamma correction
  • Embedded processor with error correction (ECC)
    • On-chip diagnostic and self-test capability
    • System diagnostics including temperature monitoring, device interface monitoring, and photodiode monitoring
    • Integrated Management of Smooth Dimming
    • Configurable GPIO
  • No external RAM required, internal SRAM for image processing
  • 600MHz SubLVDS DMD interface for low power and emission
  • Spread spectrum clocking for reduced EMI
  • Video input interface
    • Single OpenLDI (FPD-Link I) port up to 110MHz
    • 24-bit RGB parallel interface up to 110MHz
  • Configurable host control interface
    • Serial Peripheral Interface (SPI) 10MHz
    • I2C (400kHz)
    • Host IRQ signal to provide real-time feedback for critical system errors
  • Interface to TPS99000-Q1 system management and illumination controller

The DLPC23x-Q1 digital micromirror display (DMD) controller for automotive applications is used in chipsets for interior applications such as HUD and exterior applications such as high-resolution headlights. The DLP553x-Q1 chipset includes a 0.55” DMD and the DLP4621-Q1 chipset includes a 0.46" DMD. Both chipsets also include the TPS99000-Q1 System Management and Illumination Controller. The DLPC23x-Q1 integrates an embedded processor with error code correction (SECDED ECC), enabling host control and real-time feedback, on-chip diagnostics, and system monitoring functions. On-chip SRAM is included to remove the need for external DRAM. Combined with the TPS99000-Q1, the DLPC23x-Q1 supports high dynamic range dimming of over 5000:1 for HUD applications. SubLVDS 600MHz DMD interface allows high DMD refresh rates to generate seamless and brilliant digital images while reducing radiated emissions.

To aid in the design and manufacture of automotive-qualified projectors based on DLP technology, several established optical module manufacturers and design houses can be leveraged to support your design.

The DLPC23x-Q1 digital micromirror display (DMD) controller for automotive applications is used in chipsets for interior applications such as HUD and exterior applications such as high-resolution headlights. The DLP553x-Q1 chipset includes a 0.55” DMD and the DLP4621-Q1 chipset includes a 0.46" DMD. Both chipsets also include the TPS99000-Q1 System Management and Illumination Controller. The DLPC23x-Q1 integrates an embedded processor with error code correction (SECDED ECC), enabling host control and real-time feedback, on-chip diagnostics, and system monitoring functions. On-chip SRAM is included to remove the need for external DRAM. Combined with the TPS99000-Q1, the DLPC23x-Q1 supports high dynamic range dimming of over 5000:1 for HUD applications. SubLVDS 600MHz DMD interface allows high DMD refresh rates to generate seamless and brilliant digital images while reducing radiated emissions.

To aid in the design and manufacture of automotive-qualified projectors based on DLP technology, several established optical module manufacturers and design houses can be leveraged to support your design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet DLPC23x-Q1 Automotive Digital Micromirror Device Controller datasheet (Rev. I) PDF | HTML 16 Aug 2024
User guide DLPC230-Q1, DLPC230S-Q1 Programmer's Guide for Display Applications (Rev. G) PDF | HTML 18 Jul 2024
White paper Trends in high resolution headlamps 18 Feb 2019
Application note Estimating Mechanical Volume of an Augmented Reality Head-Up Display System 28 Dec 2018
Application note DLP5531-Q1 Chipset Video Processing for Light Control Applications 12 Oct 2018
White paper DLP® Technology: Solar Loading in Augmented Reality Head-up Display Systems 22 Jul 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP4620SQ1EVM — DLP4620-Q1 evaluation module

The DLP4620SQ1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4620S-Q1 automotive chipset. The DLP4620S-Q1 chipset consists of a 0.46” DMD (1358 x 566), the DLPC231-Q1 DMD controller and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a photodiode, (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLP4621Q1EVM — DLP4621-Q1 evaluation module

The DLP4621Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4621-Q1 automotive chipset. The DLP4621-Q1 chipset consists of a 0.46” DMD (960 x 480), the DLPC231-Q1 DMD controller, and TPS99001-Q1 PMIC. When combined with optics and LEDs, this EVM can be used (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLP5530PGUQ1EVM — DLP5530-Q1 Picture generation unit (PGU) projector evaluation module

The DLP5530PGUQ1EVM evaluation module (EVM) is an automotive projector designed to support high performance augmented reality head-up display (AR-HUD) picture generation units (PGU). The DLP5530PGUQ1EVM speeds up development and reduces time to market by providing a high performance projector (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DLP5530Q1EVM — DLP5530-Q1 electronics evaluation module

The DLP5530Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5530-Q1 automotive chipset. The DLP5530-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a (...)
User guide: PDF | HTML
Not available on TI.com
Support software

DLPC110 DLPC230 Automotive Control Program Lite Software

Updated version with MS signed installation
Supported products & hardware

Supported products & hardware

Simulation model

DLPC231-Q1 BSDL Model

DLPM073.ZIP (6 KB) - BSDL Model
Simulation model

DLPC231-Q1 IBIS Model

DLPM072.ZIP (437 KB) - IBIS Model
Calculation tool

DLP-HUD-LUMEN-CALC AR HUD Lumen Budget Estimation Calculator

This Excel calculator provides a starting point for estimating overall lumen requirements for the picture generation unit (PGU) in an augmented reality head-up display (AR HUD). This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. (...)
Supported products & hardware

Supported products & hardware

Calculation tool

DLP-HUD-VOLUME-CALC AR HUD Volume Estimation Calculator

This Excel calculator provides a starting point for estimating overall volume for an augmented reality head-up display. This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. The calculator uses these inputs to produce an estimated (...)
Supported products & hardware

Supported products & hardware

Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware

Supported products & hardware

Design tool

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
NFBGA (ZEK) 324 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos