DLPC8444
- DLPC84x4 controllers support the following DMDs:
- Single V-by-One HS video input port with 1, 2, 4, or 8 lanes
- Up to 600MHz pixel clock and 2160p at 60Hz
- Up to 3.0Gbps per input transmission rate
- Two FPD-Link video input ports, 6 lanes per port
- Up to 300MHz pixel clock and 1080p at 120Hz and WUXGA at 120Hz with reduced or custom blanking
- Input formats supported
- RGB and YCbCr
- 4:4:4 and 4:2:2
- Internal Arm processor
- 52 configurable GPIOs
- PWM generator
- Capture and delay timers
- USB 2.0 high-speed controller
- SPI and I2C controllers
- UART and interrupt controllers
- Warping engine
- 1D and 2D keystone correction
- Embedded partial frame memory for video processing
- Additional image processing
- Overlap color support
- Variable refresh rate (VRR) support
- Rolling buffer for reduced frame latency
- DynamicBlack
- Frame rate multiplication
- Color coordinate adjustment
- Color temperature adjustment
- Programmable degamma
- Read-side spatial-temporal multiplexing
- Integrated support for 3-D display
- Splash screen display
- Serial flash for µP and PWM sequences
- System control
- DMD power and reset driver control
- DMD horizontal and vertical image flip
- JTAG boundary scan test support
- Supports LED, RGB laser, and laser-phosphor illumination-based systems
The DLPC8424, DLPC8444, and DLPC8454 are 1080p FHD digital display controllers for TI DLP Products. The DLP chipset comprises one display controller, one matched DMD, the DLPA3085 or DLPA3082 power management IC, and the DLPA100 motor driver IC (for laser-phosphor illumination systems only). This chipset fits display systems that require high resolution and high brightness in a small form factor. For reliable operation, the DLPC8424 or DLPC8444 or DLPC8454 display controller must always be used with the correct DMD and the DLPA3085 or DLPA3082 PMIC. Note: DLPA3085 is not supported by the DLPC8454.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DLPC8424, DLPC8444, and DLPC8454 High-Resolution Controllers datasheet (Rev. A) | PDF | HTML | 23 Dec 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| FCCSP (AMD) | 484 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.