Product details

Number of channels 2 Vrwm (V) 36 Bi-/uni-directional Bi-directional Package name DFN1110-3 Peak pulse power (8/20 μs) (max) (W) 210 IO capacitance (typ) (pF) 2.8 IEC 61000-4-2 contact (±V) 25000 IEC 61000-4-5 (A) 4.3 Features ESD Protection Clamping voltage (V) 63 Dynamic resistance (typ) 0.5 Interface type CAN, General purpose Breakdown voltage (min) (V) 37.8 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
Number of channels 2 Vrwm (V) 36 Bi-/uni-directional Bi-directional Package name DFN1110-3 Peak pulse power (8/20 μs) (max) (W) 210 IO capacitance (typ) (pF) 2.8 IEC 61000-4-2 contact (±V) 25000 IEC 61000-4-5 (A) 4.3 Features ESD Protection Clamping voltage (V) 63 Dynamic resistance (typ) 0.5 Interface type CAN, General purpose Breakdown voltage (min) (V) 37.8 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 USON (DXA) 3 1.1 mm² 1 x 1.1
  • Working voltage 36V
  • Low leakage current 50nA (maximum)
  • IEC 61000-4-2 ESD protection:
    • ±25kV contact, ±25kV air (ESD852 SOT-23)
    • ±20kV contact, ±20kV air (ESD852 DFN1110-3)
    • ±18kV contact, ±18kV air (ESD862)
  • IEC 61000-4-5 (8/20µs) Protection:
    • 4.3A (ESD852 SOT-23)
    • 3.8A (ESD852 DFN1110-3)
    • 3.1A (ESD862)
  • Bidirectional ESD protection
  • Low I/O capacitance:
    • 2.8pF typical (ESD852 SOT-23)
    • 3.0pF typical (ESD852 DFN1110-3)
    • 2.6pF typical (ESD862)
  • Leaded packages used for automatic optical inspection (AOI)
  • Working voltage 36V
  • Low leakage current 50nA (maximum)
  • IEC 61000-4-2 ESD protection:
    • ±25kV contact, ±25kV air (ESD852 SOT-23)
    • ±20kV contact, ±20kV air (ESD852 DFN1110-3)
    • ±18kV contact, ±18kV air (ESD862)
  • IEC 61000-4-5 (8/20µs) Protection:
    • 4.3A (ESD852 SOT-23)
    • 3.8A (ESD852 DFN1110-3)
    • 3.1A (ESD862)
  • Bidirectional ESD protection
  • Low I/O capacitance:
    • 2.8pF typical (ESD852 SOT-23)
    • 3.0pF typical (ESD852 DFN1110-3)
    • 2.6pF typical (ESD862)
  • Leaded packages used for automatic optical inspection (AOI)

The ESD8x2 devices are bidirectional ESD protection diodes for USB power delivery (USB-PD) and industrial interfaces. The devices are rated to dissipate ESD that meets or exceeds the maximum level specified in the IEC 61000-4-2 standard (±25kV contact and airgap, ±20kV contact and airgap, or ±18kV contact and airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

These devices feature a low IO capacitance per channel and a pin-out to suit two IO lines from damage caused by electrostatic discharge (ESD) and other transients. The IPP = 4.3A (8/20µs surge waveform) capability of the ESD852 makes it an excellent choice for protecting USB VBUS against transient surge events as well as industrial I/O lines. Additionally, the 2.8pF or 2.6pF line capacitance of the ESD8x2 are an excellent choice for protecting the slower speed signals for USB power delivery and IO signals for industrial applications.

The ESD8x2 devices are bidirectional ESD protection diodes for USB power delivery (USB-PD) and industrial interfaces. The devices are rated to dissipate ESD that meets or exceeds the maximum level specified in the IEC 61000-4-2 standard (±25kV contact and airgap, ±20kV contact and airgap, or ±18kV contact and airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

These devices feature a low IO capacitance per channel and a pin-out to suit two IO lines from damage caused by electrostatic discharge (ESD) and other transients. The IPP = 4.3A (8/20µs surge waveform) capability of the ESD852 makes it an excellent choice for protecting USB VBUS against transient surge events as well as industrial I/O lines. Additionally, the 2.8pF or 2.6pF line capacitance of the ESD8x2 are an excellent choice for protecting the slower speed signals for USB power delivery and IO signals for industrial applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ESD8x2 2-Channel, 36V ESD Protection Diode datasheet (Rev. B) PDF | HTML 08 Jan 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ESD852 IBIS Model

SLVME43.ZIP (2 KB) - IBIS Model
Simulation model

ESD852 PSpice Transient Model

SLVME41.ZIP (193 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
USON (DXA) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos