ESD protection diodes

ESD protection from a proven semiconductor leader

Browse by category

ESD diodes are a simple, low-cost way to protect electronics from the inevitable release of stored static electricity on common touchpoints such as ports and buttons. Browse the parametic search table or the links below to find diodes for a wide range of signal voltages offering protection up to ±30kV.

Select by parametric specification

Related categories


USB Type-C technologies

ESD protection for every design

checkmark

Options in familiar packages

TI ESD diodes can drop right in to existing designs. Explore options in common leadless packages like DFN1006 and DFN0603 plus a growing portfolio of leaded packages like SOD-323, and SOT23-3.

checkmark

A diode for every interface

From the high-speed world of HDMI and USB, the industry-trusted CAN, LIN, and RS-485, all the way to emerging ISO15118, our portfolio is rapidly-expanding to fit a growing number of use-cases.

checkmark

A focus on speed

TI's diode process was built with speed in mind, meaning you will find industry-leading capacitance at every voltage.

New releases of ESD protection diodes

Protection for CAN and LIN

Final assembly of an automobile can be rife with opportunities for ESD as cables accumulate excess charge throughout the factory. ESD can also occur during maintinence any time cables are manipulated. Protect your systems from up to 30kV strikes with our selection of 24V solutions.

Featured products for CAN & LIN
ESD2CAN24-Q1 ACTIVE Automotive, dual, 3-pF, ±24-V, ±30-kV ESD protection diode for in-vehicle networks
ESD2CANFD24-Q1 ACTIVE Automotive, dual, 2.5pF ±24-V, 25-kV ESD protection diode for in-vehicle networks
ESD1LIN24-Q1 ACTIVE Automotive, 2.3-pF, ±24-V, ±30-kV ESD protection diode for LIN interfaces in SOD-32

The 'do-It-all' diodes

There are countless 24V lines across many systems, protect them all with a selection of diodes with multiple ratings and packages.

Featured products for general-purpose 24V protection
ESD752 ACTIVE Dual, 3-pF, ±24-V, ±30-kV ESD protection diode with 8/20-µS surge
ESD751 ACTIVE 1.6-pF ±24-V ±22-kV ESD protection diode for USB power delivery
ESD762 ACTIVE Dual 1.7-pF ±24-V ±20-kV ESD protection diode with 8/20-µS surge

Big protection, small package

Some of our smallest electronics carry the largest risk of ESD damage. Think about the smartwatch and phone you tap on and charge every day, the individual keys on your laptop's keyboard, ESD protection cannot be compromised due to lack of space. Therefore, we have released 30kV, low capacitance diodes in DFN0603.

Featured products for 30kV protection in DFN0603
ESD441 ACTIVE 1-pF, 5.5-V, 30-KV ESD protection device in 0201 package
ESD451 ACTIVE 0.5-pF, 5.5-V, 30-KV bidirectional ESD protection device in 0201 package
ESD341 ACTIVE 0.66-pF ±3.6-V ±30-kV ESD protection diode with 5.4-A surge rating in 0201 package

Technical resources

Application note
Application note
Protecting Automotive CAN Bus Systems From ESD Overvoltage Events
Gain a full understanding of CAN ESD protection.
document-pdfAcrobat PDF
Application brief
Application brief
ESD Protection for LIN Data Lines
See all of the considerations that go into LIN ESD diode selection.
document-pdfAcrobat PDF
Technical article
Technical article
ESD/TVS recommendations by interface
A simple table with our top recommendations for every common interface.
ESD2CANFD60-Q1

Automotive, two-channel bidirectional 60V ESD protection diode

Approx. price (USD) 1ku | 0.156

ESD551

One-channel ±30kV general-purpose bidirectional ESD diode

Approx. price (USD) 1ku | 0.047

ESD551-Q1

Automotive, one-channel ±30kV general-purpose bidirectional ESD diode

Approx. price (USD) 1ku | 0.057

ESD441W-Q1

Automotive, unidirectional, 1pF 5.5V 30kV ESD protection diode with wettable flank

Approx. price (USD) 1ku | 0.043

ESD451W-Q1

Automotive, unidirectional, 0.5pF 5.5V 30kV ESD protection diode with wettable flank

Approx. price (USD) 1ku | 0.044

ESD2CAN24W-Q1

Automotive, dual, 3pF, 24V, 30kV ESD protection diode for in-vehicle networks with wettable flank

Approx. price (USD) 1ku | 0.107