Product details

Protocols PCIe1, PCIe2, PCIe3 Configuration 2:1 Number of channels 4 Bandwidth (MHz) 8000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 ESD HBM (typ) (kV) 4 Operating temperature range (°C) 0 to 70 Ron (max) (mΩ) 8000 Rating Catalog
Protocols PCIe1, PCIe2, PCIe3 Configuration 2:1 Number of channels 4 Bandwidth (MHz) 8000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 ESD HBM (typ) (kV) 4 Operating temperature range (°C) 0 to 70 Ron (max) (mΩ) 8000 Rating Catalog
WQFN (RUA) 42 31.5 mm² (9 mm × 3.5 mm)
  • Compatible with Multiple Interface Standards
    Operating up to 12 Gbps Including PCI Express
    Gen III and USB 3.0
  • Wide –3-dB Differential BW of over 8 GHz
  • Excellent Dynamic Characteristics (at 4 GHz)
    • Crosstalk = –35 dB
    • Off Isolation = –19 dB
    • Insertion Loss = –1.5 dB
    • Return Loss = –11 dB
  • VDD Operating Range 3.3 V ±10%
  • Small 3.5 mm × 9 mm, 42-Pin WQFN Package
  • Common Industry Standard Pinout
  • Compatible with Multiple Interface Standards
    Operating up to 12 Gbps Including PCI Express
    Gen III and USB 3.0
  • Wide –3-dB Differential BW of over 8 GHz
  • Excellent Dynamic Characteristics (at 4 GHz)
    • Crosstalk = –35 dB
    • Off Isolation = –19 dB
    • Insertion Loss = –1.5 dB
    • Return Loss = –11 dB
  • VDD Operating Range 3.3 V ±10%
  • Small 3.5 mm × 9 mm, 42-Pin WQFN Package
  • Common Industry Standard Pinout

The HD3SS3415 is a high-speed passive switch capable of switching four differential channels, including applications such as two full PCI Express x1 lanes from one source to one of two target locations in a PC/server application. With its bidirectional capability the HD3SS3415 will also support applications that allow connections between one target and two source devices, such as a shared peripheral between two platforms. The HD3SS3415 has a single control line (SEL Pin) which can be used to control the signal path between Port A and either Port B or Port C.

The HD3SS3415 is offered in an industry standard 42-pin WQFN package available in a common footprint shared by several other vendors. The device is specified to operate from a single supply voltage of 3.3 V over the full temperature range of 0°C to 70°C

The HD3SS3415 is a generic 4-CH high-speed mux/demux type of switch that can be used for routing high-speed signals between two different locations on a circuit board. Although it was designed specifically to address PCI Express Gen III applications, the HD3SS3415 will also support several other high-speed data protocols with a differential amplitude of < 1800 mVpp and a common mode voltage of < 2 V, as with USB 3.0 and DisplayPort 1.2. The one select input (SEL) pin of the device can easily be controlled by an available GPIO pin within a system or from a microcontroller.

The HD3SS3415 is a high-speed passive switch capable of switching four differential channels, including applications such as two full PCI Express x1 lanes from one source to one of two target locations in a PC/server application. With its bidirectional capability the HD3SS3415 will also support applications that allow connections between one target and two source devices, such as a shared peripheral between two platforms. The HD3SS3415 has a single control line (SEL Pin) which can be used to control the signal path between Port A and either Port B or Port C.

The HD3SS3415 is offered in an industry standard 42-pin WQFN package available in a common footprint shared by several other vendors. The device is specified to operate from a single supply voltage of 3.3 V over the full temperature range of 0°C to 70°C

The HD3SS3415 is a generic 4-CH high-speed mux/demux type of switch that can be used for routing high-speed signals between two different locations on a circuit board. Although it was designed specifically to address PCI Express Gen III applications, the HD3SS3415 will also support several other high-speed data protocols with a differential amplitude of < 1800 mVpp and a common mode voltage of < 2 V, as with USB 3.0 and DisplayPort 1.2. The one select input (SEL) pin of the device can easily be controlled by an available GPIO pin within a system or from a microcontroller.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DS160PR421 ACTIVE PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux Redriver with integrated mux
HD3SS3411 ACTIVE 3.3-V PCI Express 3.0 1-channel analog differential switch One channel version of HD3SS3412 with slightly lower BW of ~7.5MHz
HD3SS3411-Q1 ACTIVE 3.3-V automotive PCI Express 3.0 1-channel analog differential switch One channel version of HD3SS3412 with slightly lower BW of ~7.5MHz, Q100 Automotive Qualified.
DS160PR412 ACTIVE PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux Redriver with integrated mux

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet HD3SS3415 4-Channel High-Performance Differential Switch datasheet (Rev. C) PDF | HTML Oct 2, 2015
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs (Rev. A) PDF | HTML Jan 8, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HD3SS3415 HSpice Linux Model

SLAM146.ZIP (210 KB) - HSpice model
Supported products & hardware
Simulation model

HD3SS3415 HSpice Windows Model

SLAM145.ZIP (210 KB) - HSpice model
Supported products & hardware
Simulation model

HD3SS3415 S-Parameter Model

SLAR108.ZIP (365 KB) - S-parameter model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos