INA138-Q1

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 1 Features Current Output Rating Automotive Voltage gain (V/V) adjustable CMRR (min) (dB) 100 Bandwidth (kHz) 32 Iq (max) (mA) 0.06 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 150 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 1 Features Current Output Rating Automotive Voltage gain (V/V) adjustable CMRR (min) (dB) 100 Bandwidth (kHz) 32 Iq (max) (mA) 0.06 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 150 Operating temperature range (°C) -40 to 125
TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Complete Unipolar High-Side Current-Measurement Circuit
  • Wide Supply and Common-Mode Ranges:
    • INA138-Q1: 2.7 V to 36 V
    • INA168-Q1: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current (25 µA Typical)
  • Wide Temperature Range: –40°C to +125°C
  • Packages: TSSOP-8, SOT-23-5 (INA168-Q1)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Complete Unipolar High-Side Current-Measurement Circuit
  • Wide Supply and Common-Mode Ranges:
    • INA138-Q1: 2.7 V to 36 V
    • INA168-Q1: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current (25 µA Typical)
  • Wide Temperature Range: –40°C to +125°C
  • Packages: TSSOP-8, SOT-23-5 (INA168-Q1)

The INA138-Q1 and INA168-Q1 (INA1x8-Q1) devices are high-side, unidirectional, current sense amplifiers. Wide input common-mode voltage range, low quiescent current, and TSSOP and SOT-23 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent, and range from 2.7 V to 36 V for the INA138-Q1, and 2.7 V to 60 V for the INA168-Q1. Quiescent current is only 25 µA, which permits connecting the power supply to either side of the current-measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both devices are available in a TSSOP-8 package. The INA168-Q1 is also available in a SOT-23-5 package. Both devices are specified for the –40°C to +125°C temperature range.

 

The INA138-Q1 and INA168-Q1 (INA1x8-Q1) devices are high-side, unidirectional, current sense amplifiers. Wide input common-mode voltage range, low quiescent current, and TSSOP and SOT-23 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent, and range from 2.7 V to 36 V for the INA138-Q1, and 2.7 V to 60 V for the INA168-Q1. Quiescent current is only 25 µA, which permits connecting the power supply to either side of the current-measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both devices are available in a TSSOP-8 package. The INA168-Q1 is also available in a SOT-23-5 package. Both devices are specified for the –40°C to +125°C temperature range.

 

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet INA1x8-Q1 Automotive-Grade, High-Side, Current-Output, Current-Shunt Monitor datasheet (Rev. J) PDF | HTML Aug 3, 2018
Application note Using a PCB Copper Trace as a Current Sense Shunt Resistor (Rev. A) PDF | HTML Apr 27, 2026
Circuit design High-voltage, high-side floating current sensing circuit using current output, c (Rev. A) PDF | HTML Sep 26, 2024
Application note Extending the Common-Mode Voltage Range of Current-Output Current Shunt Monitors (Rev. A) PDF | HTML Mar 21, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

INA138 PSpice Model (Rev. A)

SBOM140A.ZIP (25 KB) - PSpice model
Supported products & hardware
Simulation model

INA138 TINA-TI Reference Design (Rev. A)

SBOC152 (14 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA138 TINA-TI Spice Model

SBFC024.TSM (3 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Design tool

SGLC001 — Source Files for SBOA295

Supported products & hardware
Reference design

TIDA-00332 — High Voltage 12 V – 400 V DC Current Sense Reference Design

This Verified Design shows a circuit to measure currents with a common mode of up to 400V using an INA138. This is achieved by creating a simple floating power supply and biasing the INA138 directly from the high voltage source. The 400V in this design is an example. With different components even (...)

Supported products & hardware
Reference design

TIDA-00456 — Voltage and Current Measurement Reference Design for Automotive On-Board Charger System

This reference design uses our current shunt amplifiers, operational amplifiers (op amp), ADCs and digital isolators to provide current and voltage measurement for an on-board charger in a hybrid-electric/electric vehicle. The measured current and voltage can be used as control signals for (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos