INA139

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 1 Features Current Output Rating Catalog Voltage gain (V/V) adjustable CMRR (min) (dB) 100 Bandwidth (kHz) 220 Iq (max) (mA) 0.125 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 100 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 1 Features Current Output Rating Catalog Voltage gain (V/V) adjustable CMRR (min) (dB) 100 Bandwidth (kHz) 220 Iq (max) (mA) 0.125 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 100 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Complete Unipolar High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Range
  • INA139: 2.7 V to 40 V
  • INA169: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current: 60 µA (Typical)
  • 5-Pin, SOT-23 Packages
  • Complete Unipolar High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Range
  • INA139: 2.7 V to 40 V
  • INA169: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current: 60 µA (Typical)
  • 5-Pin, SOT-23 Packages

The INA139 and INA169 are high-side, unipolar, current shunt monitors. Wide input common-mode voltage range, high-speed, low quiescent current, and tiny SOT-23 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent and can range from 2.7 V to 40 V for the INA139 and 2.7 V to 60 V for the INA169. Quiescent current is only 60 µA, which permits connecting the power supply to either side of the current measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both the INA139 and INA169 are available in 5-pin SOT-23 packages. The INA139 device is specified for the –40°C to +125°C temperature range, and the INA169 is specified from –40°C to +85°C.

The INA139 and INA169 are high-side, unipolar, current shunt monitors. Wide input common-mode voltage range, high-speed, low quiescent current, and tiny SOT-23 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent and can range from 2.7 V to 40 V for the INA139 and 2.7 V to 60 V for the INA169. Quiescent current is only 60 µA, which permits connecting the power supply to either side of the current measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both the INA139 and INA169 are available in 5-pin SOT-23 packages. The INA139 device is specified for the –40°C to +125°C temperature range, and the INA169 is specified from –40°C to +85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet INA1x9 High-Side Measurement Current Shunt Monitor datasheet (Rev. F) PDF | HTML Feb 27, 2017
Application note Using a PCB Copper Trace as a Current Sense Shunt Resistor (Rev. A) PDF | HTML Apr 27, 2026
Circuit design High-voltage, high-side floating current sensing circuit using current output, c (Rev. A) PDF | HTML Sep 26, 2024
E-book An Engineer's Guide to Current Sensing (Rev. B) Apr 12, 2022
Application note Extending the Common-Mode Voltage Range of Current-Output Current Shunt Monitors (Rev. A) PDF | HTML Mar 21, 2022
Application brief Extending Beyond the Max Common-Mode Range of Discrete Current-Sense Amplifiers (Rev. A) PDF | HTML Mar 10, 2022
Analog design Journal 2Q 2012 Issue Analog Applications Journal Apr 26, 2012
Analog design Journal 3Q 2011 Issue Analog Applications Journal Sep 16, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

INA139 PSpice Model

SBOMBC9.ZIP (19 KB) - PSpice model
Supported products & hardware
Simulation model

INA139 TINA-TI Reference Design

SBOM946.TSC (79 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA139 TINA-TI Spice Model

SBOM947.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

PMP11228 — 10V-13V Input Constant Output Current Capacitor-Charger Boost Converter (28V@0.13A) Reference Design

This 28V boost converter charges a capacitor "bank" at a constant 0.13A to reduce the power drawn from the 10V - 13V input. Two control loop are implemented; one to regulate output current and a second to regulate output voltage. This design can support high pulse load currents at a repetitive (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos