INA186-Q1

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 40 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 50 Input offset drift (±) (typ) (µV/°C) 0.05 Features Bidirectional, High precision, Low-side Capable Rating Automotive Voltage gain (V/V) 25, 50, 100, 200, 500 CMRR (min) (dB) 120 Bandwidth (kHz) 27, 33, 35, 37, 45 Iq (max) (mA) 0.09 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.3 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 40 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 50 Input offset drift (±) (typ) (µV/°C) 0.05 Features Bidirectional, High precision, Low-side Capable Rating Automotive Voltage gain (V/V) 25, 50, 100, 200, 500 CMRR (min) (dB) 120 Bandwidth (kHz) 27, 33, 35, 37, 45 Iq (max) (mA) 0.09 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.3 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm) SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Wide common-mode voltage range, VCM: –0.2 V to +40 V with survivability up to 42 V (recommended for automotive 12-V battery applications)
  • Low input bias currents, IIB: 500 pA (typical)
  • Low power:
    • Low supply voltage, VS: 1.7 V to 5.5 V
    • Low quiescent current, IQ: 48 µA (typical)
  • Accuracy:
    • Common-mode rejection ratio: 120 dB (minimum)
    • Gain error, EG: ±1% (maximum)
    • Gain drift: 10 ppm/°C (maximum)
    • Offset voltage, VOS: ±50 µV (maximum)
    • Offset drift: 0.5 µV/°C (maximum)
  • Bidirectional current sensing capability
  • Gain options:
    • INA186A1-Q1: 25 V/V
    • INA186A2-Q1: 50 V/V
    • INA186A3-Q1: 100 V/V
    • INA186A4-Q1: 200 V/V
    • INA186A5-Q1: 500 V/V
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Wide common-mode voltage range, VCM: –0.2 V to +40 V with survivability up to 42 V (recommended for automotive 12-V battery applications)
  • Low input bias currents, IIB: 500 pA (typical)
  • Low power:
    • Low supply voltage, VS: 1.7 V to 5.5 V
    • Low quiescent current, IQ: 48 µA (typical)
  • Accuracy:
    • Common-mode rejection ratio: 120 dB (minimum)
    • Gain error, EG: ±1% (maximum)
    • Gain drift: 10 ppm/°C (maximum)
    • Offset voltage, VOS: ±50 µV (maximum)
    • Offset drift: 0.5 µV/°C (maximum)
  • Bidirectional current sensing capability
  • Gain options:
    • INA186A1-Q1: 25 V/V
    • INA186A2-Q1: 50 V/V
    • INA186A3-Q1: 100 V/V
    • INA186A4-Q1: 200 V/V
    • INA186A5-Q1: 500 V/V

The INA186-Q1 is an automotive, low-power, voltage-output, current-sense amplifier (also called a current-shunt monitor). This device is commonly used for monitoring systems directly connected to an automotive 12-V battery. The INA186-Q1 can sense drops across shunts at common-mode voltages from –0.2 V to +40 V, independent of the supply voltage. In addition, the input pins have an absolute maximum voltage of 42V.

The low input bias current of the INA186-Q1 permits the use of larger current-sense resistors, thus providing accurate current measurements in the microamp range. The low offset voltage of the zero-drift architecture extends the dynamic range of the current measurement. This feature allows for smaller sense resistors with lower power loss, while still providing accurate current measurements.

The INA186-Q1 operates from a single 1.7-V to 5.5-V power supply, and draws a maximum of 90 µA of supply current . Five fixed gain options are available: 25 V/V, 50 V/V, 100 V/V, 200 V/V, or 500 V/V. The device is specified over the operating temperature range of –40°C to +125°C, and offered in SC70, SOT-23 (5), and SOT-23 (8) packages. The SC70 and SOT-23 (DDF) packages supports bidirectional current measurement, whereas the SOT-23 (DBV) only supports current measurement in one direction.

The INA186-Q1 is an automotive, low-power, voltage-output, current-sense amplifier (also called a current-shunt monitor). This device is commonly used for monitoring systems directly connected to an automotive 12-V battery. The INA186-Q1 can sense drops across shunts at common-mode voltages from –0.2 V to +40 V, independent of the supply voltage. In addition, the input pins have an absolute maximum voltage of 42V.

The low input bias current of the INA186-Q1 permits the use of larger current-sense resistors, thus providing accurate current measurements in the microamp range. The low offset voltage of the zero-drift architecture extends the dynamic range of the current measurement. This feature allows for smaller sense resistors with lower power loss, while still providing accurate current measurements.

The INA186-Q1 operates from a single 1.7-V to 5.5-V power supply, and draws a maximum of 90 µA of supply current . Five fixed gain options are available: 25 V/V, 50 V/V, 100 V/V, 200 V/V, or 500 V/V. The device is specified over the operating temperature range of –40°C to +125°C, and offered in SC70, SOT-23 (5), and SOT-23 (8) packages. The SC70 and SOT-23 (DDF) packages supports bidirectional current measurement, whereas the SOT-23 (DBV) only supports current measurement in one direction.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
INA190-Q1 ACTIVE AEC-Q100, 40V, bi-directional, ultra-precise current sense amplifier w/picoamp IB & ENABLE The INA190-Q1 is functionally identical with increased accuracy

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA186EVM — INA186 evaluation module

This is a small module with 5 completely independent boards that can be broken off by the user. Five identical boards (15A rating) can be used for the five device gain variants. Each board provides test points for VS, GND, OUT, and REF. Additionally, boards are compatible with 1206 to 0603 shunt (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

INA186 TINA-TI Reference Design (Rev. A)

SBOMAX9A.TSC (192 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA186 TINA-TI Spice Model (Rev. A)

SBOMAY0A.ZIP (58 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

INA186A1 PSpice Model

SBOMBE8.ZIP (29 KB) - PSpice model
Supported products & hardware
Simulation model

INA186A2 PSpice Model

SBOMBA6.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

INA186A3 PSpice Model

SBOMBA7.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

INA186A4 PSpice Model

SBOMBA9.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

INA186A5 PSpice Model

SBOMBD1.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)

Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos