The INA200, INA201, and INA202 devices are high-side current-shunt monitors with voltage
output and integrated comparator. The INA20x devices can sense drops across shunts at common-mode
voltages from –16 V to 80 V. The INA20x series is available with three output voltage scales: 20
V/V, 50 V/V, and 100 V/V, with a bandwidth up to 500-kHz.
The INA200, INA201, and INA202 devices incorporate an open-drain comparator and internal
reference providing a 0.6-V threshold. External dividers set the current trip point. The comparator
includes a latching capability, that can be made transparent by grounding (or leaving open) the
RESET pin.
The INA200, INA201, and INA202 devices operate from a single 2.7-V to 18-V supply,
drawing a maximum of 1800 µA of supply current. Package options include the very small VSSOP-8 and
the
SOIC-8. All versions are specified over the extended operating temperature range of –40°C to
+125°C.
The INA200, INA201, and INA202 devices are high-side current-shunt monitors with voltage
output and integrated comparator. The INA20x devices can sense drops across shunts at common-mode
voltages from –16 V to 80 V. The INA20x series is available with three output voltage scales: 20
V/V, 50 V/V, and 100 V/V, with a bandwidth up to 500-kHz.
The INA200, INA201, and INA202 devices incorporate an open-drain comparator and internal
reference providing a 0.6-V threshold. External dividers set the current trip point. The comparator
includes a latching capability, that can be made transparent by grounding (or leaving open) the
RESET pin.
The INA200, INA201, and INA202 devices operate from a single 2.7-V to 18-V supply,
drawing a maximum of 1800 µA of supply current. Package options include the very small VSSOP-8 and
the
SOIC-8. All versions are specified over the extended operating temperature range of –40°C to
+125°C.