INA202-Q1

ACTIVE

AEC-Q100, -16 to 80V, 500kHz current sense amplifier w/ comparator

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
INA310A-Q1 ACTIVE AEC-Q100 -4-V to 110-V 1.3-MHz ultra-precise current-sense amplifier with comparator and reference Signifcant improved accuracy, higher bandwidth and an extended common mode voltage range
INA310B-Q1 ACTIVE AEC-Q100 -4-V to 110-V 1.3-MHz high precision current-sense amplifier with comparator and reference Improved accuracy, higher bandwidth and an extended common mode voltage range

Product details

Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 5 Features Alert Function, Low-side Capable Rating Automotive Voltage gain (V/V) 100 CMRR (min) (dB) 100 Bandwidth (kHz) 200 Iq (max) (mA) 1.85 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 5 Features Alert Function, Low-side Capable Rating Automotive Voltage gain (V/V) 100 CMRR (min) (dB) 100 Bandwidth (kHz) 200 Iq (max) (mA) 1.85 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C3B
  • Current-sense amplifier:
    • Common-mode range: –16V to +80V
    • 3.5% maximum error over temperature
    • Bandwidth: 500kHz (INA200-Q1)
    • Three gain options:
      • 20V/V (INA200-Q1)
      • 50V/V (INA201-Q1)
      • 100V//V (INA202-Q1)
  • Integrated open-drain comparator
    • Latching capability
    • 0.6V internal voltage reference
  • Quiescent current: 1800µA (maximum)
  • Latch-up exceeds 100mA per JESD78
  • Package: VSSOP-8
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C3B
  • Current-sense amplifier:
    • Common-mode range: –16V to +80V
    • 3.5% maximum error over temperature
    • Bandwidth: 500kHz (INA200-Q1)
    • Three gain options:
      • 20V/V (INA200-Q1)
      • 50V/V (INA201-Q1)
      • 100V//V (INA202-Q1)
  • Integrated open-drain comparator
    • Latching capability
    • 0.6V internal voltage reference
  • Quiescent current: 1800µA (maximum)
  • Latch-up exceeds 100mA per JESD78
  • Package: VSSOP-8

The INA200-Q1, INA201-Q1, and INA202-Q1 (INA20x-Q1) are low-side or high-side, current-shunt monitors with voltage output. The INA20x-Q1 devices can sense drops across shunts at common-mode voltages from –16V to +80V. The INA20x-Q1 are available with three output voltage scales: 20V/V, 50V/V, and 100V/V, with up to a 500kHz bandwidth.

The INA20x-Q1 also incorporates an open-drain comparator and internal reference that provides a 0.6V threshold. External dividers set the current trip point. The comparator includes a latching capability, and can be made transparent by grounding (or leaving open) the RESET pin.

The INA20x-Q1 operates from a single 2.7V to 18V supply, drawing a maximum of 1800µA supply current. These devices are available in the very small VSSOP-8 package. Specifications for all devices extend over the operating temperature range of –40°C to +125°C.

The INA200-Q1, INA201-Q1, and INA202-Q1 (INA20x-Q1) are low-side or high-side, current-shunt monitors with voltage output. The INA20x-Q1 devices can sense drops across shunts at common-mode voltages from –16V to +80V. The INA20x-Q1 are available with three output voltage scales: 20V/V, 50V/V, and 100V/V, with up to a 500kHz bandwidth.

The INA20x-Q1 also incorporates an open-drain comparator and internal reference that provides a 0.6V threshold. External dividers set the current trip point. The comparator includes a latching capability, and can be made transparent by grounding (or leaving open) the RESET pin.

The INA20x-Q1 operates from a single 2.7V to 18V supply, drawing a maximum of 1800µA supply current. These devices are available in the very small VSSOP-8 package. Specifications for all devices extend over the operating temperature range of –40°C to +125°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet INA20x-Q1 Automotive Grade, –16V to +80V, Low-Side or High-Side, High-Speed, Voltage-Output, Current-Sense Amplifier With Comparator and Reference datasheet (Rev. D) PDF | HTML Apr 29, 2025

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​