INA2181

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.2 Features Bidirectional, Dual Channel, Low-side Capable Rating Catalog Voltage gain (V/V) 20, 50, 100, 200 CMRR (min) (dB) 84 Bandwidth (kHz) 105, 150, 210, 350 Iq (max) (mA) 0.5 Number of channels 2 Comparators (#) 0 Gain error (%) 0.8 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.2 Features Bidirectional, Dual Channel, Low-side Capable Rating Catalog Voltage gain (V/V) 20, 50, 100, 200 CMRR (min) (dB) 84 Bandwidth (kHz) 105, 150, 210, 350 Iq (max) (mA) 0.5 Number of channels 2 Comparators (#) 0 Gain error (%) 0.8 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 Operating temperature range (°C) -40 to 125
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm) WSON (DSQ) 10 4 mm² (2 mm × 2 mm)
  • Common-mode range (V CM): –0.2 V to +26 V
  • High bandwidth: 350 kHz (A1 devices)
  • Offset voltage:
    • ±150 µV (maximum) at V CM = 0 V
    • ±500 µV (maximum) at V CM = 12 V
  • Output slew rate: 2 V/µs
  • Bidirectional current-sensing capability
  • Accuracy:
    • ±1% gain error (maximum)
    • 1-µV/°C offset drift (maximum)
  • Gain options:
    • 20 V/V (A1 devices)
    • 50 V/V (A2 devices)
    • 100 V/V (A3 devices)
    • 200 V/V (A4 devices)
  • Quiescent current: 260 µA maximum (INA181)
  • Common-mode range (V CM): –0.2 V to +26 V
  • High bandwidth: 350 kHz (A1 devices)
  • Offset voltage:
    • ±150 µV (maximum) at V CM = 0 V
    • ±500 µV (maximum) at V CM = 12 V
  • Output slew rate: 2 V/µs
  • Bidirectional current-sensing capability
  • Accuracy:
    • ±1% gain error (maximum)
    • 1-µV/°C offset drift (maximum)
  • Gain options:
    • 20 V/V (A1 devices)
    • 50 V/V (A2 devices)
    • 100 V/V (A3 devices)
    • 200 V/V (A4 devices)
  • Quiescent current: 260 µA maximum (INA181)

The INA181, INA2181, and INA4181 (INAx181) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of bidirectional, current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx181 family integrates a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

These devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA181 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2181 draws a maximum supply current of 500 µA, and the quad-channel INA4181 draws a maximum supply current of 900 µA.

The INA181 is available in both the 6-pin, SOT-23 and SC70 packages. The INA2181 is available in 10-pin, VSSOP and WSON packages. The INA4181 is available in a 20-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.

The INA181, INA2181, and INA4181 (INAx181) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of bidirectional, current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx181 family integrates a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

These devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA181 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2181 draws a maximum supply current of 500 µA, and the quad-channel INA4181 draws a maximum supply current of 900 µA.

The INA181 is available in both the 6-pin, SOT-23 and SC70 packages. The INA2181 is available in 10-pin, VSSOP and WSON packages. The INA4181 is available in a 20-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
INA2180 ACTIVE 26V, dual channel, 350kHz current sense amplifier The INA2180 offers the same performance for uni-directional applications

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA2180-2181EVM — INA2180-2181 Output Current Sense Amplifier Evaluation Board

The INA2180 is an integrated current sense monitor solution that provides ease of use and high performance for cost-sensitive applications. The INA2181 shares the same capabilities with the support for bidirectional current measurements. The INA2180-2181EVM is intended to provide basic functional (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

INA181 PSpice Model (Rev. B)

SBOMAD5B.ZIP (2070 KB) - PSpice model
Supported products & hardware
Simulation model

INA181 TINA-TI Reference Design (Rev. B)

SBOMAD4B.TSC (2820 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA181 TINA-TI Spice Model (Rev. A)

SBOMAD3B (49 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian
WSON (DSQ) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos