INA223

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 100, 150, 300 Input offset drift (±) (typ) (µV/°C) 0.6 Features I2C, Programmable Gain Rating Catalog Voltage gain (V/V) 20, 128, 300 CMRR (min) (dB) 100 Bandwidth (kHz) 10, 20, 25 Iq (max) (mA) 0.25 Number of channels 1 Comparators (#) 0 Gain error (%) 0.25, 0.5, 1 Gain error drift (±) (max) (ppm/°C) 50 Slew rate (V/µs) 0.25 Operating temperature range (°C) -40 to 105
Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 100, 150, 300 Input offset drift (±) (typ) (µV/°C) 0.6 Features I2C, Programmable Gain Rating Catalog Voltage gain (V/V) 20, 128, 300 CMRR (min) (dB) 100 Bandwidth (kHz) 10, 20, 25 Iq (max) (mA) 0.25 Number of channels 1 Comparators (#) 0 Gain error (%) 0.25, 0.5, 1 Gain error drift (±) (max) (ppm/°C) 50 Slew rate (V/µs) 0.25 Operating temperature range (°C) -40 to 105
WSON (DSK) 10 6.25 mm² (2.5 mm × 2.5 mm)
  • Wide Common-Mode Range: 0 V to 26 V
  • ±100 µV Offset (Max, Gain = 300 V/V)
  • Accuracy
    • ±0.25% Shunt Voltage Gain Error (Max)
    • ±0.15% Bus Voltage Gain Error (Max)
    • 1.25% Power Error (Max)
    • 0.3 µV/°C Offset Drift (Max)
    • 50 ppm/°C Gain Drift (Max)
  • Programmable Gains
    • Current Shunt Voltage Gains: 20, 128, 300
    • Bus Voltage Attenuations: 1/10, 1/5, 2/5
  • Monitors/Measures/Reports:
    • Instantaneous Power
    • Bus Voltage
    • Load Current
  • Quiescent Current: 250 µA (Max)
  • Shutdown Current: 1 µA (Max)
  • Wide Common-Mode Range: 0 V to 26 V
  • ±100 µV Offset (Max, Gain = 300 V/V)
  • Accuracy
    • ±0.25% Shunt Voltage Gain Error (Max)
    • ±0.15% Bus Voltage Gain Error (Max)
    • 1.25% Power Error (Max)
    • 0.3 µV/°C Offset Drift (Max)
    • 50 ppm/°C Gain Drift (Max)
  • Programmable Gains
    • Current Shunt Voltage Gains: 20, 128, 300
    • Bus Voltage Attenuations: 1/10, 1/5, 2/5
  • Monitors/Measures/Reports:
    • Instantaneous Power
    • Bus Voltage
    • Load Current
  • Quiescent Current: 250 µA (Max)
  • Shutdown Current: 1 µA (Max)

The INA223 is a voltage-output device that monitors the current, bus voltage, and power of a supply line by sensing a voltage drop across a shunt at common-mode voltages from 0 V to 26 V. The common-mode voltage range is independent of the supply voltage. The low offset of the Zerø-Drift architecture enables current sensing with maximum drops across the shunt as low as 10 mV, full-scale.

The INA223 includes a two-wire interface used for adjusting the configuration settings of the device. The interface is used to control the signal (current shunt voltage, bus voltage, or power) that is directed to the device output. Multiple gain and attenuation settings can be programmed through the two-wire interface to allow for application-specific configurations. The programmable gain feature also allows the device to be operated over a much wider dynamic current load range without having to switch the sensing element used.

A shutdown feature is available to disable the device and effectively disconnect it from the shunt resistor and supply voltage, thus reducing the drain on the battery.

The INA223 operates from a single +2.7-V to +5.5-V supply, drawing a maximum supply current of 250 µA. It is specified over the extended temperature range of –40°C to +105°C, and is offered in an SON-10 package.

The INA223 is a voltage-output device that monitors the current, bus voltage, and power of a supply line by sensing a voltage drop across a shunt at common-mode voltages from 0 V to 26 V. The common-mode voltage range is independent of the supply voltage. The low offset of the Zerø-Drift architecture enables current sensing with maximum drops across the shunt as low as 10 mV, full-scale.

The INA223 includes a two-wire interface used for adjusting the configuration settings of the device. The interface is used to control the signal (current shunt voltage, bus voltage, or power) that is directed to the device output. Multiple gain and attenuation settings can be programmed through the two-wire interface to allow for application-specific configurations. The programmable gain feature also allows the device to be operated over a much wider dynamic current load range without having to switch the sensing element used.

A shutdown feature is available to disable the device and effectively disconnect it from the shunt resistor and supply voltage, thus reducing the drain on the battery.

The INA223 operates from a single +2.7-V to +5.5-V supply, drawing a maximum supply current of 250 µA. It is specified over the extended temperature range of –40°C to +105°C, and is offered in an SON-10 package.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet Analog Output Current Shunt and Voltage Instantaneous Power Monitor datasheet Jun 13, 2012
Application note Using a PCB Copper Trace as a Current Sense Shunt Resistor (Rev. A) PDF | HTML Apr 27, 2026
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML Nov 18, 2024
Application brief Energy and Power Monitoring with Digital Current Sensors May 25, 2017
Application note Understanding the I2C Bus PDF | HTML Jun 30, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA223EVM — INA223 Evaluation Module

The INA223EVM is a platform for evaluating the performance of the INA223 under various signal, shunt, and supply conditions.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SBOC428 — INA223EVM Software

Supported products & hardware
Simulation model

INA223 TINA-TI Reference Design

SBOM771.TSC (2176 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA223 TINA-TI Spice Model

SBOM772.ZIP (32 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSK) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos