INA232
- High-side or low-side current sensing
- Operates from a 1.7-V to 5.5-V power supply
- Reports current, voltage and power
- Programmable full scale range: 20mV / 80mV
- Input common mode range: –0.3 V to 48 V
- Current monitoring accuracy:
- 16-bit ADC resolution
- 0.3% gain error (maximum)
- 50-µV offset (maximum)
- Low input bias current: 10 nA (maximum)
- Configurable averaging options
- General call addressing allows conversion synchronization among devices
- Alert limits for over and under current events
- 1.2-V compliant I2C, SMBus interface
- Two device address options with four pin selectable address
- SOT23-8 Package
- Operating temperature: –40°C and +125°C
The INA232 device is a 16-bit digital current monitor with an I2C/SMBus-compatible interface that is compliant with a wide range of digital bus voltages such as 1.2 V, 1.8 V, 3.3 V, and 5.0 V. The device monitors the voltage across an external sense resistor and reports values for current, bus voltage, and power.
The INA232 features programmable ADC conversion times and averaging. The device also has a programmable calibration value with an internal multiplier that enables direct readouts of current in amperes and power in watts. The device monitors the bus voltage present on the IN– pin and can alert on over/under current as well as over/under voltage conditions. High input impedance while in current measurement mode allows use of larger current sense resistors needed to measure small value system currents.
The INA232 senses current on common-mode bus voltages that can vary from –0.3 V to 48 V, independent of the supply voltage. The device operates from a single 1.7-V to 5.5-V supply, drawing a typical supply current of 300 µA in normal operation. The device can be placed in a low-power standby mode where the typical operating current is 2.2 µA.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | INA232 48-V, 16-Bit, Current, Voltage, and Power Monitor With an I2C Interface datasheet | PDF | HTML | 16 Dec 2022 |
| Application note | Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life | PDF | HTML | 29 Jan 2025 | |
| Application note | Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers | PDF | HTML | 18 Nov 2024 | |
| Technical article | 4 key current-sensing design trends that are powering electrification | PDF | HTML | 21 Feb 2023 | |
| User guide | Migration From INA219 to INA232 | PDF | HTML | 24 Jan 2023 | |
| Certificate | INA232EVM EU RoHS Declaration of Conformity (DoC) | 17 Jan 2023 | ||
| Application note | Digital Interfaces for Current Sensing Devices (Rev. A) | PDF | HTML | 30 Sep 2021 | |
| Application note | Getting Started with Digital Power Monitors (Rev. A) | PDF | HTML | 02 Sep 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
INA234_236EVM — INA232, INA234 and INA236 evaluation module for current/voltage/power monitors
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOT-23-THN (DDF) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.