INA280

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 120 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 1 Features High precision Rating Catalog Voltage gain (V/V) 20, 50, 100, 200, 500 CMRR (min) (dB) 120 Bandwidth (kHz) 800, 850, 900, 1100 Iq (max) (mA) 0.6 Number of channels 1 Comparators (#) 0 Gain error (%) 0.5 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 120 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 1 Features High precision Rating Catalog Voltage gain (V/V) 20, 50, 100, 200, 500 CMRR (min) (dB) 120 Bandwidth (kHz) 800, 850, 900, 1100 Iq (max) (mA) 0.6 Number of channels 1 Comparators (#) 0 Gain error (%) 0.5 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Wide common-mode voltage:
    • Operational voltage: 2.7 V to 120 V
    • Survival voltage: −20 V to +122 V
  • Excellent CMRR:
    • 120-dB DC (Minimum)
    • 85-dB AC at 50 kHz
  • Accuracy
    • Gain:
      • Gain error: ±0.5% (maximum)
      • Gain drift: ±20 ppm/°C (maximum)
    • Offset:
      • Offset voltage: ±150 µV (maximum)
      • Offset drift: ±1 µV/°C (maximum)
  • Available gains:
    • INA280A1: 20 V/V
    • INA280A2: 50 V/V
    • INA280A3: 100 V/V
    • INA280A4: 200 V/V
    • INA280A5: 500 V/V
  • High bandwidth: 1.1 MHz
  • Slew rate: 2 V/µs
  • Quiescent current: 370 µA
  • Wide common-mode voltage:
    • Operational voltage: 2.7 V to 120 V
    • Survival voltage: −20 V to +122 V
  • Excellent CMRR:
    • 120-dB DC (Minimum)
    • 85-dB AC at 50 kHz
  • Accuracy
    • Gain:
      • Gain error: ±0.5% (maximum)
      • Gain drift: ±20 ppm/°C (maximum)
    • Offset:
      • Offset voltage: ±150 µV (maximum)
      • Offset drift: ±1 µV/°C (maximum)
  • Available gains:
    • INA280A1: 20 V/V
    • INA280A2: 50 V/V
    • INA280A3: 100 V/V
    • INA280A4: 200 V/V
    • INA280A5: 500 V/V
  • High bandwidth: 1.1 MHz
  • Slew rate: 2 V/µs
  • Quiescent current: 370 µA

The INA280 is a current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7 V to 120 V. It is in a highly space-efficient SC-70 package with a PCB footprint of only 2.0 mm × 2.1 mm. The current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±150 µV (maximum), a small gain error of ±0.5% (maximum), and a high DC CMRR of 140 dB (typical). The INA280 is not only designed for DC current measurement, but also for high-speed applications (like fast overcurrent protection, for example) with a high bandwidth of 1.1 MHz (at gain of 20 V/V) and an 85-dB AC CMRR (at 50 kHz).

The INA280 operates from a single 2.7-V to 20-V supply and draws a 370-µA supply current (typical). The INA280 available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. The low offset and drift of the INA280 enables accurate current sensing over the extended operating temperature range of −40°C to +125°C.

The INA280 is a current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7 V to 120 V. It is in a highly space-efficient SC-70 package with a PCB footprint of only 2.0 mm × 2.1 mm. The current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±150 µV (maximum), a small gain error of ±0.5% (maximum), and a high DC CMRR of 140 dB (typical). The INA280 is not only designed for DC current measurement, but also for high-speed applications (like fast overcurrent protection, for example) with a high bandwidth of 1.1 MHz (at gain of 20 V/V) and an 85-dB AC CMRR (at 50 kHz).

The INA280 operates from a single 2.7-V to 20-V supply and draws a 370-µA supply current (typical). The INA280 available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. The low offset and drift of the INA280 enables accurate current sensing over the extended operating temperature range of −40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
INA290 ACTIVE 2.7 to 120V, 1.1MHz, ultra-precise current sense amplifier in small (SC-70) package Identical functionality with improved accuracy.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA280EVM — INA280 current sensing evaluation module

The INA280 evaluation module (EVM) is a small module with five completely independent boards that can be broken off by the designer. Five schematically identical boards are available for each of the five gain variations of the INA280 with inputs up to 120-V common-mode and 5-A (on-board shunt) (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

INA280 TINA-TI Models

SBOMBN4.ZIP (75 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

INA280A1, INA280-Q1 PSpice Model

SBOMBN8.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

INA280A2, INA280-Q1 PSpice Model

SBOMBN7.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

INA280A3, INA280-Q1 PSpice Model

SBOMBN6.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

INA280A4, INA280-Q1 PSpice Model

SBOMBN5.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

INA280A5, INA280-Q1 PSpice Model

SBOMBM9.ZIP (7 KB) - PSpice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos