INA300

ACTIVE

Product details

Product type Analog output with integrated comparator Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 650 Input offset drift (±) (typ) (µV/°C) 0.1 Features Alert Function, Low-side Capable Rating Catalog CMRR (min) (dB) 100 Iq (max) (mA) 0.15 Number of channels 1 Comparators (#) 1 Operating temperature range (°C) -40 to 125
Product type Analog output with integrated comparator Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 650 Input offset drift (±) (typ) (µV/°C) 0.1 Features Alert Function, Low-side Capable Rating Catalog CMRR (min) (dB) 100 Iq (max) (mA) 0.15 Number of channels 1 Comparators (#) 1 Operating temperature range (°C) -40 to 125
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm) WSON (DSQ) 10 4 mm² (2 mm × 2 mm)
  • Wide Common-Mode Range: 0 V to 36 V
  • Selectable Response Times:
    • 10 µs, 50 µs, 100 µs
  • Programmable Threshold:
    • Adjust Using Single Resistor
    • Programmable From 0 mV to 250 mV
  • Accuracy:
    • Offset Voltage: ±500 µV (Maximum)
    • Offset Voltage Drift: 0.5 µV/°C (Maximum)
  • Selectable Hysteresis:
    • 2 mV, 4 mV, 8 mV
  • Active Quiescent Current: 135 µA (Maximum)
  • Selectable Disable Mode
    • Disabled Quiescent Current: 3.5 µA (Maximum)
    • Disabled Input Bias Current: 500 nA (Maximum)
  • Open-Drain Output With Latch Mode Available
  • Wide Common-Mode Range: 0 V to 36 V
  • Selectable Response Times:
    • 10 µs, 50 µs, 100 µs
  • Programmable Threshold:
    • Adjust Using Single Resistor
    • Programmable From 0 mV to 250 mV
  • Accuracy:
    • Offset Voltage: ±500 µV (Maximum)
    • Offset Voltage Drift: 0.5 µV/°C (Maximum)
  • Selectable Hysteresis:
    • 2 mV, 4 mV, 8 mV
  • Active Quiescent Current: 135 µA (Maximum)
  • Selectable Disable Mode
    • Disabled Quiescent Current: 3.5 µA (Maximum)
    • Disabled Input Bias Current: 500 nA (Maximum)
  • Open-Drain Output With Latch Mode Available

Designed for overcurrent protection applications, the INA300 is a current-sensing comparator that detects overcurrent by measuring the voltage developed across a shunt resistor, and comparing that voltage to the threshold voltage input level. The device measures this differential voltage signal on common-mode voltages that can vary from 0 V up to 36 V, independent of the supply voltage. The INA300 device features an adjustable threshold range that is set using a single external limit-setting resistor. A selectable hysteresis feature enables adjustable operation of the comparator to accommodate the wide input signal range of 0 mV to 250 mV.

An open-drain alert output on the device can be configured to operate in either a transparent mode where the output status follows the input state, or in a latched mode where the alert output is cleared when the latch is cleared. The device response time setting is selectable, which enables overcurrent alerts to be issued in as fast as 10 µs.

The INA300 device operates from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 135 µA. The INA300 device is specified over the extended operating temperature range of –40°C to +125°C, and is available in WSON-10 and VSSOP-10 packages.

Designed for overcurrent protection applications, the INA300 is a current-sensing comparator that detects overcurrent by measuring the voltage developed across a shunt resistor, and comparing that voltage to the threshold voltage input level. The device measures this differential voltage signal on common-mode voltages that can vary from 0 V up to 36 V, independent of the supply voltage. The INA300 device features an adjustable threshold range that is set using a single external limit-setting resistor. A selectable hysteresis feature enables adjustable operation of the comparator to accommodate the wide input signal range of 0 mV to 250 mV.

An open-drain alert output on the device can be configured to operate in either a transparent mode where the output status follows the input state, or in a latched mode where the alert output is cleared when the latch is cleared. The device response time setting is selectable, which enables overcurrent alerts to be issued in as fast as 10 µs.

The INA300 device operates from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 135 µA. The INA300 device is specified over the extended operating temperature range of –40°C to +125°C, and is available in WSON-10 and VSSOP-10 packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
INA381 ACTIVE 26-V, 350-kHz current sense amplifier with integrated over-current comparator The INA381 has analog out, in additon to an ALERT signal.
INA301 ACTIVE 36V, 550kHz, 4V/µs, high-precision current sense amplifier w/ comparator The INA301 offers analog out in additon to an ALERT signal with improved performance

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet INA300 Overcurrent-Protection, Current-Sense Comparator datasheet (Rev. C) PDF | HTML Jun 18, 2021
Application note Using a PCB Copper Trace as a Current Sense Shunt Resistor (Rev. A) PDF | HTML Apr 27, 2026
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML Nov 18, 2024
E-book An Engineer's Guide to Current Sensing (Rev. B) Apr 12, 2022
Application brief Measuring Current To Detect Out-of-Range Conditions (Rev. D) PDF | HTML Mar 10, 2022
Application brief Measuring Current for Handle Multiple Out-of-Range Conditions (Rev. C) PDF | HTML Oct 4, 2021
Selection guide Current Sense Amplifiers (Rev. E) Sep 20, 2021
Application brief Bidirectional, Low-Side Phase Current Sensing With Onboard Overcurrent Detection (Rev. D) Mar 6, 2019
Circuit design Overcurrent event detection circuit Jul 31, 2018
Application brief Low-Drift, Low-Side Current Measurements for Three-Phase Systems (Rev. B) Sep 5, 2017
White paper Overcurrent protection enables more efficient and reliable systems May 16, 2016
Technical article How to get started with current sense amplifiers – part 3 PDF | HTML Jul 9, 2015
Technical article What are you sensing? Re-thinking system efficiency and reliability - part 1 PDF | HTML May 27, 2015
Technical article How to get started with current sense amplifiers – part 2 PDF | HTML May 26, 2015
More literature Over-Current Detection Products Brochure Aug 14, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA300EVM — INA300 evaluation module

The INA300 is a high common-mode, precision, bidirectional, current-sensing comparator that can be configured to detect over current conditions through the voltage developed across a shunt resistor.  Operating from a single power supply from 2.7 V to 5.5 V, the INA300 can be configured to (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

INA300 TINA-TI Reference Design (Rev. A)

SBOM880A.TSC (1606 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA300 TINA-TI Spice Model (Rev. A)

SBOM879A.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)

Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Supported products & hardware
Reference design

TIDA-00328 — 50 mA-20 A, Single-Supply, Low-Side or High-Side Current Sensing Solution

This TI Reference Design implements a low-side or high-side wide dynamic range current sensing solution.  Wide dynamic range is achieved by a unique gain switching method.  Switching gain in hardware allows a faster response time than what can typically be achieved with other (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian
WSON (DSQ) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos