INA4180

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.2 Features Low-side Capable, Quad channel Rating Catalog Voltage gain (V/V) 20, 50, 100, 200 CMRR (min) (dB) 84 Bandwidth (kHz) 105, 150, 210, 350 Iq (max) (mA) 1 Number of channels 4 Comparators (#) 0 Gain error (%) 0.8 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.2 Features Low-side Capable, Quad channel Rating Catalog Voltage gain (V/V) 20, 50, 100, 200 CMRR (min) (dB) 84 Bandwidth (kHz) 105, 150, 210, 350 Iq (max) (mA) 1 Number of channels 4 Comparators (#) 0 Gain error (%) 0.8 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Common-mode range (VCM): –0.2 V to +26 V
  • High bandwidth: 350 kHz (A1 devices)
  • Offset voltage:
    • ±150 µV (maximum) at VCM = 0 V
    • ±500 µV (maximum) at VCM = 12 V
  • Output slew rate: 2 V/µs
  • Accuracy:
    • ±1% gain error (maximum)
    • 1-µV/°C offset drift (maximum)
  • Gain options:
    • 20 V/V (A1 devices)
    • 50 V/V (A2 devices)
    • 100 V/V (A3 devices)
    • 200 V/V (A4 devices)
  • Quiescent current: 260 µA maximum (INA180)
  • Common-mode range (VCM): –0.2 V to +26 V
  • High bandwidth: 350 kHz (A1 devices)
  • Offset voltage:
    • ±150 µV (maximum) at VCM = 0 V
    • ±500 µV (maximum) at VCM = 12 V
  • Output slew rate: 2 V/µs
  • Accuracy:
    • ±1% gain error (maximum)
    • 1-µV/°C offset drift (maximum)
  • Gain options:
    • 20 V/V (A1 devices)
    • 50 V/V (A2 devices)
    • 100 V/V (A3 devices)
    • 200 V/V (A4 devices)
  • Quiescent current: 260 µA maximum (INA180)

The INA180, INA2180, and INA4180 (INAx180) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx180 integrate a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA180 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2180 draws a maximum supply current of 500 µA, and the quad channel draws a maximum supply current of 900 µA.

The INA180 is available in a 5-pin, SOT-23 package with two different pin configurations. The INA2180 is available in 8-pin, VSSOP and WSON packages. The INA4180 is available in a 14-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.

The INA180, INA2180, and INA4180 (INAx180) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx180 integrate a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA180 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2180 draws a maximum supply current of 500 µA, and the quad channel draws a maximum supply current of 900 µA.

The INA180 is available in a 5-pin, SOT-23 package with two different pin configurations. The INA2180 is available in 8-pin, VSSOP and WSON packages. The INA4180 is available in a 14-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
INA4181 ACTIVE 26V, quad channel, bi-directional, 350kHz current sense amplifier The INA4181 has the same performance and supports bidirectional measurement.

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet INAx180 Low- and High-Side Voltage Output, Current-Sense Amplifiers datasheet (Rev. H) PDF | HTML Jul 19, 2022
Application note Using a PCB Copper Trace as a Current Sense Shunt Resistor (Rev. A) PDF | HTML Apr 27, 2026
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML Nov 18, 2024
Application brief Current Sensing Applications in Communication Infrastructure Equipment (Rev. C) PDF | HTML Aug 8, 2023
E-book An Engineer's Guide to Current Sensing (Rev. B) Apr 12, 2022
Application brief Common Uses for Multichannel Current Monitoring (Rev. A) PDF | HTML Sep 27, 2021
Selection guide Current Sense Amplifiers (Rev. E) Sep 20, 2021
Application note Closed-Loop Analysis of Load-Induced Amplifier Stability Issues Using Zout Oct 27, 2017
Application brief Low-Side Current Sense Circuit Integration Mar 30, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA4180-4181EVM — INA4180 & INA4181 Current Sense Amplifier Evaluation Module

The INA4180 is an integrated current sense monitor solution that provides ease of use and high performance for cost-sensitive applications. The INA4181 shares the same capabilities with the support for bidirectional current measurements. The INA4180-4181EVM is intended to provide basic functional (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

INA180 PSpice Model (Rev. A)

SBOMAD0A.ZIP (119 KB) - PSpice model
Supported products & hardware
Simulation model

INA180 TINA-TI Reference Design (Rev. A)

SBOMAD1A.TSC (2797 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA180 TINA-TI Spice Model (Rev. A)

SBOMAD2A.ZIP (37 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

INA180A1 PSpice Model

SBOMBC4.ZIP (18 KB) - PSpice model
Supported products & hardware
Simulation model

INA180A2 PSpice Model

SBOMBB4.ZIP (20 KB) - PSpice model
Supported products & hardware
Simulation model

INA180A3 PSpice Model

SBOMBB5.ZIP (20 KB) - PSpice model
Supported products & hardware
Simulation model

INA180A4 PSpice Model

SBOMBB6.ZIP (20 KB) - PSpice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos