INA4180-Q1

ACTIVE

AEC-Q100, 26V, quad channel, 350kHz current sense amplifier

Product details

Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.2 Features Low-side Capable, Quad channel Rating Automotive Voltage gain (V/V) 20, 50, 100, 200 CMRR (min) (dB) 84 Bandwidth (kHz) 105, 150, 210, 350 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1 Number of channels 4 Comparators (#) 0 Gain error (%) 0.8 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.2 Features Low-side Capable, Quad channel Rating Automotive Voltage gain (V/V) 20, 50, 100, 200 CMRR (min) (dB) 84 Bandwidth (kHz) 105, 150, 210, 350 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1 Number of channels 4 Comparators (#) 0 Gain error (%) 0.8 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • Functional Safety-Capable
  • Common-mode range (VCM): –0.2 V to +26 V
  • High bandwidth: 350 kHz (A1 devices)
  • Offset voltage:
    • ±150 µV (maximum) at VCM = 0 V
    • ±500 µV (maximum) at VCM = 12 V
  • Output slew rate: 2 V/µs
  • Accuracy:
    • ±1% gain error (maximum)
    • 1-µV/°C offset drift (maximum)
  • Gain options:
    • 20 V/V (A1 devices)
    • 50 V/V (A2 devices)
    • 100 V/V (A3 devices)
    • 200 V/V (A4 devices)
  • Quiescent current: 260 µA maximum (INA180-Q1)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • Functional Safety-Capable
  • Common-mode range (VCM): –0.2 V to +26 V
  • High bandwidth: 350 kHz (A1 devices)
  • Offset voltage:
    • ±150 µV (maximum) at VCM = 0 V
    • ±500 µV (maximum) at VCM = 12 V
  • Output slew rate: 2 V/µs
  • Accuracy:
    • ±1% gain error (maximum)
    • 1-µV/°C offset drift (maximum)
  • Gain options:
    • 20 V/V (A1 devices)
    • 50 V/V (A2 devices)
    • 100 V/V (A3 devices)
    • 200 V/V (A4 devices)
  • Quiescent current: 260 µA maximum (INA180-Q1)

The INA180 -Q1, INA2180 -Q1, and INA4180 -Q1 (INAx180 -Q1) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx180 -Q1 integrate a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA180 -Q1 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2180 -Q1 draws a maximum supply current of 500 µA, and the quad channel draws a maximum supply current of 900 µA.

The INA180 -Q1 is available in a 5-pin, SOT-23 package with two different pin configurations. The INA2180 -Q1 is available in a 8-pin, VSSOP package. The INA4180 -Q1 is available in a 14-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.

The INA180 -Q1, INA2180 -Q1, and INA4180 -Q1 (INAx180 -Q1) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx180 -Q1 integrate a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA180 -Q1 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2180 -Q1 draws a maximum supply current of 500 µA, and the quad channel draws a maximum supply current of 900 µA.

The INA180 -Q1 is available in a 5-pin, SOT-23 package with two different pin configurations. The INA2180 -Q1 is available in a 8-pin, VSSOP package. The INA4180 -Q1 is available in a 14-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
INA4181-Q1 ACTIVE AEC-Q100, 26V, quad channel, bi-directional, 350kHz current sense amplifier The INA4181-Q1 offers the same performance supporting bidirectional measurement.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet INAx180-Q1 Automotive, Low- and High-Side Voltage Output, Current-Sense Amplifiers datasheet (Rev. D) PDF | HTML 19 Jul 2022
Application note Using a PCB Copper Trace as a Current Sense Shunt Resistor (Rev. A) PDF | HTML 27 Apr 2026
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML 18 Nov 2024
Functional safety information INAx18x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. B) PDF | HTML 30 Oct 2023
Application brief Common Uses for Multichannel Current Monitoring (Rev. A) PDF | HTML 27 Sep 2021
Selection guide Current Sense Amplifiers (Rev. E) 20 Sep 2021
Application note Closed-Loop Analysis of Load-Induced Amplifier Stability Issues Using Zout 27 Oct 2017
Application brief Low-Side Current Sense Circuit Integration 30 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA4180-4181EVM — INA4180 & INA4181 Current Sense Amplifier Evaluation Module

The INA4180 is an integrated current sense monitor solution that provides ease of use and high performance for cost-sensitive applications. The INA4181 shares the same capabilities with the support for bidirectional current measurements. The INA4180-4181EVM is intended to provide basic functional (...)
User guide: PDF
Not available on TI.com
Simulation model

INA180 PSpice Model (Rev. A)

SBOMAD0A.ZIP (119 KB) - PSpice Model
Simulation model

INA180 TINA-TI Reference Design (Rev. A)

SBOMAD1A.TSC (2797 KB) - TINA-TI Reference Design
Simulation model

INA180 TINA-TI Spice Model (Rev. A)

SBOMAD2A.ZIP (37 KB) - TINA-TI Spice Model
Simulation model

INA180A1 PSpice Model

SBOMBC4.ZIP (18 KB) - PSpice Model
Simulation model

INA180A2 PSpice Model

SBOMBB4.ZIP (20 KB) - PSpice Model
Simulation model

INA180A3 PSpice Model

SBOMBB5.ZIP (20 KB) - PSpice Model
Simulation model

INA180A4 PSpice Model

SBOMBB6.ZIP (20 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Calculation tool

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware

Supported products & hardware

Design tool

CIRCUIT060035 — Bidirectional current sensing with a window comparator circuit

This bidirectional current sensing solution uses a current-sense amplifier and a high-speed dual comparator with a rail-to-rail input common mode range to create over-current (OC) alert signals at the comparator outputs (OUTA and OUTB) if the input current (IG1) rises above 100 A or falls below (...)
Design tool

CIRCUIT060037 — Precision over-current latch circuit

This high-side, current sensing solution uses a current sense amplifier, a comparator with an integrated reference and a P-channel MOSFET to create an over-current latch circuit. When a load current greater than 200 mA is detected, the circuit disconnects the system from its power source. The (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos