INA745A
40V, 16-bit high-precision I²C-output digital power monitor with 800μΩ EZShunt™ Technology
INA745A
- Low loss integrated shunt resistor
- Internal resistance: 800µΩ, TA = 25°C
- Continuous current: ±35A, TA = 25°C
- Peak measurement capability: ±39.32A
- Current monitoring accuracy: A/B Grade (maximum)
- Offset current: ±6.25mA / ±62.5mA
- Offset drift: ±30µA/°C (A and B Grades)
- System gain error: ±0.75% / ±1.25%
- Common-mode rejection: ±0.125 / ±1.25mA/V
- Power monitoring accuracy: A/B Grade, (maximum)
- ±0.9% / ±1.6% at 25°C, full scale
- Energy and charge accuracy: A/B Grade, (maximum)
- ±1.4% / ±2.1% at 25°C, full scale
- Temperature sensor: ±1.5°C (maximum at 25°C)
- Precision oscillator: ±0.5% (maximum at 25°C)
- Programmable conversion time and averaging
- 2.94MHz high-speed I2C interface with 16 pin-selectable addresses
- Operates from a 2.7V to 5.5V supply:
- Operational current: 640µA (typical)
- Shutdown current: 5µA (maximum)
The INA745x is a digital power monitor with an integrated current sensing element along with a 16-bit delta-sigma ADC specifically designed for current-sensing applications. The device can measure full-scale currents up to ±39.32A with common-mode voltage support from –0.1V to +40V.
The INA745x reports current, bus voltage, die temperature, power, energy and charge accumulation while employing a precision ±0.5% integrated oscillator, all while performing the needed calculations in the background. The integrated temperature sensor is ±2.5°C accurate over the junction temperature range.
The low offset and gain drift design of the INA745x allows the device to be used in precise systems that do not undergo multi-temperature calibration during manufacturing.
The device allows for selectable ADC conversion times from 50µs to 4.12ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | INA745x 40V , 16 -Bit, Precision I2C Output Digital Power Monitor With EZShunt Technology datasheet (Rev. B) | PDF | HTML | 22 Aug 2025 |
| Application note | Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers | PDF | HTML | 18 Nov 2024 | |
| Application note | How EZShunt Technology Simplifies and Reduces Error in Shunt-Based Designs | PDF | HTML | 27 Jun 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
INA745-INA746EVM — INA745 and INA746 evaluation module for EZShunt™ Digital Power Monitor with built-in shunt resistor
The INA745 and IN746 evaluation module (EVM) is a compact platform for evaluating the main features and performance of the INA745A, INA745B or INA746 high-precision digital power monitors with EZShunt™ Technology across specified input current, common-mode voltage and temperature ranges. (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (REL) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.