Product details

Device type Voltage sensing Peak-to-peak input voltage range (V) 10 Working isolation voltage (VIOWM) (Vrms) 1500 Input offset (±) (max) (V) 0.05 Input offset drift (±) (typ) (µV/°C) 200 Rating Catalog Operating temperature range (°C) -25 to 85
Device type Voltage sensing Peak-to-peak input voltage range (V) 10 Working isolation voltage (VIOWM) (Vrms) 1500 Input offset (±) (max) (V) 0.05 Input offset drift (±) (typ) (µV/°C) 200 Rating Catalog Operating temperature range (°C) -25 to 85
SOIC (DVA) 8 184.907 mm² (17.9 mm × 10.33 mm) PDIP (NVF) 8 188.047 mm² (20.005 mm × 9.4 mm)
  • 100% Tested for High-Voltage Breakdown
  • Rated 1500 Vrms
  • High IMR: 140 dB at 60 Hz
  • Maximum Nonlinearity: 0.010%
  • Bipolar Operation: VO = ±10 V
  • Packages: PDIP-16 and SOIC-28
  • Ease of Use: Fixed Unity Gain Configuration
  • Supply Range: ±4.5-V to ±18-V
  • 100% Tested for High-Voltage Breakdown
  • Rated 1500 Vrms
  • High IMR: 140 dB at 60 Hz
  • Maximum Nonlinearity: 0.010%
  • Bipolar Operation: VO = ±10 V
  • Packages: PDIP-16 and SOIC-28
  • Ease of Use: Fixed Unity Gain Configuration
  • Supply Range: ±4.5-V to ±18-V

The ISO124 is a precision isolation amplifier incorporating a novel duty cycle modulation-demodulation technique. The signal is transmitted digitally across a 2-pF differential capacitive barrier. With digital modulation, the barrier characteristics do not affect signal integrity, thus resulting in excellent reliability and good high-frequency transient immunity across the barrier. Both barrier capacitors are imbedded in the plastic body of the package.

The ISO124 is easy to use. No external components are required for operation. The key specifications are 0.010% maximum nonlinearity, 50-kHz signal bandwidth, and 200-µV/°C VOS drift. A power supply range of ±4.5 V to ±18 V, and quiescent currents of ±5 mA on VS1 and ±5.5 mA on VS2 make the ISO124 device a good choice for a wide range of applications.

The ISO124 is available in 16-pin PDIP and 28-lead SOIC plastic surface-mount packages.

 

The ISO124 is a precision isolation amplifier incorporating a novel duty cycle modulation-demodulation technique. The signal is transmitted digitally across a 2-pF differential capacitive barrier. With digital modulation, the barrier characteristics do not affect signal integrity, thus resulting in excellent reliability and good high-frequency transient immunity across the barrier. Both barrier capacitors are imbedded in the plastic body of the package.

The ISO124 is easy to use. No external components are required for operation. The key specifications are 0.010% maximum nonlinearity, 50-kHz signal bandwidth, and 200-µV/°C VOS drift. A power supply range of ±4.5 V to ±18 V, and quiescent currents of ±5 mA on VS1 and ±5.5 mA on VS2 make the ISO124 device a good choice for a wide range of applications.

The ISO124 is available in 16-pin PDIP and 28-lead SOIC plastic surface-mount packages.

 

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet ISO124 ±10-V Input, Precision Isolation Amplifier datasheet (Rev. E) PDF | HTML Jun 11, 2018
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML Jun 4, 2024
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML May 4, 2023
Application note Noise Sources In Applications Using Capacitive Coupled Isolated Amplifier Sep 27, 2000
Application note Simple Output Filter Eliminates ISO Amp Output Ripple And Keeps Full Bandwidth Sep 27, 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DVA) 8 Ultra Librarian
PDIP (NVF) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos