Product details

Rating Catalog Integrated isolated power No Number of channels 6 Forward/reverse channels 3 forward / 3 reverse Features Low power standby mode Data rate (max) (Mbps) 25 Protocols GPIO, PWM, SPI, UART SPI frequency (max) (MHz) 20.75 Propagation delay time (typ) (ns) 9 Propagation delay time (max) (ns) 12 Part-to-part output skew (max) (ns) 3 Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns) 1 Channel-to-channel output skew (max) (ns) 1 Certifications CQC, CSA, DIN, TUV Isolation rating Reinforced Working isolation voltage (VIOWM) (Vrms) 450 Withstand isolation voltage (VISO) (Vrms) 5000 Surge isolation voltage (VIOSM) (kVPK) 10 CMTI (min) (kV/µs) 25 Default output High, Low Creepage (min) (mm) 8 Current consumption per channel (DC) (typ) (mA) 0.243 Current consumption per channel (1 Mbps) (typ) (mA) 0.43 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 7071 Clearance (min) (mm) 8
Rating Catalog Integrated isolated power No Number of channels 6 Forward/reverse channels 3 forward / 3 reverse Features Low power standby mode Data rate (max) (Mbps) 25 Protocols GPIO, PWM, SPI, UART SPI frequency (max) (MHz) 20.75 Propagation delay time (typ) (ns) 9 Propagation delay time (max) (ns) 12 Part-to-part output skew (max) (ns) 3 Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns) 1 Channel-to-channel output skew (max) (ns) 1 Certifications CQC, CSA, DIN, TUV Isolation rating Reinforced Working isolation voltage (VIOWM) (Vrms) 450 Withstand isolation voltage (VISO) (Vrms) 5000 Surge isolation voltage (VIOSM) (kVPK) 10 CMTI (min) (kV/µs) 25 Default output High, Low Creepage (min) (mm) 8 Current consumption per channel (DC) (typ) (mA) 0.243 Current consumption per channel (1 Mbps) (typ) (mA) 0.43 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 7071 Clearance (min) (mm) 8
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Pin-to-pin low power replacement for industry-standard six-channel digital isolators supporting high energy efficiency application requirements
  • Automatic enable of high speed channels to support bi-directional wake up with ultra low quiescent current in STANDBY state: 442µA (maximum) current per side at VCC = 3.3V (85°C)
  • 50Mbps data rate on high-speed data channels
  • 4Mbps data rate on low-speed control channels with automatic enable
  • Low propagation delay: 13.75ns (maximum) at 3.3V
  • Robust SiO2 isolation barrier:
    • High lifetime at 750VRMS working voltage
    • Wide temperature range: –40°C to 125°C
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • ±50kV/µs typical CMTI
  • Supply range: 2.5 to 5.5V
  • 2.5 to 5.5V level translation
  • Default output high (ISO6163) and low (ISO6163F) options
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Wide-SOIC (DW-16) Package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications
  • Pin-to-pin low power replacement for industry-standard six-channel digital isolators supporting high energy efficiency application requirements
  • Automatic enable of high speed channels to support bi-directional wake up with ultra low quiescent current in STANDBY state: 442µA (maximum) current per side at VCC = 3.3V (85°C)
  • 50Mbps data rate on high-speed data channels
  • 4Mbps data rate on low-speed control channels with automatic enable
  • Low propagation delay: 13.75ns (maximum) at 3.3V
  • Robust SiO2 isolation barrier:
    • High lifetime at 750VRMS working voltage
    • Wide temperature range: –40°C to 125°C
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • ±50kV/µs typical CMTI
  • Supply range: 2.5 to 5.5V
  • 2.5 to 5.5V level translation
  • Default output high (ISO6163) and low (ISO6163F) options
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Wide-SOIC (DW-16) Package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications

The ISO6163 devices are high-performance, six-channel digital isolators designed for high energy efficiency and cost-sensitive applications requiring up to 5000VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO6163 devices are optimized with low quiescent current and bi-directional automatic enable of the high speed data channels for use in high energy efficiency applications such as appliances, battery monitoring, metering and grid.

These devices are designed with low power consumption, high electromagnetic immunity and low emissions while isolating CMOS or LVCMOS digital I/O signals such as: GPIOs, SPI (ADC, DAC, other peripherals), UART, RS-485, RS-232, and CAN . Each channel has a logic input and output buffer separated by TI’s proprietary silicon dioxide (SiO2) isolation barrier.

The ISO6163 device has three forward channels and three reverse-direction channels. This device provides two low speed data channels with bi-directional automatic enable control functionality. The low speed control channels automatically enable the high speed channels when needed or turn them off (outputs high impedance) to further reduce power consumption when high speed data transfer is not needed by the system. In the event of input power or signal loss, the default output level is high for devices without suffix F and low for devices with suffix F.

The ISO6163 devices are high-performance, six-channel digital isolators designed for high energy efficiency and cost-sensitive applications requiring up to 5000VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO6163 devices are optimized with low quiescent current and bi-directional automatic enable of the high speed data channels for use in high energy efficiency applications such as appliances, battery monitoring, metering and grid.

These devices are designed with low power consumption, high electromagnetic immunity and low emissions while isolating CMOS or LVCMOS digital I/O signals such as: GPIOs, SPI (ADC, DAC, other peripherals), UART, RS-485, RS-232, and CAN . Each channel has a logic input and output buffer separated by TI’s proprietary silicon dioxide (SiO2) isolation barrier.

The ISO6163 device has three forward channels and three reverse-direction channels. This device provides two low speed data channels with bi-directional automatic enable control functionality. The low speed control channels automatically enable the high speed channels when needed or turn them off (outputs high impedance) to further reduce power consumption when high speed data transfer is not needed by the system. In the event of input power or signal loss, the default output level is high for devices without suffix F and low for devices with suffix F.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet ISO6163 Low-Power, High-Speed Six-Channel Digital Isolator With Automatic Enable datasheet (Rev. B) PDF | HTML Feb 11, 2025
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. T) Sep 29, 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) May 7, 2026
Certificate CSA Certificate for ISO6163DW Jan 8, 2026
Certificate CQC Certificate for ISOxxDWx (Rev. K) Aug 18, 2025
Application note Improving Energy Efficiency in Appliances and Industrial Applications using the ISO6163 Digital Isolator With PDF | HTML Feb 24, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISO6163 IBIS model

SLLM509.ZIP (13 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos