The ISO6731-Q1 device is a high-performance, triple-channel digital isolators ideal for
cost-sensitive applications requiring up to 5000 VRMS isolation ratings per UL
1577. This device is also certified by VDE, TUV, CSA, and CQC.
The ISO6731-Q1 devics provides high
electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or
LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by
TIs double capacitive silicon dioxide (SiO2) insulation barrier. This device
comes with enable pins which can be used to put the respective outputs in high impedance for
multi-master driving applications. The ISO6731-Q1
device has two forward and one reverse-direction channels. In the event of input power or
signal loss, the default output is high for the device without suffix F and low
for the device with suffix F. See Device Functional Modes section
for further details.
Used in conjunction with isolated power supplies,
this device helps prevent noise currents on data buses, such as CAN and LIN from damaging sensitive circuitry. Through
innovative chip design and layout techniques, the electromagnetic compatibility of the ISO6731-Q1 device has been significantly enhanced to ease system-level ESD, EFT,
surge, and emissions compliance. The ISO6731-Q1 device is available in a 16-pin SOIC
wide-body (DW) package and is a pin-to-pin upgrade to the older generations.
The ISO6731-Q1 device is a high-performance, triple-channel digital isolators ideal for
cost-sensitive applications requiring up to 5000 VRMS isolation ratings per UL
1577. This device is also certified by VDE, TUV, CSA, and CQC.
The ISO6731-Q1 devics provides high
electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or
LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by
TIs double capacitive silicon dioxide (SiO2) insulation barrier. This device
comes with enable pins which can be used to put the respective outputs in high impedance for
multi-master driving applications. The ISO6731-Q1
device has two forward and one reverse-direction channels. In the event of input power or
signal loss, the default output is high for the device without suffix F and low
for the device with suffix F. See Device Functional Modes section
for further details.
Used in conjunction with isolated power supplies,
this device helps prevent noise currents on data buses, such as CAN and LIN from damaging sensitive circuitry. Through
innovative chip design and layout techniques, the electromagnetic compatibility of the ISO6731-Q1 device has been significantly enhanced to ease system-level ESD, EFT,
surge, and emissions compliance. The ISO6731-Q1 device is available in a 16-pin SOIC
wide-body (DW) package and is a pin-to-pin upgrade to the older generations.