Product details

Rating Catalog Product type Logic output Input type DC Output type Open-collector Withstand isolation voltage (VISO) (Vrms) 3750 Number of channels 1 Forward voltage (typ) (V) 1.5 Forward current (IF) (max) (mA) 20 Forward current (IF) (min) (µA) 2000 Data rate (max) (Mbps) 25 Operating temperature range (°C) -40 to 125 CMTI (min) (kV/µs) 125 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5 Creepage (min) (mm) 5 Clearance (min) (mm) 5
Rating Catalog Product type Logic output Input type DC Output type Open-collector Withstand isolation voltage (VISO) (Vrms) 3750 Number of channels 1 Forward voltage (typ) (V) 1.5 Forward current (IF) (max) (mA) 20 Forward current (IF) (min) (µA) 2000 Data rate (max) (Mbps) 25 Operating temperature range (°C) -40 to 125 CMTI (min) (kV/µs) 125 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5 Creepage (min) (mm) 5 Clearance (min) (mm) 5
SOIC (DFF) 5 24.57 mm² 3.51 x 7
  • Drop-in replacement and pin-to-pin upgrade to industry standard high-speed digital optocouplers
  • Single-channel diode-emulator input
  • Output options:
    • ISOM8710: CMOS
    • ISOM8711: Open-collector
  • Wide supply range (VCC): 2.7V to 5.5V
  • High data rate: up to 25Mbps
    • Maximum propagation delay: 52ns
    • Maximum pulse width distortion: 17ns
    • Maximum propagation delay skew: 15ns
  • Robust isolation barrier:
    • Isolation rating: up to 3750VRMS
    • Working voltage: 500VRMS
    • Surge capability: up to 10kV
    • Minimum transient immunity: ±125kV/µs
  • Wide temperature range: –40°C to +125°C
  • Small SOIC-5 package
  • Safety-related certifications:
    • UL 1577 recognition, 3750VRMS isolation
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • IEC 62368-1, IEC 61010-1, IEC 60601-1
    • CQC GB 4943.1
  • Drop-in replacement and pin-to-pin upgrade to industry standard high-speed digital optocouplers
  • Single-channel diode-emulator input
  • Output options:
    • ISOM8710: CMOS
    • ISOM8711: Open-collector
  • Wide supply range (VCC): 2.7V to 5.5V
  • High data rate: up to 25Mbps
    • Maximum propagation delay: 52ns
    • Maximum pulse width distortion: 17ns
    • Maximum propagation delay skew: 15ns
  • Robust isolation barrier:
    • Isolation rating: up to 3750VRMS
    • Working voltage: 500VRMS
    • Surge capability: up to 10kV
    • Minimum transient immunity: ±125kV/µs
  • Wide temperature range: –40°C to +125°C
  • Small SOIC-5 package
  • Safety-related certifications:
    • UL 1577 recognition, 3750VRMS isolation
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • IEC 62368-1, IEC 61010-1, IEC 60601-1
    • CQC GB 4943.1

The ISOM871x devices are single-channel opto-emulators with diode-emulator inputs and digital outputs. The devices are pin-compatible and drop-in replaceable for many traditional optocouplers, allowing enhancement to industry-standard packages with no PCB redesign. These devices can transmit data rates up to 25Mbps and can output 3.3V and 5V signals with two logic-output options: CMOS-compatible output (ISOM8710) and open-collector output (ISOM8711).

ISOM871x opto-emulators offer significant reliability and performance advantages compared to optocouplers, including high common mode transient immunity (CMTI), low propagation delay, small pulse width distortion (PWD), low power consumption, wider temperature ranges, and tight process controls resulting in small part-to-part skew. Since there is no aging effect to compensate for, the emulated diode-input stage consumes less power than optocouplers. ISOM871x devices are offered in a small SOIC-5 package, supporting a 3.75kVRMS isolation rating. The high performance and reliability of the device enable the use in motor drives, I/O modules in industrial controllers, factory automation applications, and more. To learn more about the advantages of opto-emulator technology, please read Introduction to Opto-emulators.

The ISOM871x devices are single-channel opto-emulators with diode-emulator inputs and digital outputs. The devices are pin-compatible and drop-in replaceable for many traditional optocouplers, allowing enhancement to industry-standard packages with no PCB redesign. These devices can transmit data rates up to 25Mbps and can output 3.3V and 5V signals with two logic-output options: CMOS-compatible output (ISOM8710) and open-collector output (ISOM8711).

ISOM871x opto-emulators offer significant reliability and performance advantages compared to optocouplers, including high common mode transient immunity (CMTI), low propagation delay, small pulse width distortion (PWD), low power consumption, wider temperature ranges, and tight process controls resulting in small part-to-part skew. Since there is no aging effect to compensate for, the emulated diode-input stage consumes less power than optocouplers. ISOM871x devices are offered in a small SOIC-5 package, supporting a 3.75kVRMS isolation rating. The high performance and reliability of the device enable the use in motor drives, I/O modules in industrial controllers, factory automation applications, and more. To learn more about the advantages of opto-emulator technology, please read Introduction to Opto-emulators.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ISOM8710 ACTIVE DC input, logic output, single-channel high-speed opto-emulator Alternative with logic output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet ISOM871x 3.75kVRMS , High-Speed Single-Channel Opto-Emulator datasheet (Rev. E) PDF | HTML 12 May 2026
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AB) 15 Jul 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) 07 May 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. S) 07 May 2026
Application note Introduction to Opto-Emulators (Rev. A) PDF | HTML 07 Oct 2025
Certificate ISOM871xDFF CSA Certificate 20 Aug 2025
Certificate CQC Certificate for ISOMxxxDFx 18 Aug 2025
Technical article 光電模擬器說明:為何您應該升級光耦合器技術 (Rev. A) PDF | HTML 09 Jul 2025
Product overview Upgrade photoMOS, SSR and Push-Pull, Totem-Pole, or Transistor Output Optocouplers With Opto-emulators (Rev. A) PDF | HTML 19 Jun 2025
Technical article Opto-emulators explained: Why you should upgrade your optocoupler technology (Rev. A) PDF | HTML 05 Jan 2024
Application brief Demystifying Isolation Certification Standards: Optocouplers vs Opto-emulators PDF | HTML 19 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOM-EVM — Universal opto-emulator evaluation module

The ISOM-EVM supports evaluation of TI opto-emulators in 5-pin DFF, 4-pin DFG, 4-pin DFH and 4-pin DFS SOIC packages. The evaluation module (EVM) can be reconfigured for evaluation of different opto-emulators, different input signal or other applications by changing the EVM configuration and (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISOM8710DFFEVM — ISOM8710 evaluation module for 3.75-kVRMS high-speed single-channel opto-emulator

ISOM8710DFFEVM is an evaluation madule used to evaluate the high-speed single-channel opto-emulator ISOM8710 in a 5-pin DFF SOIC package  The EVM has additional footprints that gives the user flexiblity to add external components to test a variety of common applications. The EVM features (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

ISOM8711 IBIS Model

SLLM504.ZIP (13 KB) - IBIS Model
Simulation model

ISOM8711 Unencrypted SPICE Model

SLLM502.ZIP (1 KB) - TISpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DFF) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos