Product details

Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 45000 TX power (dBm) 13 Edge AI enabled No Interface type CSI-2, I2C, SPI Operating temperature range (°C) -40 to 105 TI functional safety category Functional Safety-Compliant Power supply solution LP87745-Q1 Rating Catalog
Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 45000 TX power (dBm) 13 Edge AI enabled No Interface type CSI-2, I2C, SPI Operating temperature range (°C) -40 to 105 TI functional safety category Functional Safety-Compliant Power supply solution LP87745-Q1 Rating Catalog
FCCSP (ABL) 161 108.16 mm² (10.4 mm × 10.4 mm)
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and ADC
    • 76- to 81-GHz coverage with 5 GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on Fractional-N PLL
    • TX power: 13 dBm
    • RX noise figure: 13 dB
    • Phase noise at 1 MHz:
      • –96 dBc/Hz (76 to 77 GHz)
      • –94 dBc/Hz (77 to 81 GHz)
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across frequency and temperature
  • Host interface
    • Control interface with external processor over SPI or I2C interface
    • Data interface with external processor over MIPI D-PHY and CSI2 v1.1
    • Interrupts for Fault Reporting
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
      • IEC 61508 certified upto SIL 2 by TUV SUD
  • IWR2243 advanced features
    • Embedded self-monitoring with limited Host processor involvement
    • Complex baseband architecture
    • Option of cascading multiple devices to increase channel count
    • Embedded interference detection capability
  • Power management
    • Built-in LDO Network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports externally driven clock (square/sine) at 40 MHz
    • Supports 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Junction temperature range of –40°C to 105°C
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and ADC
    • 76- to 81-GHz coverage with 5 GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on Fractional-N PLL
    • TX power: 13 dBm
    • RX noise figure: 13 dB
    • Phase noise at 1 MHz:
      • –96 dBc/Hz (76 to 77 GHz)
      • –94 dBc/Hz (77 to 81 GHz)
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across frequency and temperature
  • Host interface
    • Control interface with external processor over SPI or I2C interface
    • Data interface with external processor over MIPI D-PHY and CSI2 v1.1
    • Interrupts for Fault Reporting
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
      • IEC 61508 certified upto SIL 2 by TUV SUD
  • IWR2243 advanced features
    • Embedded self-monitoring with limited Host processor involvement
    • Complex baseband architecture
    • Option of cascading multiple devices to increase channel count
    • Embedded interference detection capability
  • Power management
    • Built-in LDO Network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports externally driven clock (square/sine) at 40 MHz
    • Supports 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Junction temperature range of –40°C to 105°C

The IWR2243 is an integrated single-chip FMCW transceiver capable of operation in the 76- to 81-GHz band. This device enables unprecedented levels of integration in an extremely small form factor. IWR2243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space.

IWR2243 is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Radar sensors. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. The IWR2243 device supports connection of multiple devices in cascade fashion. This enhances the angular resolution to meet high performance radar sensor development.

Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

The IWR2243 is an integrated single-chip FMCW transceiver capable of operation in the 76- to 81-GHz band. This device enables unprecedented levels of integration in an extremely small form factor. IWR2243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space.

IWR2243 is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Radar sensors. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. The IWR2243 device supports connection of multiple devices in cascade fashion. This enhances the angular resolution to meet high performance radar sensor development.

Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Download View video with transcript Video

More information

Visit the TI developer zone to get started with evaluation and development.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet IWR2243 Single-Chip 76- to 81-GHz FMCW Transceiver datasheet PDF | HTML Jul 14, 2021
* Errata IWR2243 Single-Chip 76- to 81-GHz FMCW Transceiver Silicon Errata PDF | HTML Jul 12, 2021
Functional safety information IWRxx43 TUV SUD Functional Safety Certificate (Rev. B) Jan 23, 2024
Functional safety information Certificate No. Z10 088989 0022 Rev. 00 (Rev. A) Jun 2, 2022
Application note mmWave Radar Radome Design Guide PDF | HTML Aug 17, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR2243BOOST — AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

The AWR2243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR2243 mmWave sensing device.

AWR2243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

HS-3P-77-3D-WGA-LOP-4X4 — Antenna design for ADAS radar sensors from HUBER+SUHNER

77GHz 3D waveguide antenna 4Tx4R - RF substrate independent solution family

HUBER+SUHNER has developed and manufactures a second-generation 3D metallized plastic waveguide antenna designed for RF substrate-independent solutions. This cutting-edge technology, enabled by proprietary interfaces, (...)

Supported products & hardware
Third-party accessory

GAPW-3P-ANTENNA — Antenna design for ADAS radar sensors from GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

From: Gapwaves
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
GUI for evaluation module (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ABL) 161 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos