IWR6843AOP

ACTIVE

Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)

Product details

We are not able to display this information. Please refer to the product data sheet.
FCCSP (ALP) 180 225 mm² 15 x 15
  • FMCW transceiver
    • Integrated 4 receivers and 3 transmitters Antennas-On-Package (AOP)
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 60 to 64GHz coverage with 4GHz continuous bandwidth
    • Supports 6-bit phase shifter for TX Beam forming
    • Ultra-accurate chirp engine based on fractional-N PLL
  • Built-in calibration and self-test
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
    • Embedded self-monitoring with no host processor involvement on Functional Safety-Compliant devices
  • C674x DSP for advanced signal processing
  • Memory compression
  • Hardware accelerator for FFT, filtering, and CFAR processing
  • Arm-R4F microcontroller for object detection, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Internal memory with ECC
    • 1.75MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), DSP L1 RAM (64KB) and L2 RAM (256KB), and L3 radar data cube RAM (768KB)
    • Technical reference manual includes allowed size modifications
  • Device Security (on select part numbers)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-2K) with Key revocation capability
    • Crypto software accelerators - PKA , AES (up to 256 bit), SHA (up to 256 bit), TRNG/DRGB
  • Other interfaces available to user application
    • Up to 6 ADC channels (low sample rate monitoring)
    • Up to 2 SPI ports
    • Up to 2 UARTs
    • 1 CAN-FD interface
    • I2C
    • GPIOs
    • 2 lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
      • IEC 61508 certified upto SIL 2 by TUV SUD
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • 40.0MHz crystal with internal oscillator
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
  • Easy hardware design
    • 0.8mm pitch, 180-pin 15mm × 15mm FCBGA package (ALP) for easy assembly and low-cost PCB design
    • Small solution size
  • Operating conditions
    • Junction temp range: –40°C to 105°C
  • FMCW transceiver
    • Integrated 4 receivers and 3 transmitters Antennas-On-Package (AOP)
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 60 to 64GHz coverage with 4GHz continuous bandwidth
    • Supports 6-bit phase shifter for TX Beam forming
    • Ultra-accurate chirp engine based on fractional-N PLL
  • Built-in calibration and self-test
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
    • Embedded self-monitoring with no host processor involvement on Functional Safety-Compliant devices
  • C674x DSP for advanced signal processing
  • Memory compression
  • Hardware accelerator for FFT, filtering, and CFAR processing
  • Arm-R4F microcontroller for object detection, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Internal memory with ECC
    • 1.75MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), DSP L1 RAM (64KB) and L2 RAM (256KB), and L3 radar data cube RAM (768KB)
    • Technical reference manual includes allowed size modifications
  • Device Security (on select part numbers)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-2K) with Key revocation capability
    • Crypto software accelerators - PKA , AES (up to 256 bit), SHA (up to 256 bit), TRNG/DRGB
  • Other interfaces available to user application
    • Up to 6 ADC channels (low sample rate monitoring)
    • Up to 2 SPI ports
    • Up to 2 UARTs
    • 1 CAN-FD interface
    • I2C
    • GPIOs
    • 2 lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
      • IEC 61508 certified upto SIL 2 by TUV SUD
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • 40.0MHz crystal with internal oscillator
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
  • Easy hardware design
    • 0.8mm pitch, 180-pin 15mm × 15mm FCBGA package (ALP) for easy assembly and low-cost PCB design
    • Small solution size
  • Operating conditions
    • Junction temp range: –40°C to 105°C

The IWR6843AOP is an Antenna-on-Package (AOP) device that is an evolution within the single-chip radar device family from Texas Instruments (TI). This device enables unprecedented levels of integration in an extremely small form factor and is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space. Multiple variants are currently available including Functional Safety-Compliant devices (SIL2) and non-functional safety devices.

It integrates a DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally, the device includes a user programmable Arm Cortex-R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can offload the DSP in order to execute higher level algorithms. Simple programming model changes can enable a wide variety of sensor applications with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

The IWR6843AOP is an Antenna-on-Package (AOP) device that is an evolution within the single-chip radar device family from Texas Instruments (TI). This device enables unprecedented levels of integration in an extremely small form factor and is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space. Multiple variants are currently available including Functional Safety-Compliant devices (SIL2) and non-functional safety devices.

It integrates a DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally, the device includes a user programmable Arm Cortex-R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can offload the DSP in order to execute higher level algorithms. Simple programming model changes can enable a wide variety of sensor applications with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Download View video with transcript Video

More information

Visit the TI developer zone to get started with evaluation and development.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 55
Top documentation Type Title Format options Date
* Data sheet IWR6843AOP Single-Chip 60 to 64GHz mmWave Sensor Antennas-On-Package (AOP) datasheet (Rev. C) PDF | HTML 16 Jun 2025
* Errata IWR6843AOP Silicon Errata, Silicon Revisions 1.0, 2.0 (Rev. B) PDF | HTML 28 Mar 2022
* User guide IWR14xx/16xx/18xx/68xx/64xx Industrial Radar Family Technical Reference Manual (Rev. E) 08 Jun 2020
Application brief Understanding Range and Angular Resolution in mmWave Radar Devices (Rev. A) PDF | HTML 05 Jan 2026
Application note Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML 17 Dec 2024
Application brief How 60GHz Radar Sensors Reduce False Detections for Sensing Applications PDF | HTML 09 May 2024
Technical article 新一代 HMI 的三個重要考量 (Rev. A) PDF | HTML 06 Mar 2024
Technical article 차세대 HMI를 위한 3가지 핵심 고려 사항 (Rev. A) PDF | HTML 13 Feb 2024
Application note 60GHz Radar Sensors Enable Better Health and Medical Care PDF | HTML 09 Feb 2024
Functional safety information IWRxx43 TUV SUD Functional Safety Certificate (Rev. B) 23 Jan 2024
Technical article Three key considerations for the next generation of HMI (Rev. A) PDF | HTML 23 Jan 2024
Technical article Proximity Sensing’s Role in Enabling Emerging Markets PDF | HTML 04 Jan 2024
Technical article 近距感測在新興市場中所扮演的角色 PDF | HTML 04 Jan 2024
Technical article 신흥 시장 활성화에 있어서 근접 감지의 역할 PDF | HTML 04 Jan 2024
Analog Design Journal mmWave 레이더 센서를 이용해 가정에서 사용할 수 있는 다중 환자 비접촉식 생명 징후 센서 구축 PDF | HTML 03 May 2023
Analog Design Journal 以 mmWave 雷達感測器打造適合居家使用的多患者非接觸式生命跡象感測器 PDF | HTML 03 May 2023
White paper How antenna-on-package design simplifies mmWave sensing in buildings and factori (Rev. B) PDF | HTML 27 Apr 2023
Analog Design Journal Building a multipatient contactless vital signs sensor for at-home use with mmWa PDF | HTML 13 Mar 2023
Application note Self-Calibration of mmWave Radar Devices (Rev. C) PDF | HTML 11 Jan 2023
Application note Migrating to xWR68xx and xWR18xx Millimeter Wave Sensors (Rev. C) PDF | HTML 12 Oct 2022
Application note Interference Mitigation For AWR/IWR Devices (Rev. A) PDF | HTML 22 Sep 2022
Application note Software Strategies to Achieve Power Optimizations in TI Millimeter Wave Sensors PDF | HTML 18 Feb 2022
Technical article How mmWave sensors create technology advantages for independent, “assisted” living PDF | HTML 18 Jan 2022
Application note TI mmWave Radar Device Regulatory Compliance Overview (Rev. C) PDF | HTML 14 Dec 2021
Application note mmWave Radar Radome Design Guide PDF | HTML 17 Aug 2021
Application note mmWave Radar Sensors: Object Versus Range (Rev. A) 10 May 2021
Application note mmWave Production Testing Overview PDF | HTML 10 Apr 2021
Application note Power Management Optimizations - Low Cost LC Filter Solution (Rev. A) PDF | HTML 11 Nov 2020
White paper The fundamentals of millimeter wave radar sensors (Rev. A) 27 Aug 2020
White paper mmWave radar sensors in robotics applications (Rev. A) 22 Jun 2020
White paper Machine Learning Powers Autonomous Industrial Systems (Rev. A) 17 Jun 2020
Application note Thermal Design Guide for Antenna on Package mmWave Sensor PDF | HTML 21 Apr 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
Application note Programming Chirp Parameters in TI Radar Devices (Rev. A) 13 Feb 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020
Application note Memory Compression and Decompression Engine for TI mmwave Radar 02 Dec 2019
User guide IWR6843AOP evaluation module features and interface 06 Nov 2019
Technical article Non-contact and private stance detection with TI mmWave sensors PDF | HTML 03 Sep 2019
Application note How to select the right proximity sensor technology 19 Jul 2019
User guide MMWAVEICBOOST Quick Start Guide 06 May 2019
White paper Bringing intelligent autonomy to fine motion detection (Rev. A) 20 Dec 2018
Application note mmWave xWR1xxx/xWR6xxx Bootloader Flow 23 Oct 2018
Application note mmwave Radar Device ADC Raw Data Capture (Rev. B) 23 Oct 2018
White paper Leveraging the 60-GHz RF band to enable accurate mmWave sensing 19 Oct 2018
Application note MIMO Radar (Rev. A) 26 Jul 2018
Application note Introduction to the DSP Subsystem in the xWR6843 29 Jun 2018
Application note Watchdog Timer for mmwave Radar Sensors (Rev. A) 08 Jun 2018
White paper mmWave radar: Enabling greater intelligent autonomy at the edge 06 Jun 2018
White paper Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) 17 May 2018
Application note TI mmWave Radar sensor RF PCB Design, Manufacturing and Validation Guide 07 May 2018
Application note Adding CAN-FD Tx and Rx to an Existing mmWave Project 12 Apr 2018
User guide Radar Hardware Accelerator User's Guide - Part 2 (Rev. A) 13 Mar 2018
Application note Adding Flash Read and Write to an Existing mmWave Project 25 Sep 2017
White paper Cities grow smarter through innovative semiconductor technologies 07 Jul 2017
White paper Using a complex-baseband architecture in FMCW radar systems 17 Apr 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DCA1000EVM — DCA1000 evaluation module for real-time data capture and streaming

The DCA1000 evaluation module (EVM) provides real-time data capture and streaming for two- and four-lane low-voltage differential signaling (LVDS) traffic from TI AWR and IWR radar sensor EVMs. The data can be streamed out via 1-Gbps Ethernet in real time to a PC running the MMWAVE-STUDIO tool for (...)

User guide: PDF
Not available on TI.com
Evaluation board

IWR6843AOPEVM — IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor

The IWR6843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use 60-GHz mmWave sensor evaluation platform used to evaluate the IWR6843AOP product, which integrates a wide field-of-view (FoV) antenna. This EVM enables access to point-cloud data and power over a USB interface.

This kit (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

MMWAVEICBOOST — mmWave sensors carrier card platform

The MMWAVEICBOOST carrier card expands capabilities of select 60 GHz mmWave evaluation modules. This board provides advanced software developement, debug features such as trace and single step via TI’s Code Composers compatible debuggers. On-board Launchpad interface enables pairing with (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

D3-3P-DESIGNCORE-RADAR — D3 Embedded DesignCore® radar evaluation modules

D3 Embedded's miniature sensors, sensor evaluation boards, and sensor fusion devices allow for fast evaluation of D3 Embedded radar modules with our mmWave radar technology. These sensors enable easy integration of radar algorithms for industrial applications. Products range from flexible 60GHz and (...)

From: D3 Embedded
Evaluation board

VENTROPIC-3P-4G-IOT-RADAR — VENTROPIC-4G IoT Radar Module for MMWAVE RADAR SENSOR

VENTROPIC-RTP is a radar development module that integrates Bluetooth and Wi-Fi communication functions, simplifying the development and market entry process for customer products. The built-in firmware supports various algorithms for smart home, elderly care, medical health, and other scenarios (...)

Evaluation board

VENTROPIC-3P-WIFI-RADAR — VENTROPIC-WiFi Radar Module for MMWAVE RADAR SENSOR

VENTROPIC-RTL is a radar development module that integrates Bluetooth and Wi-Fi communication functions, simplifying the development and market entry process for customer products. The built-in firmware supports various algorithms for smart home, elderly care, medical health, and other scenarios (...)

Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Not available on TI.com
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMUPROTRACE — XDS560v2 PRO TRACE Receiver & Debug Probe

Important: The XDS560v2 PRO TRACE Receiver is a legacy product that supports pin trace for TI processors. For new devices it is recommended to use a third party trace receiver.

The XDS560v2 PRO TRACE Receiver supports the same features as the XDS560v2 System Trace family (USB version, USB & (...)

Not available on TI.com
Third-party accessory

D3-3P-D3RCM — D3 Embedded's DesignCore® camera series legacy camera modules

The D3RCM 1.3 MP FPD-Link™ III cameras are rugged camera modules featuring the OmniVision® OV10640 image sensor or the SONY® IMX390 image sensor. They are compatible with D3 Embedded’s RVPs based on our processors, designed for automotive and performance-critical industrial applications. They have (...)

From: D3 Embedded
Third-party accessory

WZ-3P-1000303 — Wellenzahl Dielectric Lens HDPE CNC machined

Dielectric lens for RAPIDv3 modules (60 / 77 / 122 GHz) including PCB spacers for RAPIDv3 mounting

Third-party accessory

WZ-3P-1001086 — Wellenzahl Dielectric Lens PLA 3D printed

   Dielectric lens for RAPIDv3 modules (60 / 77 / 122 GHz) including PCB spacers for RAPIDv3 mounting

Software development kit (SDK)

MMWAVE-SDK mmWave software development kit (SDK)

The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.

The MMWAVE-SDK is a unified software platform for the TI (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Code example or demo

D3-3P-DEV — D3 Embedded support for AI cameras, hardware, drivers and firmware

D3 Embedded is a U.S.-based company specializing in end-to-end solutions integrating vision and mmWave radar sensing, connectivity, embedded processing and AI for high-performance applications. With over 25 years of development experience, D3 Embedded provides development services for custom (...)
From: D3 Embedded
GUI for evaluation module (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Supported products & hardware

Supported products & hardware

Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

MMWAVE-STUDIO mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Supported products & hardware

Supported products & hardware

Download options
IDE, configuration, compiler or debugger

MMWAVE-STUDIO-2G mmWave studio GUI tools for 2nd-generation parts (xWR2243)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Supported products & hardware

Supported products & hardware

Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Online training

RADAR-ACADEMY mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware

Supported products & hardware

Software programming tool

UNIFLASH CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Support software

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware

Supported products & hardware

Browse Download options
Simulation model

AWR6843AoP, IWR6843AoP BSDL Model

SPRM804.ZIP (274 KB) - BSDL Model
Simulation model

xWR6843AOP IBIS Model

SPRM763.ZIP (2351 KB) - IBIS Model
Design tool

MMWAVE-3P-SEARCH — mmWave radar sensors third-party search tool

TI has partnered with companies to offer a wide range of solutions using TI mmWave radar sensors and related services. These companies can accelerate your path to production using mmWave radar. Download this search tool to quickly browse our third-party solutions and find the right third-party to (...)
Reference designs

TIDA-010281 — mmWave radar sensing reference design for safer robot perception

This reference design features a safety millimeter- wave (mmWave) radar sensor (IWR6843AOP) and safety power management integrated circuit (PMIC) (LP87745) to enable safe perception in robotics and industrial automation applications. The design supports Q&A watchdog communication, level or PWM (...)
Design guide: PDF
Reference designs

TIDEP-01010 — Area scanner using mmWave Sensor with integrated antenna-on-package reference design

The TIDEP-01010 reference design leverages TI single-chip millimeter-wave (mmWave) technology to implement an area scanner capable of detection and localization in 3D space. Using TI 60-GHz mmWave sensors, presence detection, as well as the ability to gauge the object's trajectory and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01018 — Automated doors reference design using TI mmWave sensors

This reference design demonstrates the use of the TI IWR6843ISK, a single-chip mmWave radar sensor with integrated DSP for an automated smart-door application. This reference design uses the IWR6843ISK plus industrial carrier board (ICB) and integrates a complete radar-processing (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
FCCSP (ALP) 180 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos